U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121321 |
---|---|
ETIM Class | EC001166 |
IGCC | 4462 |
Commerce
Effective date | 1999-01-01 |
---|---|
Country of origin | FR |
Length of the product unit [mm] | 0.56 |
Width of the product unit [mm] | 0.055 |
Depth of the product unit [mm] | 0.04 |
Weight [kg] | 1.08 |
ETIM - Electrical characteristics
Number of poles | 3 |
---|---|
Max. rated current [A] | 3850 |
ETIM - Mechanical characteristics
Busbar distance [mm] | 185 |
---|
Logistics
GTIN/EAN | 3596031235292 |
---|---|
Customs number | 8547200090 |
Price unit | PC |
Weight of the packing unit [kg] | 1.08 |
Length of the packing unit [mm] | 0.555 |
Width of the packing unit [mm] | 0.055 |
Depth of the packing unit [mm] | 0.04 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Busbar distance | 185 |
---|---|
Number of poles | 3 |
Rated voltage | 1000 Vac |
Section | 3x100 |