U3Ryb25nIFBvaW50cw==

  • UlM0ODUgKE1PREJVUykgY29tbXVuaWNhdGlvbiwgTS1CdXMsIEV0aGVybmV0IG9yIHB1bHNlIG91dHB1dHM=

  • TXVsdGktdGFyaWZm

  • QitEIG1vZHVsZSBNSUQtY2VydGlmaWVk

RnVuY3Rpb24=

VGhlIENPVU5USVMgRTF4IGlzIGEgbW9kdWxhciBlbmVyZ3kgbWV0ZXIgZGlzcGxheWluZyB0aGUgZW5lcmd5IChrV2gsIGtWQXJoIGFuZCBrVkEpIGFuZCBvdGhlciBtZWFzdXJlbWVudHMgZGlyZWN0bHkgb24gaXRzIGJhY2tsaXQgTENEIGRpc3BsYXkuIEl0IGlzIGRlc2lnbmVkIGZvciBzaW5nbGUtcGhhc2UgbG9hZCBtZXRlcmluZyBhbmQgaXMgdXNlZCBmb3IgZGlyZWN0IGNvbm5lY3Rpb25zIG9mIHVwIHRvIDgwIEEu

Classification
UNSPSC 41113708
ETIM Class EC001506
IGCC 6341
Commerce
Effective date 2016-04-12
Country of origin IT
ETIM - Electrical characteristics
Nominal current (In) [A] 80
Max. current (Imax) [A] 80
Nominal voltage (Un) N-L [V] 184..276
Nominal voltage (Un) L-L [V] 320..480
Frequency [Hz] 50..60
Accuracy class B
Pole type Single phase
Energy type Effective power and blind power
Suitable for Purchase/supply
Tariff type Two-tariff
Tariff control External
Measurement type load profile No
Calibrated Yes
Pulse output Electrical
Pulse type S0
Pulse rate [Imp/kWh (kvarh)] 10..10
ETIM - Mechanical characteristics
Escapement mechanism No
Mounting method DRA (DIN-rail adapter)
Width in number of modular spacings 4
With lock code No
Degree of protection (IP) IP20
ETIM - Technical features
Type of meter Electronic
Model Direct measurement
Approval Domestic
Type of indication Digital
Type of interface Modbus
EEC40 signature No
Logistics
GTIN/EAN 3596032942380
Customs number 9028301100
Price unit PC
Weight of the packing unit 0.24
Length of the packing unit 0.105
Width of the packing unit 0.095
Depth of the packing unit 0.05
Norms
Conformity to standards IEC
Technical Characteristics
Application Metering
Communication protocols MODBUS
Model E13
Type 1PH up to 80A