U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002048 |
IGCC | 6042 |
Commerce
Effective date | 2018-06-01 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | FR |
ETIM - Electrical characteristics
Rated primary current [A] | 600 |
---|---|
Rated secondary current [A] | 0.1 |
Rated secondary apparent power [VA] | 0.1 |
Accuracy class | 0.5 |
Overcurrent limiting factor | FS 10 |
Calibrated | Yes |
ETIM - Mechanical characteristics
With contact protection | Yes |
---|---|
Height opening [mm] | 32..32 |
Width opening [mm] | 32..32 |
Opening diameter [mm] | 32 |
Snap mounting | Yes |
With copper rail | Yes |
Secondary connection | Plug-in connection |
ETIM - Technical features
Model | Attachable current transformer |
---|---|
Number of primary inputs | 1 |
Logistics
GTIN/EAN | 3596033018367 |
---|---|
Customs number | 8504312990 |
Price unit | PC |
Weight of the packing unit [kg] | 0.19 |
Length of the packing unit [m] | 0.06 |
Width of the packing unit [m] | 0.06 |
Depth of the packing unit [m] | 0.09 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Model | TR |
---|---|
Opening | 32 |
Rated current [A] | 600 |
Secondary rated current | RJ12 |
Function | Current measurement |
Type of current | AC |
Type of product | Split core |
Internal diameter | 32x32 |
Secondary Output | Voltage |
Accuracy class | 1 |
Type of connection | RJ12 |
Conformity to standards |
|
Customisable | No |