RnVuY3Rpb24=
Classification
| UNSPSC | 83101808 |
|---|---|
| ETIM Class | EC002295 |
| IGCC | 6042 |
Commerce
| Effective date | 2018-02-01 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Technical features
| Type of accessory/spare part | Installation mounting set |
|---|
Logistics
| GTIN/EAN | 3596033021602 |
|---|---|
| Customs number | 8504901700 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.021 |
| Length of the packing unit [m] | 0.1 |
| Width of the packing unit [m] | 0.15 |
| Depth of the packing unit [m] | 0.015 |
Technical Characteristics
| Type | DIN rail mounting clip (x10) for DIRIS Digiware S |
|---|
Documentation
References
Mounting kit DIRIS Digiware S is available in 1 version
| Item | Type | Select |
|---|---|---|
| 48290196 | Temporary MCB insert (x10) for DIRIS Digiware S |
