U3Ryb25nIFBvaW50cw==
-
UGx1ZyAmIFBsYXk=
-
TXVsdGlmdW5jdGlvbg==
-
V2ViIHNlcnZlcg==
-
Q29tcGFjdA==
RnVuY3Rpb24=
Classification
| UNSPSC | 83101808 |
|---|---|
| ETIM Class | EC002295 |
| IGCC | 6042 |
Commerce
| Description | Current acquisition module DIRIS Digiware IO-10 with 4 digital inputs / 2 digital outputs, DIN-rail mounted, they measure and monitor electrical parameters such as powers |
|---|---|
| Effective date | 2017-06-01 |
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
Environmental Sustainability
| Climate change - Total - Cradle to Grave [kg CO₂ eq.] | 29 |
|---|---|
| Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 11 |
| SVHC > 0.1 mass percentage? | No |
| RoHS applicable? | Yes |
ETIM - Technical features
| Type of accessory/spare part | Other |
|---|---|
| Accessory | No |
| Spare part | No |
Logistics
| GTIN/EAN | 3596032912932 |
|---|---|
| Customs number | 9030900000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.09 |
| Length of the packing unit [m] | 0.03 |
| Width of the packing unit [m] | 0.08 |
| Depth of the packing unit [m] | 0.12 |
Norms
| Conformity to standards |
|
|---|
Technical Characteristics
| In/out | 4 digital inputs / 2 digital outputs |
|---|---|
| Model | IO-10 |
| Type | Digital input module |
Documentation
References
DIRIS Digiware IO is available in 1 version
| Item | Model | Type | In/out | Select |
|---|---|---|---|---|
| 48290145 | IO-20 | Analogue input module | 2 analogue inputs |
