U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002301 |
IGCC | 6042 |
Commerce
Effective date | 2017-03-23 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | FR |
ETIM - Electrical characteristics
Accuracy class active energy according to IEC 62053-22 | 0.2S |
---|---|
Sampling frequency [Hz] | 10 |
Number of voltage measurement inputs | 5 |
Number of current measurement inputs | 3 |
Voltage type (supply voltage) | AC/DC |
Supply voltage DC [V] | 120..120 |
Measuring range for frequency [Hz] | 45..65 |
Number of analogue outputs | 2 |
Number of digital inputs | 3 |
Number of Ethernet-connections | 1 |
Supporting protocol for PROFIBUS | No |
Supporting protocol for Modbus | Yes |
Supporting protocol for other bus systems | No |
Web server with HTTPS transfer protocol | Yes |
ETIM - Mechanical characteristics
Width [mm] | 98 |
---|---|
Height [mm] | 98 |
Depth [mm] | 85 |
ETIM - Technical features
Ampere meter | Yes |
---|---|
Blind power meter | Yes |
With rotational speed meter | No |
Frequency meter | Yes |
Pulse counter | Yes |
Voltmeter | Yes |
Effective power measurement device | Yes |
Display | LCD |
Remote display | No |
Logistics
GTIN/EAN | 3596033009136 |
---|---|
Customs number | 9030320000 |
Price unit | PC |
Weight of the packing unit [kg] | 0.41 |
Length of the packing unit [m] | 0.11 |
Width of the packing unit [m] | 0.11 |
Depth of the packing unit [m] | 0.12 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Application | Analysis |
---|---|
Communication ports | RS485 + Ethernet |
Communication protocols | Modbus |
Model | A40 |
Type | 3 inputs/2 outputs |