U3Ryb25nIFBvaW50cw==

  • UmVsaWFiaWxpdHkgYW5kIHBlcmZvcm1hbmNl

  • U2FmZXR5IG9mIHByb3BlcnR5YW5kIHBlcnNvbm5lbA==

  • U2ltcGxpY2l0eQ==

  • RWFzeSB0byBpbnN0YWxs

RnVuY3Rpb24=

U0lSQ08gbG9hZCBicmVhayBzd2l0Y2hlcyBhcmUgaGVhdnkgZHV0eSBzd2l0Y2hlcyB0aGF0IGJyZWFrIGFuZCBtYWtlIHBvd2VyIGNpcmN1aXRzIG9uIGFuZCBvZmYgbG9hZCBhbmQgcHJvdmlkZSBzYWZlIGlzb2xhdGlvbi4=

Classification
UNSPSC 39122233
ETIM Class EC000216
IGCC 5290
Commerce
Effective date 1998-06-11
Country of origin FR
Length of the product unit 0.32
Width of the product unit 0.36
Depth of the product unit 0.14
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 600
Rated operating voltage [V] 240..600
Rated permanent current Iu [A] 600
Rated operation power at AC-23, 400 V [kW] 375
Switching power at 400 V [kW] 375
Number of poles 4
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation No
Suitable for intermediate mounting Yes
Colour control element Other
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 1
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Other
Interlockable Yes
Type of electrical connection of main circuit Bolt connection
Logistics
GTIN/EAN 3596031135776
Customs number 8536508090
Price unit PC
Weight of the packing unit 11.89
Norms
Conformity to standards
  • IEC
  • UL
Technical Characteristics
Control operator Direct : C2 / External : S4
Number of poles 4
Rated voltage 690 VAC
Rated current 600
Type Front operation
Frame size B6