U3Ryb25nIFBvaW50cw==
-
T3B0aW1pc2UgeW91ciBpbnZlc3RtZW50
-
SGlnaC1wZXJmb3JtYW5jZSBtYXRlcmlhbHM=
-
VGFrZSBhZHZhbnRhZ2Ugb2YgYW4gaW5ub3ZhdGl2ZSBkZXNpZ24=
-
UmVsaWFiaWxpdHkgYW5kIHBlcmZvcm1hbmNl
RnVuY3Rpb24=
Classification
| UNSPSC | 39122233 |
|---|---|
| ETIM Class | EC004963 |
| IGCC | 5290 |
Commerce
| Description | Manually operated Load break switch for photovoltaic SIRCO PV frame B4T with 3 poles, 250A, 1500 Voltage DC frontal direct operation with handle type J1 or frontal external operation with handle type S2. Delivered without handle |
|---|---|
| Effective date | 2018-07-13 |
| Offer Life Cycle Code | 40 |
| Country of origin | TN |
ETIM - Electrical characteristics
| Number of poles | 3 |
|---|
ETIM - Mechanical characteristics
| Suitable for floor mounting | No |
|---|---|
| Suitable for front mounting 4-hole | No |
| Suitable for front mounting centre | No |
| Suitable for distribution board installation | No |
| Suitable for intermediate mounting | Yes |
| Colour control element | Other |
| Degree of protection (IP), front side | IP20 |
ETIM - Technical features
| Version as main switch | Yes |
|---|---|
| Version as maintenance-/service switch | Yes |
| Version as safety switch | Yes |
| Version as emergency stop installation | Yes |
| Version as reversing switch | No |
| Number of switches | 1 |
| Device construction | Built-in device fixed built-in technique |
| Voltage release optional | No |
| Type of control element | Other |
| Interlockable | Yes |
| Type of electrical connection of main circuit | Bolt connection |
Logistics
| GTIN/EAN | 3596033070570 |
|---|---|
| Customs number | 8536508000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 2.392 |
| Length of the packing unit [m] | 0.155 |
| Width of the packing unit [m] | 0.24 |
| Depth of the packing unit [m] | 0.185 |
Norms
| Conformity to standards |
|
|---|
Technical Characteristics
| Control operator | Direct : B2, J1 / External : S2 |
|---|---|
| Number of poles | 3 |
| Rated voltage | 1500 |
| Rated current [A] | 250 |
| Type | Frontal operation |
| Frame size | B4T |