U3Ryb25nIFBvaW50cw==

  • TmF0aXZlbHkgY29tcGF0aWJsZSB3aXRoIFNvY29tZWMgY3VycmVudCB0cmFuc2Zvcm1lcnM=

  • RGlmZmVyZW50IGxldmVscyBvZiBvdXRwdXQ=

  • Q29tcGFjdA==

RnVuY3Rpb24=

VHJhbnNkdWNlciB0byBsaW5rIHRvIGNvbXBhdGlibGUgY3VycmVudCB0cmFuc2Zvcm1lcnMu

Classification
UNSPSC 41112112
ETIM Class EC002478
IGCC 3240
Commerce
Effective date 2001-03-05
Country of origin DE
ETIM - Electrical characteristics
Type of analogy output 4 - 20 mA
ETIM - Mechanical characteristics
Modular version No
Logistics
GTIN/EAN 3596031711437
Customs number 8504312990
Price unit PC
Weight of the packing unit 0.1
Length of the packing unit 0.095
Width of the packing unit 0.065
Depth of the packing unit 0.05
Technical Characteristics
Control voltage 24 VDC
Input adapted to TRB60 / TCB26-30 / TCB 26-40
Output 4-20 mA / 0-10VDC
Type Current transducer