U3Ryb25nIFBvaW50cw==

  • T3B0aW1pc2F0aW9uIG9mIGluZGljYXRvcnM=

  • RGlmZmVyZW50IG1vdW50aW5ncw==

  • U3VpdGFibGUgZm9yIGFsbCB0eXBlcyBvZiBtZWFzdXJlbWVudA==

RnVuY3Rpb24=

Vm9sdG1ldGVyIGFuZCBhbW1ldGVyIHNlbGVjdG9yIHN3aXRjaGVzIGFsbG93IHBoYXNlIHNlbGVjdGlvbiBvbiB0aHJlZS1waGFzZSBjaXJjdWl0cyBmb3Igdm9sdGFnZSBhbmQgY3VycmVudCBtZWFzdXJlbWVudC48YnIgLz4NClRoZXkgYXJlIGF2YWlsYWJsZSBpbiB0d28gZGlmZmVyZW50IGJveGVzOjxiciAvPg0KLSBTY3Jldy1tb3VudGVkPGJyIC8+DQotIENlbnRyYWxseSBtb3VudGVk

Classification
UNSPSC 41113637
ETIM Class EC001029
IGCC 6303
Commerce
Effective date 1998-03-18
Country of origin DE
ETIM - Mechanical characteristics
Colour button Black
Hole diameter [mm] 22.3
Degree of protection (IP) IP65
Degree of protection (NEMA) 4
Type of electric connection Spring clamp connection
Material front ring Plastic
Colour front ring Chrome
ETIM - Technical features
Number of switch positions 7
Type of control element Short thumb-grip
Suitable for illumination No
With light source No
Switching function latching Yes
Spring-return No
With front ring Yes
Logistics
GTIN/EAN 3596031087815
Customs number 8536508090
Price unit PC
Weight of the packing unit 0.12
Length of the packing unit 0.115
Width of the packing unit 0.05
Depth of the packing unit 0.05
Technical Characteristics
Model 7 positions voltmeter
Size N/A
Type Central