U3Ryb25nIFBvaW50cw==

  • RXh0ZW5zaXZlIHJhbmdl

  • TWFkZSBpbiBFdXJvcGU=

  • TWFueSBhY2Nlc3Nvcmllcw==

RnVuY3Rpb24=

RmVycm9tYWduZXRpYyBhbW1ldGVycyBtZWFzdXJlIHRoZSBhbHRlcm5hdGluZyBjdXJyZW50IG9mIGFueSBlbGVjdHJpY2FsIGNpcmN1aXQuIFRoZXkgYXJlIGVtYmVkZGVkIGluIHRoZSBmcm9udCBwYW5lbCBvZiBjYWJpbmV0cywgZW5jbG9zdXJlcyBvciBvdGhlciBlcXVpcG1lbnQu

Classification
UNSPSC 41113637
ETIM Class EC002292
IGCC 6303
Commerce
Effective date 1998-02-09
Country of origin ES
ETIM - Electrical characteristics
Nominal end value of the scale [A] 125
Measuring range [A] 0..125
Accuracy class 1.5
Power loss [W] 1.1
Voltage type AC
Overcurrent scale No
Calibrated Yes
Stay-set indicator No
ETIM - Mechanical characteristics
Transformer connection Yes
Modular version No
Width [mm] 48
Height [mm] 48
ETIM - Technical features
Model Built-in
Max. needle deflection [°] 90
Logistics
GTIN/EAN 3596031075225
Customs number 9030337000
Price unit PC
Weight of the packing unit 0.12
Technical Characteristics
Deflection 90° 5 x In
Rated current 125
Type AC Analog Ammeter DIN48 90° /5A 5IN