U3Ryb25nIFBvaW50cw==

  • RXh0ZW5zaXZlIHJhbmdl

  • TWFkZSBpbiBFdXJvcGU=

  • TWFueSBhY2Nlc3Nvcmllcw==

RnVuY3Rpb24=

RmVycm9tYWduZXRpYyBhbW1ldGVycyBtZWFzdXJlIHRoZSBhbHRlcm5hdGluZyBjdXJyZW50IG9mIGFueSBlbGVjdHJpY2FsIGNpcmN1aXQuIFRoZXkgYXJlIGVtYmVkZGVkIGluIHRoZSBmcm9udCBwYW5lbCBvZiBjYWJpbmV0cywgZW5jbG9zdXJlcyBvciBvdGhlciBlcXVpcG1lbnQu

Classification
UNSPSC 41113637
ETIM Class EC002292
IGCC 6303
Commerce
Effective date 1998-02-09
Country of origin ES
ETIM - Electrical characteristics
Nominal end value of the scale [A] 50
Measuring range [A] 0..50
Accuracy class 1.5
Power loss [W] 1.1
Voltage type AC
Overcurrent scale No
Calibrated Yes
Stay-set indicator No
ETIM - Mechanical characteristics
Transformer connection Yes
Modular version No
Width [mm] 72
Height [mm] 72
ETIM - Technical features
Model Built-in
Max. needle deflection [°] 90
Logistics
GTIN/EAN 3596031073207
Customs number 9030337000
Price unit PC
Weight of the packing unit 0.2
Length of the packing unit 0.09
Width of the packing unit 0.08
Depth of the packing unit 0.09
Technical Characteristics
Deflection 90° In
Rated current 50
Type AC Analog Ammeter DIN72 90° /5A