U3Ryb25nIFBvaW50cw==
Classification
UNSPSC | 39122331 |
---|---|
ETIM Class | EC002498 |
IGCC | 5367 |
Commerce
Effective date | 2019-01-29 |
---|---|
Country of origin | CN |
Length of the product unit | 0.096 |
Width of the product unit | 0.144 |
Depth of the product unit | 0.106 |
Weight | 0.98 |
ETIM - Technical features
Type of accessory/spare part | Communication and measuring function |
---|---|
Accessory | Yes |
Spare part | No |
Logistics
GTIN/EAN | 3596033086847 |
---|---|
Customs number | 8537109199 |
Price unit | PC |
Weight of the packing unit | 1 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Model | C35 |
---|---|
Size | 96x144x106 |
Type | DIN Rail & Door |