RnVuY3Rpb24=
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000261 |
IGCC | 5177 |
Commerce
Effective date | 2007-05-28 |
---|---|
Country of origin | FR |
ETIM - Mechanical characteristics
Width [mm] | 359 |
---|---|
Height [mm] | 128 |
Depth [mm] | 94 |
Material | Plastic |
Material quality | Other |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With glazed door | No |
With ventilation door | No |
With rear door | No |
Suitable for outdoor set-up | No |
Pitched roof | No |
ETIM - Technical features
Freestanding | No |
---|---|
Floor standing wall model | No |
Suitable for wall mounting | Yes |
Couplable | No |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
EMC-version | No |
Logistics
GTIN/EAN | 3596031879038 |
---|---|
Customs number | 7616999099 |
Price unit | PC |
Weight of the packing unit | 1.42 |
Length of the packing unit | 0.14 |
Width of the packing unit | 0.17 |
Depth of the packing unit | 0.32 |
Technical Characteristics
Height | 127.9 |
---|---|
Model | Extension unit |
Width | 285 |