Function

The SUNSYS HES L SKID is a compact modular battery energy storage system, ideal for easy installation, transport and maintenance. This system is available in a wide range of configurations, with power from 100 to 600 kVA and energy storage capacity from 189 to 1218 kWh. This system has been designed for on-grid and off-grid applications. Delivered fully assembled, the SUNSYS HES L SKID system is factory tested, wired and delivered ready for use.

Conformity to standards

Safety: IEC 62368-1, IEC 62933-5-2; UL 9540A
EMC: EN 61000-6-2/4
Mechanical: EN 60529, EN 62262
Environment: RoHS; REACH; IEC 61249-2-21; WEEE 2012/19/EU
Communication protocol: Modbus TCP
Grid codes: Germany, France, Italy, United Kingdom, Belgium, Netherlands, Sweden, Denmark, Switzerland, Spain and European Grid Code.
Non-exhaustive list. Please contact us for full detailed list of countries and grid codes.

Advantages

Fast and easy installation

All cabinets within the energy storage system are delivered pre-assembled, mounted and factory wired on a specially designed metal structure (SKID).
This solution considerably reduces installation time, limiting the cost of associated structural works whilst still ensuring optimum quality.
Once the system is delivered on site, the only tasks left are connecting the AC power and communication cables.

Multiple configurations available

The system offers several configurations thanks to a complete range of SKID modules, consisting of the SUNSYS HES L cabinets: C-Cab, B-Cab and, optionally, AC-Cab.
This flexibility enables the size of the system to be adjusted to precisely meet the specific needs of each project.
Thanks to these configurations, we are able to cover a wide range of energy storage projects and applications.

Easy to redeploy

The entire system is integrated onto a metal SKID, making it easily transportable and moveable. It can easily be moved to a different site to meet future needs. Our one-piece integrated SKID-based systems make transport especially easy.
The smallest standard configurations (up to 5m) are easy to handle and can be forklifted, minimising transport and handling costs.

Ready to start

Systems are pre-commissioned in our factory, significantly reducing the time needed for on-site commissioning by our technical team. Every system is also factory tested with initial battery cycling completed, ensuring successful on-site installation and operation.
This reduces the time and cost of installation for our customers, enabling them to achieve faster return on investment.

Combines the best technologies

The SUNSYS HES L SKID brings together the very best of conversion, battery and distribution technologies. Jointly designed with CATL, the products are fully compatible. Batteries are available with 0.5C and 1C ratings, covering a wide range of energy storage applications.
The complete system has been validated and certified in accordance with the most stringent European and American standards. Its fire protection system includes heat and smoke detectors, an aerosol fire extinguishing system, a dry pipe to connect a water inlet and a deflagration panel.

Applications

  • Energy – Energy storage for grid services
  • Infrastructure & Transport – Power supply for electric vehicle charging stations
  • Building – Behind-the-meter energy storage

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Extended warranty SUNSYS HES

Guarantee optimal protection and continuous performance of your BESS for up to 20 years.

Learn more

Preventive maintenance SUNSYS HES

Keep your energy storage system at peak efficiency.

Learn more

Documentation

  • PDF
    Extension de garantie pour les systèmes de stockage SUNSYS HES L et SUNSYS HES XXL
    Select
  • PDF
    Extended warranty for energy storage systems SUNSYS HES L and SUNSYS HES XXL
    Select
  • PDF
    SoData - Service de mise à disposition de données brutes issues de produits connectés Socomec sur le cloud
    Select
  • PDF
    SoData - Service provisioning raw data from connected Socomec products on the cloud
    Select
  • PDF
    SoLive PRO - Real-time system data processing and visualisation in the cloud
    Select
  • PDF
    SoLive PRO - Traitement et visualisation des données en temps réel d'un système dans le cloud
    Select
  • PDF
    SUNSYS HES L SKID_Drop and start energy storage systems
    Select
  • PDF
    SUNSYS HES L SKID_Des systèmes de stockage d’énergie livrés prêts à démarrer