Function

SIRCOVER products are manually operated transfer switches with positive break indication. This combination of three interlocked load break switches provides 3+6 or 4+8 poles for bypass applications.
They provide on-load transfer between two sources for any low voltage power circuit, as well as safety isolation by double breaking per pole. Other applications include source inversion (e.g. to change the direction of a motor) or grounding/earthing.

Conformity to standards

IEC 60947-6-1
IEC 60947-3

Advantages

A complete range

There are 4 SIRCOVER models to meet every need.
The standard model I-0-II, the overlapping contact model I-I+II-II, the bypass model and the bypass with overlapping contact model I-I+II-II.

Stable positions

SIRCOVER devices have three stable positions, unaffected by voltage fluctuations and vibrations, protecting loads from network disturbances.

On-load switching

With its AC-23 and AC-33 characteristics, tested according to standards IEC 60947-3 and IEC 60947-6-1, the SIRCOVER enables safe on-load switching for any type of load. With its on-load transfer capabilities, it is not necessary to isolate loads prior to transfer therefore the SIRCOVER offers an economical solution.

Applications

  • Infrastructure & Transport – Power supply for railway signaling
  • Infrastructure & Transport – Disconnection for light rail
  • Industry – Protection of drives and motors

Environmental data

Sustainable advantages - Robust design, using durable and stable materials to maximise product lifetime
- Tested beyond market standards to maximise product lifetime - even in severe operating environments
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
eco design Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Documentation

  • PDF
    Manually operated Transfer Switching Equipment
    Select
  • PDF
    Guide de choix - Inverseurs de sources manuels
    Select
  • PDF
    SIRCOVER range_UK declaration
    Select
  • PDF
    SIRCOVER & SIRCOVER ByPass_UE declaration
    Select
  • PDF
    SIRCOVER - Manual Transfer Switching Equipment from 125 to 3200 A
    Select
  • PDF
    SIRCOVER - Inverseurs de sources manuels
    Select
  • PDF
    SIRCOVER - Manual Transfer Switching Equipment
    Select
  • PDF
    SIRCOVER Bypass_PEP
    Select
  • PDF
    SIRCOVER Bypass I-I+II-II_UE declaration
    Select
  • SIRCOVER BP 3+6P 125A CAD 41AC7013
  • SIRCOVER BP 3+6P 200A CAD 41AC7020
  • SIRCOVER BP 3+6P 250A CAD 41AC7025
  • SIRCOVER BP 4+8P 125A CAD 41AC9013
  • SIRCOVER BP 4+8P 200A CAD 41AC9020
  • SIRCOVER BP 4+8P 250A CAD 41AC9025

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!