Strong Points
Function
Based on field proven technology, Socomec’s LI-ION BATTERY UPS provides a robust and sustainable solution that offers several advantages over traditional valve-regulated, lead acid batteries.
To maximise the power system’s availability and reduce the consequences of battery failure, the LI-ION BATTERY UPS is equipped with an embedded interactive control system that provides accurate and individual cell monitoring.
Thanks to its high energy density, the LI-ION BATTERY UPS saves footprint leaving free space for additional IT equipment or additional rooms to accommodate future power upgrades.
Less sensitive to higher temperatures, the LI-ION BATTERY UPS requires less cooling and hence reduces energy costs.
References
Li-Ion Battery UPS is available in 20 versions
Advantages
High sustainability
Socomec is committed to developing solutions that reduce the environmental impact from the
design stage and throughout their entire life cycle.
The LI-ION BATTERY UPS energy system is the latest solution designed for helping environmental
sustainability:
- No toxic materials.
- REACH / RoHS compliant materials.
- No gas emissions.
- No risk of acid leakage.
Applications
- Data center – Server availability
- Data center – Telecommunications infrastructure availability