Function

Ensuring permanent power supply to electrical infrastructure for business continuity whilst reducing the TCO (Total Cost of Ownership) is a main concern for data centres. LI-ION BATTERY UPS – Socomec’s latest innovative UPS solution – provides reliable back-up power availability in a reduced footprint, with extended life time and reduced maintenance.

References

Li-Ion Battery UPS is available in X versions

Item Width Depth Height Weight Description (240 char.) Sn Select
1440000001 600 650 2055 550 DELPHYS GP 2.0 LITHIUM ION BATTERY 136S TYPE IN CABINET WITH CIRCUIT BREAKER 3 YEARS WARRANTY
1440000002 600 650 2055 535 DELPHYS GP 2.0 LITHIUM ION BATTERY 128S TYPE IN CABINET WITH CIRCUIT BREAKER 3 YEARS WARRANTY
1440200632 600 645 1930 145 DC COUPLING CABINET AND FUSOMAT PROTECTION FOR LITHIUM BATTERY MOUNTED IN CABINET FOR 160-200kVA UPS (NEEDED FROM 3 TO 6 STRINGS) 200
1440300628 3 LITHIUM-ION BATTERY BASIC COMMUNICATION KIT FOR DELPHYS GP 160-300 (INCLUDING DC FILTER AND ADC CARD)
1440300632 600 645 1930 145 DC COUPLING CABINET AND FUSOMAT PROTECTION FOR LITHIUM BATTERY MOUNTED IN CABINET FOR 250-300kVA UPS (NEEDED FROM 4 to 6 STRINGS) 300
1440300649 600 650 2055 480
1440300650 5 LITHIUM-ION BATTERY INTERACTIVITY KIT FOR DELPHYS GP 160-300 (INCLUDING DC FILTER AND DIRIS D70 KIT)
1440400627 8
1440400628 3
1440400632 600 645 1930 145 DC COUPLING CABINET AND FUSOMAT PROTECTION FOR LITHIUM BATTERY MOUNTED IN CABINET FOR 400kVA UPS (NEEDED FROM 3 TO 6 STRINGS) 400
1440500615 6 LITHIUM-ION BATTERY BASIC COMMUNICATION KIT FOR DELPHYS GP 400-500 (INCLUDING DC FILTER AND ADC CARD)
1440500627 8 LITHIUM-ION BATTERY INTERACTIVITY KIT FOR DELPHYS GP 400-500 (INCLUDING DC FILTER AND DIRIS D70 KIT)
1440500632 600 845 1930 145 DC COUPLING CABINET AND FUSOMAT PROTECTION FOR LITHIUM BATTERY MOUNTED IN CABINET FOR 500kVA UPS (NEEDED FROM 4 TO 6 STRINGS) 500
3XL-IN-H-LIBINT MODULYS XL INTERACTIVITY KIT WITH DISTRIBUTED OR BLENDED LI-ION BATTERIES (ONE KIT PER POWER HUB)
3XL-IN-H-LIBISH MODULYS XL INTERACTIVITY KIT WITH SHARED LI-ION BATTERY (ONE KIT PER POWER HUB) 1200
3XL-IN-PI-LIBF 2 LI-ION BATTERY COMPATIBILITY KIT FOR MXL (ONE DC FILTER PER MODULE) 200
3XL-LB1M16-067W 600 650 2055 535 MODULYS XL LITHIUM ION BATTERY 128S TYPE IN CABINET WITH CIRCUIT BREAKER 3 YEARS WARRANTY
3XL-LB1M17-067W 600 650 2055 550 MODULYS XL LITHIUM ION BATTERY 136S TYPE IN CABINET WITH CIRCUIT BREAKER 3 YEARS WARRANTY
LIB-128S-V2 LITHIUM ION BATTERY SAMSUNG 128S v2 TYPE IN CABINET WITH CIRCUIT BREAKER 3 YEARS WARRANTY (BATTERY UNIQUELY)
LIB-136S-V2 LITHIUM ION BATTERY SAMSUNG 136S v2 TYPE IN CABINET WITH CIRCUIT BREAKER 3 YEARS WARRANTY (BATTERY UNIQUELY)
LIB-TP100 LITHIUM ION BATTERY VISION TP100 TYPE IN CABINET WITH CIRCUIT BREAKER 3 YEARS WARRANTY (BATTERY UNIQUELY)
LIB-TP200 LITHIUM ION BATTERY VISION TP200 TYPE IN CABINET WITH CIRCUIT BREAKER 3 YEARS WARRANTY (BATTERY UNIQUELY)
LIB-W10Y-VISION 10 YEARS WARRANTY FOR VISION LITHIUM BATTERIES (3 YEARS AS STANDARD + 7 YEARS EXTENSION)
LIB-TP100-3WLCD 600 1000 2000 550 LITHIUM ION BATTERY VISION TP100 TYPE - LFP 512V 50AH 25.6 kWh - IN CABINET WITH CIRCUIT BREAKER AND LCD MIMIC PANEL - INTERCONNECTIONS CABLE NOT INCLUDED - 3 YEARS WARRANTY (BATTERY UNIQUELY)
LIB-TP200-3WLCD 600 1000 2000 900 LITHIUM ION BATTERY VISION TP200 TYPE - LFP 512V 100AH 51.2 kWh - IN CABINET WITH CIRCUIT BREAKER AND LCD MIMIC PANEL - INTERCONNECTIONS CABLE NOT INCLUDED - 3 YEARS WARRANTY (BATTERY UNIQUELY)
LIB-W5Y-SAMSUNG 5 YEARS WARRANTY FOR SAMSUNG LITHIUM BATTERIES (3 YEARS AS STANDARD + 2 YEARS EXTENSION)
M4-LIB-01M-050K 600 1090 2000 500
LIB-W5Y-VISION 5 YEARS WARRANTY FOR VISION LITHIUM BATTERIES (3 YEARS AS STANDARD + 2 YEARS EXTENSION)
M4-LIB-01M-060K 600 1090 2000 601 MODULYS GP 2.0 LITHIUM ION BATTERY IN CABINET 31kWh MASTER TYPE WITH CIRCUIT BREAKER AND MONITORING SYSTEM 3 YEARS WARRANTY
M4-LIB-01S-060K 600 1090 2000 500 MODULYS GP 2.0 LITHIUM ION BATTERY IN CABINET 31kWh SLAVE TYPE WITH CIRCUIT BREAKER AND MONITORING SYSTEM 3 YEARS WARRANTY
M4-LIB-02M-050K 600 1090 2000 800
M4-LIB-02M-060K 600 1090 2000 800 MODULYS GP 2.0 LITHIUM ION BATTERY IN CABINET 62kWh MASTER TYPE WITH CIRCUIT BREAKER AND MONITORING SYSTEM 3 YEARS WARRANTY
M4-LIB-02S-060K 600 1090 2000 800 MODULYS GP 2.0 LITHIUM ION BATTERY IN CABINET 62kWh SLAVE TYPE WITH CIRCUIT BREAKER AND MONITORING SYSTEM 3 YEARS WARRANTY
M4-OP-LIB-D70 1 MODULYS GP LITHIUM-ION BATTERY INTERACTION KIT MOUNTED ON FIELD (CIM SUPPORT NEEDED)
U4-OP-LIB-ADC 82 168 40 0.5

Advantages

Increased availability

Based on the latest technologies, the Socomec LI-ION BATTERY UPS provides higher power density and faster recharges than lead-acid systems.
To maximise the power system’s availability and reduce the consequences of battery failure, the LI-ION BATTERY UPS is equipped with an embedded interactive control system that provides accurate and individual cell monitoring.

Space optimization, low total cost of ownership

Thanks to its high energy density, the LI-ION BATTERY UPS saves space and is lighter than a lead-acid battery UPS.
The LI-ION BATTERY UPS allows a more effective and flexible use of the space, leaving free space for additional IT equipment or additional rooms to accommodate future power upgrades. Less sensitive to higher temperatures, the LI-ION BATTERY UPS requires less cooling and hence reduces energy costs.

Applications

  • Data center - Power availability for servers
  • Data center - Power availability for telecom

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!