Function

ATyS g M are modular automatic transfer switches with positive break indication. They are 2 or 4 pole (single or three-phase) devices.
They have all the functions of the ATyS d M together with an integrated controller, giving them automatic features dedicated and mains/genset applications. They are intended for use in low voltage power supply systems where a brief interruption of the load supply is acceptable during transfer.

Conformity to standards

IEC 60947-6-1
IEC 60947-3
GB 14048.11

Advantages

Quick start

ATyS g M transfer switches offer significant time saving during commissioning (the process takes 2 to 3 minutes). Thanks to
the design that allows commissioning through through just 4 potentiometers and four DIP switches, a screwdriver is all that is required to configure the parameters.

Dedicated to mains/genset applications

In addition to its single-phase and threephase voltage & frequency monitoring for both incoming sources, the product’s integrated controller also features functions that are specific to mains/genset applications (genset control, test on load, etc.).

Secure programming

To ensure that the correct configuration is maintained an optional sealable cover can be fitted in order to avoid any unintentional modifications to the programming.

Secure

ATyS g M have both electrical and mechanical interlocks for optimum security. They also feature a positive break indicator, confirming switch position with dual mechanical indicators for increased safety.

High-speed transfer

ATyS g M devices are based on a coil solution with rotating contacts, therefore ensuring an extremely short black-out duration (< 90ms).

Superior electrical performance

ATyS g M devices are compliants with IEC 60947-6-1, the standard governing transfer switches. Their AC-33B properties of up to 125 A mean you can use the same product for resistive and inductive loads.

Immune to voltage fluctuations

The power supply of the ATyS g M is only active during transfer. As the product is based on stable positions, it is not affected by network voltage fluctuations.

Applications

  • Data center - Power availability for telecom
  • Energy - Energy storage for grid services
  • Industry - Power availability for industrial process
  • Building - Energy storage behind the meter

Documentation

  • PDF
    ATyS t M - ATyS g M Automatic Transfer Switching Equipment
    Select
  • PDF
    ATyS t M - ATyS g M - Inverseurs de sources automatiques
    Select
  • PDF
    ATYS M - Inverseurs de sources modulaires
    Select
  • PDF
    ATyS M - Modular Transfer Switching Equipment
    Select
  • PDF
    ATyS t M - ATyS g M - Automatic Transfer Switching Equipment
    Select
  • PDF
    Remotely operated and Automatic Transfer Switching Equipment Atys
    Select
  • PDF
    ATyS - Inverseurs de sources manoeuvrés à distance et automatiques
    Select
  • PDF
    2024010305644099-CCC Certificate ATYS M 40A~160A T.pdf
    Select
  • PDF
    ATyS range_Cmim declaration
    Select
  • PDF
    ATyS gM_PEP
    Select
  • ATyS g M - 2P 40A 230Vac CAD 93532004
  • ATyS g M - 2P 63A 230Vac CAD 93532006
  • ATyS g M - 2P 80A 230Vac CAD 93532008
  • ATyS g M - 2P 100A 230Vac CAD 93532010
  • ATyS g M - 2P 125A 230Vac CAD 93532012
  • ATyS g M - 2P 160A 230Vac CAD 93532016
  • ATyS g M - 4P 40A 230/400Vac CAD 93544004
  • ATyS g M - 4P 63A 230/400Vac CAD 93544006
  • ATyS g M - 4P 80A 230/400Vac CAD 93544008
  • ATyS g M - 4P 100A 230/400Vac CAD 93544010

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!