30 M€
Budget
4 years
Project duration
2500 MWc
PV power
2 MW
storage capacity
The referenced media source is missing and needs to be re-embedded.

 

The city of Nice on the Côte d'Azur has put energy control at the heart of its regional planning policies.

In Carros, the NICE GRID project provides various stakeholders with the means to massively integrate renewable energy and ensure optimal energy management.

The challenges of the project
Guarantee efficiency

Maximise photovoltaic production to the local grid using all the roof surfaces available.

Costs reduction

Minimise investments in infrastructure.

Zero outage

Ensure a continuity of service, even if the main grid fails.

Socomec role on Nice Grid project

The referenced media source is missing and needs to be re-embedded.

Socomec’s smart energy storage management solutions are key to the innovative system implemented in the NICE GRID project. During the day, the surplus photovoltaic production is stored in batteries. The available energy allows you to increase the flexibility of the grid and overcome any interruptions in supply. Across the district, the Socomec storage converter allows islanding or the creation of a Microgrid.

NICE GRID: commissioning of 33 kW energy storage container

NICE GRID: commissioning of the energy storage in the MV/LV substation

Our energy storage reference

Paradise
A smart network for the local community
Stem
Energy storage systems for reduced electricity billing
Solenbat
Solenbat optimises the active energy efficiency of buildings
Image
ui/Thin/chat-ask
Any questions?
Contact our experts for tailor made support