This software, supplied free of charge, allows, via an Ethernet or RS485 connection, to extract EN50160 event management data, sag, outage and swell, as well as the associated curves. It also enables storage of all this information in CSV format (Excel standard) with a view to offline processing. The software operates in a Windows XP Service pack 3, VISTA or Windows 7 environment. The minimum configuration required is a PC with a minimum 1.0 GHz processor, RAM 512 MB, at least 500 MB space available on the hard disk and a screen with minimum resolution 1024x768. It requires installation of .net framework version 3.5 SP1 or later. This can be downloaded free from the Microsoft site via the following link

http://www.microsoft.com.