Power Quality, Monitoring and Metering T2CB 26-30 current transformers Bar or cable-through CT 30 mm 0.2s - 150 to 750 A T2CB 32-40 current transformers Bar or cable-through CT 40 mm 0.2s - 200 to 750 A T2CB 44-63 current transformers Bar or cable-through CT 63 mm 0.2s - 300 to 1500 A T2CA 225 current transformers Cable-through CT 225 mm 0.2s - 150 to 600 A T2BA 127 current transformers Bar-through CT 127 mm 0.2s - 1200 to 2000 A T2BA 103 current transformers Bar-through CT 103 mm 0.2s - 1000 to 1500 A T2BA 100 current transformers Bar-through CT 100 mm 0.2s - 1200 to 3000 A TO 816 current transformers Split-core CT 85x165 mm window - 1000 to 5000 A TO 58 current transformers Split-core CT 55x85 mm window - 250 to 1000 A TO 23 current transformers Split-core CT 23x33 mm window - 100 to 400 A TO 812 current transformers Split-core CT 85x125 mm window - 250 to 1250 A Closed core balance transformers type A Differential earth fault core balance transformer - dedicated to DIRIS Digiware R-60 and RESYS Pagination ‹ ‹ Previous 1 2 3 4 5