UG9pbnRzIGZvcnRz
Rm9uY3Rpb24=
Caractéristiques techniques
Indication de la fusion du fusible | without striker |
---|---|
Taille fusible | F1 |
Tension nominale | 550 VAC |
Calibre | 32 |
Type | gG |
Classification
UNSPSC | 39121612 |
---|---|
Classe ETIM | EC000055 |
IGCC | 4908 |
Commerce
Date d'effet | 1998-03-27 |
---|---|
Pays d'origine | IN |
ETIM - Electrical characteristics
Voltage type | AC |
---|---|
Rated current [A] | 32 |
Rated voltage AC [V] | 550 |
Utilization category | Other |
ETIM - Mechanical characteristics
Type of fuse status indicator | None |
---|
ETIM - Technical features
Fuse construction type according to IEC 60269 | Other |
---|
Logistique
GTIN/EAN | 3596031420056 |
---|---|
Code douane | 8536105090 |
Unité de contenu | PC |
Poids brut de l'unité d'emballage | 0.1 |
Normes
Conformité aux normes | IEC |
---|