UG9pbnRzIGZvcnRz
Rm9uY3Rpb24=
Caractéristiques techniques
Type de commande | Direct : C2 / External : V0 |
---|---|
Nombre de pôles | 8 |
Tension nominale | 1000 |
Calibre | 600 |
Type | Commande frontale |
Taille du boitier | B6ds |
Classification
UNSPSC | 39122233 |
---|---|
Classe ETIM | EC000216 |
IGCC | 5290 |
Commerce
Date d'effet | 2011-07-08 |
---|---|
Pays d'origine | FR |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 1000 |
---|---|
Rated operating voltage [V] | 600..1000 |
Rated permanent current Iu [A] | 600 |
Number of poles | 8 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | Yes |
Colour control element | Other |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Number of switches | 1 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Type of control element | Other |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Logistique
GTIN/EAN | 3596032614973 |
---|---|
Code douane | 8536508090 |
Unité de contenu | PC |
Poids brut de l'unité d'emballage | 17 |