UG9pbnRzIGZvcnRz

  • TGFyZ2UgZ2FtbWU=

  • RmFicmlxdcOpIGVuIEV1cm9wZQ==

  • Tm9tYnJldXggYWNjZXNzb2lyZXM=

Rm9uY3Rpb24=

TGVzIGFtcMOocmVtw6h0cmVzIGZlcnJvbWFnbsOpdGlxdWVzIGFzc3VyZW50IGxhIG1lc3VyZSBkZSBjb3VyYW50IGFsdGVybmF0aWYgZGUgdG91dCBjaXJjdWl0IMOpbGVjdHJpcXVlLiBJbHMgc+KAmWVuY2FzdHJlbnQgZW4gZmHDp2FkZSBk4oCZYXJtb2lyZXMsIGNvZmZyZXRzIG91IGF1dHJlcyDDqXF1aXBlbWVudHMu

Caractéristiques techniques
Déviation 90° 5 x In
Calibre 400
Type AC Analog Ammeter DIN48 90° /5A 5IN
Classification
UNSPSC 41113637
Classe ETIM EC002292
IGCC 6303
Commerce
Date d'effet 1998-02-09
Pays d'origine ES
ETIM - Electrical characteristics
Nominal end value of the scale [A] 400
Measuring range [A] 0..400
Accuracy class 1.5
Power loss [W] 1.1
Voltage type AC
Overcurrent scale No
Calibrated Yes
Stay-set indicator No
ETIM - Mechanical characteristics
Transformer connection Yes
Modular version No
Width [mm] 48
Height [mm] 48
ETIM - Technical features
Model Built-in
Max. needle deflection [°] 90
Logistique
GTIN/EAN 3596031075102
Code douane 9030337000
Unité de contenu PC
Poids brut de l'unité d'emballage 0.095

Documentation