UG9pbnRzIGZvcnRz
Rm9uY3Rpb24=
Caractéristiques techniques
Type de commande | Front |
---|---|
Nombre de pôles | 3 |
Calibre | 25 |
Taille | M1 |
Type | Polycarbonate enclosure LBS |
Taille du boitier | M1 |
Classification
UNSPSC | 39122233 |
---|---|
Classe ETIM | EC000216 |
IGCC | 5290 |
Commerce
Date d'effet | 2007-09-26 |
---|---|
Date d'obsolescence | 2017-07-06 |
Pays d'origine | CN |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 690 |
---|---|
Rated operating voltage [V] | 400..690 |
Rated permanent current Iu [A] | 25 |
Rated permanent current at AC-23, 400 V [A] | 25 |
Rated permanent current at AC-21, 400 V [A] | 25 |
Rated operation power at AC-3, 400 V [kW] | 25 |
Rated short-time withstand current lcw [kA] | 1.26 |
Rated operation power at AC-23, 400 V [kW] | 9 |
Switching power at 400 V [kW] | 9 |
Conditioned rated short-circuit current Iq [kA] | 50 |
Number of poles | 3 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | No |
Colour control element | Black |
Degree of protection (IP), front side | IP65 |
Degree of protection (NEMA) | 4X |
ETIM - Technical features
Version as main switch | No |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Number of switches | 1 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Complete device in housing |
Type of control element | Door coupling rotary drive |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Logistique
GTIN/EAN | 3596031891764 |
---|---|
Code douane | 8536508090 |
Unité de contenu | PC |
Poids brut de l'unité d'emballage | 0.69 |
Longueur de l'unité d'emballage | 0.185 |
Largeur de l'unité d'emballage | 0.135 |
Profondeur de l'unité d'emballage | 0.13 |
Normes
Conformité aux normes | UL |
---|