UG9pbnRzIGZvcnRz

  • RmFjaWxpdMOpIGRlIG1vbnRhZ2U=

  • Q29tcGFjaXTDqQ==

  • U8OpY3VyaXTDqQ==

Rm9uY3Rpb24=

TGVzIENPTU/CoGFzc3VyZW50IGxhIGNvdXB1cmUgZXQgbGEgZmVybWV0dXJlIHNvdXMgdG91cyB0eXBlcyBkZSBjaGFyZ2UgZXQgbGUgc2VjdGlvbm5lbWVudCBkZSBzw6ljdXJpdMOpIGRlIHRvdXQgY2lyY3VpdCDDqWxlY3RyaXF1ZSBiYXNzZSB0ZW5zaW9uLCBub3RhbW1lbnQgZGVzIGNpcmN1aXRzIGRlIGNvbW1hbmRlIG1hY2hpbmUu

Caractéristiques techniques
Type de commande K1-Direct
Nombre de pôles 3
Tension nominale 400..690 VAC
Calibre 50 (UL) 63 (IEC)
Type Montage sur fond d'armoire pour commande directe
Taille du boitier COMO
Classification
UNSPSC 39122233
Classe ETIM EC000216
IGCC 5290
Commerce
Date d'effet 2016-02-29
Pays d'origine DE
Longueur du produit 0.045
Largeur du produit 0.0745
Profondeur du produit 0.044
Poids du produit 0.15
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 690
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 63
Rated permanent current at AC-23, 400 V [A] 41
Rated permanent current at AC-21, 400 V [A] 63
Rated operation power at AC-3, 400 V [kW] 63
Rated short-time withstand current lcw [kA] 1
Rated operation power at AC-23, 400 V [kW] 22
Switching power at 400 V [kW] 22
Conditioned rated short-circuit current Iq [kA] 8
Number of poles 3
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation No
Suitable for intermediate mounting Yes
Colour control element Other
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch No
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 1
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Other
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Logistique
GTIN/EAN 3596032965532
Code douane 8536508090
Unité de contenu PC
Poids brut de l'unité d'emballage 0.15
Longueur de l'unité d'emballage 0.13
Largeur de l'unité d'emballage 0.27
Profondeur de l'unité d'emballage 0.28
Normes
Conformité aux normes IEC

Documentation