UG9pbnRzIGZvcnRz
Rm9uY3Rpb24=
Caractéristiques techniques
Modèle | TO 812 |
---|---|
Ouverture | 85x125 |
Calibre | 250 |
Courant nominal secondaire | 5 |
Classification
UNSPSC | 39121032 |
---|---|
Classe ETIM | EC002048 |
IGCC | 4186 |
Commerce
Date d'effet | 2004-04-29 |
---|---|
Pays d'origine | HU |
ETIM - Electrical characteristics
Rated primary current [A] | 250 |
---|---|
Rated secondary current [A] | 5 |
Rated secondary apparent power [VA] | 1.5 |
Accuracy class | 1 |
Overcurrent limiting factor | FS 5 |
Calibrated | No |
ETIM - Mechanical characteristics
With contact protection | No |
---|---|
Height opening [mm] | 85..85 |
Width opening [mm] | 125..125 |
Snap mounting | Yes |
With copper rail | Yes |
Secondary connection | Screw connection |
ETIM - Technical features
Model | Attachable current transformer |
---|---|
Number of primary inputs | 1 |
Logistique
GTIN/EAN | 3596031742097 |
---|---|
Code douane | 8504318090 |
Unité de contenu | PC |
Poids brut de l'unité d'emballage | 1.33 |
Longueur de l'unité d'emballage | 0.067 |
Largeur de l'unité d'emballage | 0.185 |
Profondeur de l'unité d'emballage | 0.208 |
Normes
Conformité aux normes | IEC |
---|