--X33F-LB08-0PZ4-67a0c56f Content-Disposition: form-data; name=""; filename="DIRIS-DIGIWARE-U-30---VOLTAGE-MEASUREMENT-MODULE_COMMUNICATION-TABLE_2025-02_CMT-1.11.5_EN.html" Content-Type: application/octet-stream  MODBUS tables of DIRIS Digiware U-30
logosocomec.png

Identification


Product


Product identification


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 69 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 MODBUS Table Version - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Customization data loaded (True/False) - U8
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Product version (Revision) - U16
50021 0xC365 1 Product version (Build) - U16
50022 0xC366 3 Product build date - DATETIME_3
50025 0xC369 1 Software technical base version (Major) - U16
50026 0xC36A 1 Software technical base version (Minor) - U16
50027 0xC36B 1 Software technical base version (Revision) - U16
50028 0xC36C 1 Customization version (Major) - U16
50029 0xC36D 1 Customization version (Minor) - U16
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Customization VLO (EX : "880700") - STRING_NORM
50038 0xC376 4 Software technical base VLO (EX : "880600") - STRING_NORM
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "PMD EE") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM
50066 0xC392 1 Ressource version (Build 2) - U16
50067 0xC393 2 Net ID - U32_HEX


LED Blinking




Date Time


Set / Get



Hour Counter


Operating hours counters


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
512 0x0200 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
512 0x0200 2 Total operating hours counter s U32
514 0x0202 2 Partial operating hours counter s U32



Communication


Access



OverRS



Flags



Diag



Token



Digiware




Commissioning


Network


Settings



Diagnostic





Power Monitoring AC


Settings



Network


Inst


Inst. measurement - Network


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36864 0x9000 Info 37 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36864 0x9000 2 Date of last instance s DATETIME
36866 0x9002 1 Integration time s / 5 U16
36867 0x9003 2 System Ph-N Voltage V 10⁻² U32
36869 0x9005 2 System Ph-Ph Voltage V 10⁻² U32
36871 0x9007 2 Frequency mHz U32
36873 0x9009 2 Ph-N Voltage : V1 V 10⁻² U32
36875 0x900B 2 Ph-N Voltage : V2 V 10⁻² U32
36877 0x900D 2 Ph-N Voltage : V3 V 10⁻² U32
36879 0x900F 2 Ph-N Voltage : Vn V 10⁻² U32
36881 0x9011 2 Ph-Ph Voltage : U12 V 10⁻² U32
36883 0x9013 2 Ph-Ph Voltage : U23 V 10⁻² U32
36885 0x9015 2 Ph-Ph Voltage : U31 V 10⁻² U32
36887 0x9017 2 Vdir V 10⁻² U32
36889 0x9019 2 Vinv V 10⁻² U32
36891 0x901B 2 Vhom V 10⁻² U32
36893 0x901D 1 Vnb % / 100 U16
36894 0x901E 2 Udir V 10⁻² U32
36896 0x9020 2 Uinv V 10⁻² U32
36898 0x9022 1 Unb % / 100 U16
36899 0x9023 1 Vnba % / 100 U16
36900 0x9024 1 Unba % / 100 U16

Inst. fundamental measurement - Network


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37120 0x9100 Info 38 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37120 0x9100 2 Date of last instance s DATETIME
37122 0x9102 1 Integration time s / 5 U16
37123 0x9103 2 Ph-N voltage: V1h1 V 10⁻² U32
37125 0x9105 2 Ph-N voltage: V2h1 V 10⁻² U32
37127 0x9107 2 Ph-N voltage: V3h1 V 10⁻² U32
37129 0x9109 2 Ph-N voltage: Vnh1 V 10⁻² U32
37131 0x910B 1 Ph-N voltage phase: phV1h1 ° 10⁻¹ S16
37132 0x910C 1 Ph-N voltage phase: phV2h1 ° 10⁻¹ S16
37133 0x910D 1 Ph-N voltage phase: phV3h1 ° 10⁻¹ S16
37134 0x910E 1 Ph-N voltage phase: phVnh1 ° 10⁻¹ S16
37135 0x910F 2 Ph-Ph voltage: U12h1 V 10⁻² U32
37137 0x9111 2 Ph-Ph voltage: U23h1 V 10⁻² U32
37139 0x9113 2 Ph-Ph voltage: U31h1 V 10⁻² U32
37141 0x9115 1 Ph-Ph voltage phase: phU12h1 ° 10⁻¹ S16
37142 0x9116 1 Ph-Ph voltage phase: phU23h1 ° 10⁻¹ S16
37143 0x9117 1 Ph-Ph voltage phase: phU31h1 ° 10⁻¹ S16
37144 0x9118 1 Ph-N Voltage total harmonic distortion : THD V1 % / 100 U16
37145 0x9119 1 Ph-N Voltage total harmonic distortion : THD V2 % / 100 U16
37146 0x911A 1 Ph-N Voltage total harmonic distortion : THD V3 % / 100 U16
37147 0x911B 1 Ph-Ph Voltage total harmonic distortion : THD U12 % / 100 U16
37148 0x911C 1 Ph-Ph Voltage total harmonic distortion : THD U23 % / 100 U16
37149 0x911D 1 Ph-Ph Voltage total harmonic distortion : THD U31 % / 100 U16
37150 0x911E 1 System THD V % / 100 U16
37151 0x911F 1 System THD U % / 100 U16
37152 0x9120 1 Crest factor : V1 - / 1000 U16
37153 0x9121 1 Crest factor : V2 - / 1000 U16
37154 0x9122 1 Crest factor : V3 - / 1000 U16
37155 0x9123 1 Crest factor : U12 - / 1000 U16
37156 0x9124 1 Crest factor : U23 - / 1000 U16
37157 0x9125 1 Crest factor : U31 - / 1000 U16

Inst. V harmonics - Network


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37504 0x9280 Info 81 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37504 0x9280 1 harmonic V1 row 2 % / 100 U16
37505 0x9281 1 harmonic V2 row 2 % / 100 U16
37506 0x9282 1 harmonic V3 row 2 % / 100 U16
37507 0x9283 1 harmonic V1 row 3 % / 100 U16
37508 0x9284 1 harmonic V2 row 3 % / 100 U16
37509 0x9285 1 harmonic V3 row 3 % / 100 U16
37510 0x9286 1 harmonic V1 row 4 % / 100 U16
37511 0x9287 1 harmonic V2 row 4 % / 100 U16
37512 0x9288 1 harmonic V3 row 4 % / 100 U16
37513 0x9289 1 harmonic V1 row 5 % / 100 U16
37514 0x928A 1 harmonic V2 row 5 % / 100 U16
37515 0x928B 1 harmonic V3 row 5 % / 100 U16
37516 0x928C 1 harmonic V1 row 6 % / 100 U16
37517 0x928D 1 harmonic V2 row 6 % / 100 U16
37518 0x928E 1 harmonic V3 row 6 % / 100 U16
37519 0x928F 1 harmonic V1 row 7 % / 100 U16
37520 0x9290 1 harmonic V2 row 7 % / 100 U16
37521 0x9291 1 harmonic V3 row 7 % / 100 U16
37522 0x9292 1 harmonic V1 row 8 % / 100 U16
37523 0x9293 1 harmonic V2 row 8 % / 100 U16
37524 0x9294 1 harmonic V3 row 8 % / 100 U16
37525 0x9295 1 harmonic V1 row 9 % / 100 U16
37526 0x9296 1 harmonic V2 row 9 % / 100 U16
37527 0x9297 1 harmonic V3 row 9 % / 100 U16
37528 0x9298 1 harmonic V1 row 10 % / 100 U16
37529 0x9299 1 harmonic V2 row 10 % / 100 U16
37530 0x929A 1 harmonic V3 row 10 % / 100 U16
37531 0x929B 1 harmonic V1 row 11 % / 100 U16
37532 0x929C 1 harmonic V2 row 11 % / 100 U16
37533 0x929D 1 harmonic V3 row 11 % / 100 U16
37534 0x929E 1 harmonic V1 row 12 % / 100 U16
37535 0x929F 1 harmonic V2 row 12 % / 100 U16
37536 0x92A0 1 harmonic V3 row 12 % / 100 U16
37537 0x92A1 1 harmonic V1 row 13 % / 100 U16
37538 0x92A2 1 harmonic V2 row 13 % / 100 U16
37539 0x92A3 1 harmonic V3 row 13 % / 100 U16
37540 0x92A4 1 harmonic V1 row 14 % / 100 U16
37541 0x92A5 1 harmonic V2 row 14 % / 100 U16
37542 0x92A6 1 harmonic V3 row 14 % / 100 U16
37543 0x92A7 1 harmonic V1 row 15 % / 100 U16
37544 0x92A8 1 harmonic V2 row 15 % / 100 U16
37545 0x92A9 1 harmonic V3 row 15 % / 100 U16
37546 0x92AA 1 harmonic V1 row 16 % / 100 U16
37547 0x92AB 1 harmonic V2 row 16 % / 100 U16
37548 0x92AC 1 harmonic V3 row 16 % / 100 U16
37549 0x92AD 1 harmonic V1 row 17 % / 100 U16
37550 0x92AE 1 harmonic V2 row 17 % / 100 U16
37551 0x92AF 1 harmonic V3 row 17 % / 100 U16
37552 0x92B0 1 harmonic V1 row 18 % / 100 U16
37553 0x92B1 1 harmonic V2 row 18 % / 100 U16
37554 0x92B2 1 harmonic V3 row 18 % / 100 U16
37555 0x92B3 1 harmonic V1 row 19 % / 100 U16
37556 0x92B4 1 harmonic V2 row 19 % / 100 U16
37557 0x92B5 1 harmonic V3 row 19 % / 100 U16
37558 0x92B6 1 harmonic V1 row 20 % / 100 U16
37559 0x92B7 1 harmonic V2 row 20 % / 100 U16
37560 0x92B8 1 harmonic V3 row 20 % / 100 U16
37561 0x92B9 1 harmonic V1 row 21 % / 100 U16
37562 0x92BA 1 harmonic V2 row 21 % / 100 U16
37563 0x92BB 1 harmonic V3 row 21 % / 100 U16
37564 0x92BC 1 harmonic V1 row 22 % / 100 U16
37565 0x92BD 1 harmonic V2 row 22 % / 100 U16
37566 0x92BE 1 harmonic V3 row 22 % / 100 U16
37567 0x92BF 1 harmonic V1 row 23 % / 100 U16
37568 0x92C0 1 harmonic V2 row 23 % / 100 U16
37569 0x92C1 1 harmonic V3 row 23 % / 100 U16
37570 0x92C2 1 harmonic V1 row 24 % / 100 U16
37571 0x92C3 1 harmonic V2 row 24 % / 100 U16
37572 0x92C4 1 harmonic V3 row 24 % / 100 U16
37573 0x92C5 1 harmonic V1 row 25 % / 100 U16
37574 0x92C6 1 harmonic V2 row 25 % / 100 U16
37575 0x92C7 1 harmonic V3 row 25 % / 100 U16
37576 0x92C8 1 harmonic V1 row 26 to 34 % / 100 U16
37577 0x92C9 1 harmonic V2 row 26 to 34 % / 100 U16
37578 0x92CA 1 harmonic V3 row 26 to 34 % / 100 U16
37579 0x92CB 1 harmonic V1 row 35 to 50 % / 100 U16
37580 0x92CC 1 harmonic V2 row 35 to 50 % / 100 U16
37581 0x92CD 1 harmonic V3 row 35 to 50 % / 100 U16
37582 0x92CE 1 harmonic V1 row 51 to 63 % / 100 U16
37583 0x92CF 1 harmonic V2 row 51 to 63 % / 100 U16
37584 0x92D0 1 harmonic V3 row 51 to 63 % / 100 U16

Inst. U harmonics - Network


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37632 0x9300 Info 81 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37632 0x9300 1 harmonic U12 row 2 % / 100 U16
37633 0x9301 1 harmonic U23 row 2 % / 100 U16
37634 0x9302 1 harmonic U31 row 2 % / 100 U16
37635 0x9303 1 harmonic U12 row 3 % / 100 U16
37636 0x9304 1 harmonic U23 row 3 % / 100 U16
37637 0x9305 1 harmonic U31 row 3 % / 100 U16
37638 0x9306 1 harmonic U12 row 4 % / 100 U16
37639 0x9307 1 harmonic U23 row 4 % / 100 U16
37640 0x9308 1 harmonic U31 row 4 % / 100 U16
37641 0x9309 1 harmonic U12 row 5 % / 100 U16
37642 0x930A 1 harmonic U23 row 5 % / 100 U16
37643 0x930B 1 harmonic U31 row 5 % / 100 U16
37644 0x930C 1 harmonic U12 row 6 % / 100 U16
37645 0x930D 1 harmonic U23 row 6 % / 100 U16
37646 0x930E 1 harmonic U31 row 6 % / 100 U16
37647 0x930F 1 harmonic U12 row 7 % / 100 U16
37648 0x9310 1 harmonic U23 row 7 % / 100 U16
37649 0x9311 1 harmonic U31 row 7 % / 100 U16
37650 0x9312 1 harmonic U12 row 8 % / 100 U16
37651 0x9313 1 harmonic U23 row 8 % / 100 U16
37652 0x9314 1 harmonic U31 row 8 % / 100 U16
37653 0x9315 1 harmonic U12 row 9 % / 100 U16
37654 0x9316 1 harmonic U23 row 9 % / 100 U16
37655 0x9317 1 harmonic U31 row 9 % / 100 U16
37656 0x9318 1 harmonic U12 row 10 % / 100 U16
37657 0x9319 1 harmonic U23 row 10 % / 100 U16
37658 0x931A 1 harmonic U31 row 10 % / 100 U16
37659 0x931B 1 harmonic U12 row 11 % / 100 U16
37660 0x931C 1 harmonic U23 row 11 % / 100 U16
37661 0x931D 1 harmonic U31 row 11 % / 100 U16
37662 0x931E 1 harmonic U12 row 12 % / 100 U16
37663 0x931F 1 harmonic U23 row 12 % / 100 U16
37664 0x9320 1 harmonic U31 row 12 % / 100 U16
37665 0x9321 1 harmonic U12 row 13 % / 100 U16
37666 0x9322 1 harmonic U23 row 13 % / 100 U16
37667 0x9323 1 harmonic U31 row 13 % / 100 U16
37668 0x9324 1 harmonic U12 row 14 % / 100 U16
37669 0x9325 1 harmonic U23 row 14 % / 100 U16
37670 0x9326 1 harmonic U31 row 14 % / 100 U16
37671 0x9327 1 harmonic U12 row 15 % / 100 U16
37672 0x9328 1 harmonic U23 row 15 % / 100 U16
37673 0x9329 1 harmonic U31 row 15 % / 100 U16
37674 0x932A 1 harmonic U12 row 16 % / 100 U16
37675 0x932B 1 harmonic U23 row 16 % / 100 U16
37676 0x932C 1 harmonic U31 row 16 % / 100 U16
37677 0x932D 1 harmonic U12 row 17 % / 100 U16
37678 0x932E 1 harmonic U23 row 17 % / 100 U16
37679 0x932F 1 harmonic U31 row 17 % / 100 U16
37680 0x9330 1 harmonic U12 row 18 % / 100 U16
37681 0x9331 1 harmonic U23 row 18 % / 100 U16
37682 0x9332 1 harmonic U31 row 18 % / 100 U16
37683 0x9333 1 harmonic U12 row 19 % / 100 U16
37684 0x9334 1 harmonic U23 row 19 % / 100 U16
37685 0x9335 1 harmonic U31 row 19 % / 100 U16
37686 0x9336 1 harmonic U12 row 20 % / 100 U16
37687 0x9337 1 harmonic U23 row 20 % / 100 U16
37688 0x9338 1 harmonic U31 row 20 % / 100 U16
37689 0x9339 1 harmonic U12 row 21 % / 100 U16
37690 0x933A 1 harmonic U23 row 21 % / 100 U16
37691 0x933B 1 harmonic U31 row 21 % / 100 U16
37692 0x933C 1 harmonic U12 row 22 % / 100 U16
37693 0x933D 1 harmonic U23 row 22 % / 100 U16
37694 0x933E 1 harmonic U31 row 22 % / 100 U16
37695 0x933F 1 harmonic U12 row 23 % / 100 U16
37696 0x9340 1 harmonic U23 row 23 % / 100 U16
37697 0x9341 1 harmonic U31 row 23 % / 100 U16
37698 0x9342 1 harmonic U12 row 24 % / 100 U16
37699 0x9343 1 harmonic U23 row 24 % / 100 U16
37700 0x9344 1 harmonic U31 row 24 % / 100 U16
37701 0x9345 1 harmonic U12 row 25 % / 100 U16
37702 0x9346 1 harmonic U23 row 25 % / 100 U16
37703 0x9347 1 harmonic U31 row 25 % / 100 U16
37704 0x9348 1 harmonic U12 row 26 to 34 % / 100 U16
37705 0x9349 1 harmonic U23 row 26 to 34 % / 100 U16
37706 0x934A 1 harmonic U31 row 26 to 34 % / 100 U16
37707 0x934B 1 harmonic U12 row 35 to 50 % / 100 U16
37708 0x934C 1 harmonic U23 row 35 to 50 % / 100 U16
37709 0x934D 1 harmonic U31 row 35 to 50 % / 100 U16
37710 0x934E 1 harmonic U12 row 51 to 63 % / 100 U16
37711 0x934F 1 harmonic U23 row 51 to 63 % / 100 U16
37712 0x9350 1 harmonic U31 row 51 to 63 % / 100 U16

Inst. measurement min/max - Network


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37760 0x9380 Info 64 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37760 0x9380 2 Maximum Frequency mHz U32
37762 0x9382 2 Date of maximum F - DATETIME
37764 0x9384 2 Maximum Ph-N Voltage : V1 V 10⁻² U32
37766 0x9386 2 Date of maximum V1 - DATETIME
37768 0x9388 2 Maximum Ph-N Voltage : V2 V 10⁻² U32
37770 0x938A 2 Date of maximum V2 - DATETIME
37772 0x938C 2 Maximum Ph-N Voltage : V3 V 10⁻² U32
37774 0x938E 2 Date of maximum V3 - DATETIME
37776 0x9390 2 Maximum Ph-N Voltage : Vn V 10⁻² U32
37778 0x9392 2 Date of maximum Vn - DATETIME
37780 0x9394 2 Maximum Ph-Ph Voltage : U12 V 10⁻² U32
37782 0x9396 2 Date of maximum U12 - DATETIME
37784 0x9398 2 Maximum Ph-Ph Voltage : U23 V 10⁻² U32
37786 0x939A 2 Date of maximum U23 - DATETIME
37788 0x939C 2 Maximum Ph-Ph Voltage : U31 V 10⁻² U32
37790 0x939E 2 Date of maximum U31 - DATETIME
37792 0x93A0 2 Minimum Frequency mHz U32
37794 0x93A2 2 Date of minimum F - DATETIME
37796 0x93A4 2 Minimum Ph-N Voltage : V1 V 10⁻² U32
37798 0x93A6 2 Date of minimum V1 - DATETIME
37800 0x93A8 2 Minimum Ph-N Voltage : V2 V 10⁻² U32
37802 0x93AA 2 Date of minimum V2 - DATETIME
37804 0x93AC 2 Minimum Ph-N Voltage : V3 V 10⁻² U32
37806 0x93AE 2 Date of minimum V3 - DATETIME
37808 0x93B0 2 Minimum Ph-N Voltage : Vn V 10⁻² U32
37810 0x93B2 2 Date of minimum Vn - DATETIME
37812 0x93B4 2 Minimum Ph-Ph Voltage : U12 V 10⁻² U32
37814 0x93B6 2 Date of minimum U12 - DATETIME
37816 0x93B8 2 Minimum Ph-Ph Voltage : U23 V 10⁻² U32
37818 0x93BA 2 Date of minimum U23 - DATETIME
37820 0x93BC 2 Minimum Ph-Ph Voltage : U31 V 10⁻² U32
37822 0x93BE 2 Date of minimum U31 - DATETIME

Inst. quality min/max - Network


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37248 0x9180 Info 108 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37248 0x9180 1 Maximum Vnb % / 100 U16
37249 0x9181 2 Date of maximum Vnb - DATETIME
37251 0x9183 1 Maximum Vnba % / 100 U16
37252 0x9184 2 Date of maximum Vnba - DATETIME
37254 0x9186 1 Maximum Unb % / 100 U16
37255 0x9187 2 Date of maximum Unb - DATETIME
37257 0x9189 1 Maximum Unba % / 100 U16
37258 0x918A 2 Date of maximum Unba - DATETIME
37260 0x918C 1 Maximum THD V1 % / 100 U16
37261 0x918D 2 Date of maximum THD V1 - DATETIME
37263 0x918F 1 Maximum THD V2 % / 100 U16
37264 0x9190 2 Date of maximum THD V2 - DATETIME
37266 0x9192 1 Maximum THD V3 % / 100 U16
37267 0x9193 2 Date of maximum THD V3 - DATETIME
37269 0x9195 1 Maximum THD U12 % / 100 U16
37270 0x9196 2 Date of maximum THD U12 - DATETIME
37272 0x9198 1 Maximum THD U23 % / 100 U16
37273 0x9199 2 Date of maximum THD U23 - DATETIME
37275 0x919B 1 Maximum THD U31 % / 100 U16
37276 0x919C 2 Date of maximum THD U31 - DATETIME
37278 0x919E 1 Minimum Vnb % / 100 U16
37279 0x919F 2 Date of minimum Vnb - DATETIME
37281 0x91A1 1 Minimum Vnba % / 100 U16
37282 0x91A2 2 Date of minimum Vnba - DATETIME
37284 0x91A4 1 Minimum Unb % / 100 U16
37285 0x91A5 2 Date of minimum Unb - DATETIME
37287 0x91A7 1 Minimum Unba % / 100 U16
37288 0x91A8 2 Date of minimum Unba - DATETIME
37290 0x91AA 1 Minimum THD V1 % / 100 U16
37291 0x91AB 2 Date of minimum THD V1 - DATETIME
37293 0x91AD 1 Minimum THD V2 % / 100 U16
37294 0x91AE 2 Date of minimum THD V2 - DATETIME
37296 0x91B0 1 Minimum THD V3 % / 100 U16
37297 0x91B1 2 Date of minimum THD V3 - DATETIME
37299 0x91B3 1 Minimum THD U12 % / 100 U16
37300 0x91B4 2 Date of minimum THD U12 - DATETIME
37302 0x91B6 1 Minimum THD U23 % / 100 U16
37303 0x91B7 2 Date of minimum THD U23 - DATETIME
37305 0x91B9 1 Minimum THD U31 % / 100 U16
37306 0x91BA 2 Date of minimum THD U31 - DATETIME
37308 0x91BC 1 Maximum THD Vsys % / 100 U16
37309 0x91BD 2 Date of maximum THD Vsys - DATETIME
37311 0x91BF 1 Maximum THD Usys % / 100 U16
37312 0x91C0 2 Date of maximum THD Usys - DATETIME
37314 0x91C2 1 Maximum crest factor V1 - / 1000 U16
37315 0x91C3 2 Date of maximum crest factor V1 - DATETIME
37317 0x91C5 1 Maximum crest factor V2 - / 1000 U16
37318 0x91C6 2 Date of maximum crest factor V2 - DATETIME
37320 0x91C8 1 Maximum crest factor V3 - / 1000 U16
37321 0x91C9 2 Date of maximum crest factor V3 - DATETIME
37323 0x91CB 1 Maximum crest factor U12 - / 1000 U16
37324 0x91CC 2 Date of maximum crest factor U12 - DATETIME
37326 0x91CE 1 Maximum crest factor U23 - / 1000 U16
37327 0x91CF 2 Date of maximum crest factor U23 - DATETIME
37329 0x91D1 1 Maximum crest factor U31 - / 1000 U16
37330 0x91D2 2 Date of maximum crest factor U31 - DATETIME
37332 0x91D4 1 Minimum crest factor V1 - / 1000 U16
37333 0x91D5 2 Date of minimum crest factor V1 - DATETIME
37335 0x91D7 1 Minimum crest factor V2 - / 1000 U16
37336 0x91D8 2 Date of minimum crest factor V2 - DATETIME
37338 0x91DA 1 Minimum crest factor V3 - / 1000 U16
37339 0x91DB 2 Date of minimum crest factor V3 - DATETIME
37341 0x91DD 1 Minimum crest factor U12 - / 1000 U16
37342 0x91DE 2 Date of minimum crest factor U12 - DATETIME
37344 0x91E0 1 Minimum crest factor U23 - / 1000 U16
37345 0x91E1 2 Date of minimum crest factor U23 - DATETIME
37347 0x91E3 1 Minimum crest factor U31 - / 1000 U16
37348 0x91E4 2 Date of minimum crest factor U31 - DATETIME
37350 0x91E6 1 Minimum THD Vsys % / 100 U16
37351 0x91E7 2 Date of minimum THD Vsys - DATETIME
37353 0x91E9 1 Minimum THD Usys % / 100 U16
37354 0x91EA 2 Date of minimum THD Usys - DATETIME


Avg


Avg. measurement - Network


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36992 0x9080 Info 37 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36992 0x9080 2 Date of last instance s DATETIME
36994 0x9082 1 Integration time s U16
36995 0x9083 2 System Ph-N Voltage V 10⁻² U32
36997 0x9085 2 System Ph-Ph Voltage V 10⁻² U32
36999 0x9087 2 Frequency mHz U32
37001 0x9089 2 Ph-N Voltage : V1 V 10⁻² U32
37003 0x908B 2 Ph-N Voltage : V2 V 10⁻² U32
37005 0x908D 2 Ph-N Voltage : V3 V 10⁻² U32
37007 0x908F 2 Ph-N Voltage : Vn V 10⁻² U32
37009 0x9091 2 Ph-Ph Voltage : U12 V 10⁻² U32
37011 0x9093 2 Ph-Ph Voltage : U23 V 10⁻² U32
37013 0x9095 2 Ph-Ph Voltage : U31 V 10⁻² U32
37015 0x9097 2 Vdir V 10⁻² U32
37017 0x9099 2 Vinv V 10⁻² U32
37019 0x909B 2 Vhom V 10⁻² U32
37021 0x909D 1 Vnb % / 100 U16
37022 0x909E 2 Udir V 10⁻² U32
37024 0x90A0 2 Uinv V 10⁻² U32
37026 0x90A2 1 Unb % / 100 U16
37027 0x90A3 1 Vnba % / 100 U16
37028 0x90A4 1 Unba % / 100 U16

Avg. measurement min/max - Network


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37888 0x9400 Info 64 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37888 0x9400 2 Maximum Frequency mHz U32
37890 0x9402 2 Date of maximum F - DATETIME
37892 0x9404 2 Maximum Ph-N Voltage : V1 V 10⁻² U32
37894 0x9406 2 Date of maximum V1 - DATETIME
37896 0x9408 2 Maximum Ph-N Voltage : V2 V 10⁻² U32
37898 0x940A 2 Date of maximum V2 - DATETIME
37900 0x940C 2 Maximum Ph-N Voltage : V3 V 10⁻² U32
37902 0x940E 2 Date of maximum V3 - DATETIME
37904 0x9410 2 Maximum Ph-N Voltage : Vn V 10⁻² U32
37906 0x9412 2 Date of maximum Vn - DATETIME
37908 0x9414 2 Maximum Ph-Ph Voltage : U12 V 10⁻² U32
37910 0x9416 2 Date of maximum U12 - DATETIME
37912 0x9418 2 Maximum Ph-Ph Voltage : U23 V 10⁻² U32
37914 0x941A 2 Date of maximum U23 - DATETIME
37916 0x941C 2 Maximum Ph-Ph Voltage : U31 V 10⁻² U32
37918 0x941E 2 Date of maximum U31 - DATETIME
37920 0x9420 2 Minimum Frequency mHz U32
37922 0x9422 2 Date of minimum F - DATETIME
37924 0x9424 2 Minimum Ph-N Voltage : V1 V 10⁻² U32
37926 0x9426 2 Date of minimum V1 - DATETIME
37928 0x9428 2 Minimum Ph-N Voltage : V2 V 10⁻² U32
37930 0x942A 2 Date of minimum V2 - DATETIME
37932 0x942C 2 Minimum Ph-N Voltage : V3 V 10⁻² U32
37934 0x942E 2 Date of minimum V3 - DATETIME
37936 0x9430 2 Minimum Ph-N Voltage : Vn V 10⁻² U32
37938 0x9432 2 Date of minimum Vn - DATETIME
37940 0x9434 2 Minimum Ph-Ph Voltage : U12 V 10⁻² U32
37942 0x9436 2 Date of minimum U12 - DATETIME
37944 0x9438 2 Minimum Ph-Ph Voltage : U23 V 10⁻² U32
37946 0x943A 2 Date of minimum U23 - DATETIME
37948 0x943C 2 Minimum Ph-Ph Voltage : U31 V 10⁻² U32
37950 0x943E 2 Date of minimum U31 - DATETIME


Reset




Trend


Trend log


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
41978 0xA3FA Command 2 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
41978 0xA3FA 1 Start record number (0 to 65534) or 65535 for last record - U16
41979 0xA3FB 1 Item number
0 : Item 1
1 : Item 2
2 : Item 3
3 : Item 4
4 : Item 5
5 : Item 6
6 : Item 7
7 : Item 8
8 : Item 9
9 : Item 10
10 : Item 11
11 : Item 12
12 : Item 13
13 : Item 14
14 : Item 15
15 : Item 16
16 : Item 17
17 : Item 18
18 : Item 19
19 : Item 20
- U8

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
41980 0xA3FC Header 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
41980 0xA3FC 1 Next record number - U16
41981 0xA3FD 1 Items count (20 per record) - U16
41982 0xA3FE 1 Item size - U16
41983 0xA3FF 1 Integration period duration min U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
41984 0xA400 Data 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
41984 0xA400 2 Date s DATETIME
41986 0xA402 2 Point value - S32


Waveform



Metrology


Inst. metrology table


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
384 0x0180 Info 56 NONE READ READ

Dec address Hex address Words count Description Unit Data type
384 0x0180 4 Date s 10⁻³ DATETIME_MS
388 0x0184 2 F Hz F32
390 0x0186 2 U12 V F32
392 0x0188 2 U23 V F32
394 0x018A 2 U31 V F32
396 0x018C 2 U12h1 V F32
398 0x018E 2 U23h1 V F32
400 0x0190 2 U31h1 V F32
402 0x0192 2 phi U12h1 ° F32
404 0x0194 2 phi U23h1 ° F32
406 0x0196 2 phi U31h1 ° F32
408 0x0198 2 V1 V F32
410 0x019A 2 V2 V F32
412 0x019C 2 V3 V F32
414 0x019E 2 Vn V F32
416 0x01A0 2 V1h1 V F32
418 0x01A2 2 V2h1 V F32
420 0x01A4 2 V3h1 V F32
422 0x01A6 2 Vnh1 V F32
424 0x01A8 2 phi V1h1 ° F32
426 0x01AA 2 phi V2h1 ° F32
428 0x01AC 2 phi V3h1 ° F32
430 0x01AE 2 phi Vnh1 ° F32
432 0x01B0 2 VGndA V F32
434 0x01B2 2 VGndB V F32
436 0x01B4 2 VGndC V F32
438 0x01B6 2 VGndD V F32

Avg. metrology table


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
256 0x0100 Info 56 NONE READ READ

Dec address Hex address Words count Description Unit Data type
256 0x0100 4 Date s 10⁻³ DATETIME_MS
260 0x0104 2 F Hz F32
262 0x0106 2 U12 V F32
264 0x0108 2 U23 V F32
266 0x010A 2 U31 V F32
268 0x010C 2 U12h1 V F32
270 0x010E 2 U23h1 V F32
272 0x0110 2 U31h1 V F32
274 0x0112 2 phi U12h1 ° F32
276 0x0114 2 phi U23h1 ° F32
278 0x0116 2 phi U31h1 ° F32
280 0x0118 2 V1 V F32
282 0x011A 2 V2 V F32
284 0x011C 2 V3 V F32
286 0x011E 2 Vn V F32
288 0x0120 2 V1h1 V F32
290 0x0122 2 V2h1 V F32
292 0x0124 2 V3h1 V F32
294 0x0126 2 Vnh1 V F32
296 0x0128 2 phi V1h1 ° F32
298 0x012A 2 phi V2h1 ° F32
300 0x012C 2 phi V3h1 ° F32
302 0x012E 2 phi Vnh1 ° F32
304 0x0130 2 VGndA V F32
306 0x0132 2 VGndB V F32
308 0x0134 2 VGndC V F32
310 0x0136 2 VGndD V F32


Legacy


Metrology affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
14336 0x3800 Info 62 NONE READ READ

Dec address Hex address Words count Description Unit Data type
14336 0x3800 2 Hour Meter h 10⁻² U32
14338 0x3802 2 Phase to Phase Voltage: U12 V 10⁻² U32
14340 0x3804 2 Phase to Phase Voltage: U23 V 10⁻² U32
14342 0x3806 2 Phase to Phase Voltage: U31 V 10⁻² U32
14344 0x3808 2 Simple voltage : V1 V 10⁻² U32
14346 0x380A 2 Simple voltage : V2 V 10⁻² U32
14348 0x380C 2 Simple voltage : V3 V 10⁻² U32
14350 0x380E 2 Frequency : F Hz 10⁻² U32
14352 0x3810 2 Reserved - -
14354 0x3812 2 Reserved - -
14356 0x3814 2 Reserved - -
14358 0x3816 2 Reserved - -
14360 0x3818 2 Reserved - -
14362 0x381A 2 Reserved - -
14364 0x381C 2 Reserved - -
14366 0x381E 2 Reserved - -
14368 0x3820 2 Reserved - -
14370 0x3822 2 Reserved - -
14372 0x3824 2 Reserved - -
14374 0x3826 2 Reserved - -
14376 0x3828 2 Reserved - -
14378 0x382A 2 Reserved - -
14380 0x382C 2 Reserved - -
14382 0x382E 2 Reserved - -
14384 0x3830 2 Reserved - -
14386 0x3832 2 Reserved - -
14388 0x3834 2 Reserved - -
14390 0x3836 2 Reserved - -
14392 0x3838 2 Reserved - -
14394 0x383A 2 System value U Sys : (U12 + U23 + U31 ) / 3 V 10⁻² U32
14396 0x383C 2 System value V Sys : (V1 + V2 + V3 ) / 3 V 10⁻² U32

Statistique affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
14592 0x3900 Info 70 NONE READ READ

Dec address Hex address Words count Description Unit Data type
14592 0x3900 2 Avg U12 V 10⁻² U32
14594 0x3902 2 Avg U23 V 10⁻² U32
14596 0x3904 2 Avg U31 V 10⁻² U32
14598 0x3906 2 Avg V1 V 10⁻² U32
14600 0x3908 2 Avg V2 V 10⁻² U32
14602 0x390A 2 Avg V3 V 10⁻² U32
14604 0x390C 2 Avg F Hz 10⁻² U32
14606 0x390E 2 Reserved - -
14608 0x3910 2 Reserved - -
14610 0x3912 2 Reserved - -
14612 0x3914 2 Reserved - -
14614 0x3916 2 Reserved - -
14616 0x3918 2 Reserved - -
14618 0x391A 2 Reserved - -
14620 0x391C 2 Reserved - -
14622 0x391E 2 Reserved - -
14624 0x3920 2 Max/avg U12 V 10⁻² U32
14626 0x3922 2 Max/avg U23 V 10⁻² U32
14628 0x3924 2 Max/avg U31 V 10⁻² U32
14630 0x3926 2 Max/avg V1 V 10⁻² U32
14632 0x3928 2 Max/avg V2 V 10⁻² U32
14634 0x392A 2 Max/avg V3 V 10⁻² U32
14636 0x392C 2 Max/avg F Hz 10⁻² U32
14638 0x392E 2 Reserved - -
14640 0x3930 2 Reserved - -
14642 0x3932 2 Reserved - -
14644 0x3934 2 Reserved - -
14646 0x3936 2 Reserved - -
14648 0x3938 2 Reserved - -
14650 0x393A 2 Reserved - -
14652 0x393C 2 Reserved - -
14654 0x393E 2 Reserved - -
14656 0x3940 1 Reserved - -
14657 0x3941 1 Reserved - -
14658 0x3942 1 Minimum THD U - / 1000 U16
14659 0x3943 1 Reserved - -
14660 0x3944 1 Reserved - -
14661 0x3945 1 Maximum THD U - / 1000 U16



Power Quality Analysis


Quality events


EN50160 events in progress #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
58272 0xE3A0 Info 54 NONE READ READ

Dec address Hex address Words count Description Unit Data type
58272 0xE3A0 1 Ack ID - U16
58273 0xE3A1 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
58274 0xE3A2 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
58275 0xE3A3 1 Alarm cause :
0 : Cause Unknown
10 : EN50160 Active
- U16
58276 0xE3A4 2 Start date - DATETIME
58278 0xE3A6 2 Duration - U32
58280 0xE3A8 1 Event state
0 : Unactive
1 : Active
- U16
58281 0xE3A9 1 Event type
0 : Unknown
1 : Swell
2 : Dip
3 : Interruption
4 : Reserved
5 : Trip
- U16
58282 0xE3AA 4 Start date - DATETIME_MS
58286 0xE3AE 4 End date - DATETIME_MS
58290 0xE3B2 1 Net/Load
0 : Net
1 : Load1
2 : Load2
3 : Load3
4 : Load4
6 : Undefined
- U8
58291 0xE3B3 1 Line mask - U16_HEX
58292 0xE3B4 1 Start mask - U16_HEX
58293 0xE3B5 1 End mask - U16_HEX
58294 0xE3B6 1 Trig ratio % U16
58295 0xE3B7 1 Ret trig ratio % U16
58296 0xE3B8 2 Bit weight VU mV U32
58298 0xE3BA 2 Reserved - -
58300 0xE3BC 2 Reserved - -
58302 0xE3BE 2 Reserved - -
58304 0xE3C0 2 Reserved - -
58306 0xE3C2 1 V1ref - U16
58307 0xE3C3 1 V2ref - U16
58308 0xE3C4 1 V3ref - U16
58309 0xE3C5 1 U12ref - U16
58310 0xE3C6 1 U23ref - U16
58311 0xE3C7 1 U31ref - U16
58312 0xE3C8 1 Reserved - -
58313 0xE3C9 1 Reserved - -
58314 0xE3CA 1 Reserved - -
58315 0xE3CB 1 Reserved - -
58316 0xE3CC 1 V1 min/max - U16
58317 0xE3CD 1 V2 min/max - U16
58318 0xE3CE 1 V3 min/max - U16
58319 0xE3CF 1 U12 min/max - U16
58320 0xE3D0 1 U23 min/max - U16
58321 0xE3D1 1 U31 min/max - U16
58322 0xE3D2 1 Reserved - -
58323 0xE3D3 1 Reserved - -
58324 0xE3D4 1 Reserved - -
58325 0xE3D5 1 Reserved - -

EN50160 events in progress #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
58328 0xE3D8 Info 54 NONE READ READ

Dec address Hex address Words count Description Unit Data type
58328 0xE3D8 1 Ack ID - U16
58329 0xE3D9 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
58330 0xE3DA 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
58331 0xE3DB 1 Alarm cause :
0 : Cause Unknown
10 : EN50160 Active
- U16
58332 0xE3DC 2 Start date - DATETIME
58334 0xE3DE 2 Duration - U32
58336 0xE3E0 1 Event state
0 : Unactive
1 : Active
- U16
58337 0xE3E1 1 Event type
0 : Unknown
1 : Swell
2 : Dip
3 : Interruption
4 : Reserved
5 : Trip
- U16
58338 0xE3E2 4 Start date - DATETIME_MS
58342 0xE3E6 4 End date - DATETIME_MS
58346 0xE3EA 1 Net/Load
0 : Net
1 : Load1
2 : Load2
3 : Load3
4 : Load4
6 : Undefined
- U8
58347 0xE3EB 1 Line mask - U16_HEX
58348 0xE3EC 1 Start mask - U16_HEX
58349 0xE3ED 1 End mask - U16_HEX
58350 0xE3EE 1 Trig ratio % U16
58351 0xE3EF 1 Ret trig ratio % U16
58352 0xE3F0 2 Bit weight VU mV U32
58354 0xE3F2 2 Reserved - -
58356 0xE3F4 2 Reserved - -
58358 0xE3F6 2 Reserved - -
58360 0xE3F8 2 Reserved - -
58362 0xE3FA 1 V1ref - U16
58363 0xE3FB 1 V2ref - U16
58364 0xE3FC 1 V3ref - U16
58365 0xE3FD 1 U12ref - U16
58366 0xE3FE 1 U23ref - U16
58367 0xE3FF 1 U31ref - U16
58368 0xE400 1 Reserved - -
58369 0xE401 1 Reserved - -
58370 0xE402 1 Reserved - -
58371 0xE403 1 Reserved - -
58372 0xE404 1 V1 min/max - U16
58373 0xE405 1 V2 min/max - U16
58374 0xE406 1 V3 min/max - U16
58375 0xE407 1 U12 min/max - U16
58376 0xE408 1 U23 min/max - U16
58377 0xE409 1 U31 min/max - U16
58378 0xE40A 1 Reserved - -
58379 0xE40B 1 Reserved - -
58380 0xE40C 1 Reserved - -
58381 0xE40D 1 Reserved - -

EN50160 events in progress #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
58384 0xE410 Info 54 NONE READ READ

Dec address Hex address Words count Description Unit Data type
58384 0xE410 1 Ack ID - U16
58385 0xE411 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
58386 0xE412 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
58387 0xE413 1 Alarm cause :
0 : Cause Unknown
10 : EN50160 Active
- U16
58388 0xE414 2 Start date - DATETIME
58390 0xE416 2 Duration - U32
58392 0xE418 1 Event state
0 : Unactive
1 : Active
- U16
58393 0xE419 1 Event type
0 : Unknown
1 : Swell
2 : Dip
3 : Interruption
4 : Reserved
5 : Trip
- U16
58394 0xE41A 4 Start date - DATETIME_MS
58398 0xE41E 4 End date - DATETIME_MS
58402 0xE422 1 Net/Load
0 : Net
1 : Load1
2 : Load2
3 : Load3
4 : Load4
6 : Undefined
- U8
58403 0xE423 1 Line mask - U16_HEX
58404 0xE424 1 Start mask - U16_HEX
58405 0xE425 1 End mask - U16_HEX
58406 0xE426 1 Trig ratio % U16
58407 0xE427 1 Ret trig ratio % U16
58408 0xE428 2 Bit weight VU mV U32
58410 0xE42A 2 Reserved - -
58412 0xE42C 2 Reserved - -
58414 0xE42E 2 Reserved - -
58416 0xE430 2 Reserved - -
58418 0xE432 1 V1ref - U16
58419 0xE433 1 V2ref - U16
58420 0xE434 1 V3ref - U16
58421 0xE435 1 U12ref - U16
58422 0xE436 1 U23ref - U16
58423 0xE437 1 U31ref - U16
58424 0xE438 1 Reserved - -
58425 0xE439 1 Reserved - -
58426 0xE43A 1 Reserved - -
58427 0xE43B 1 Reserved - -
58428 0xE43C 1 V1 min/max - U16
58429 0xE43D 1 V2 min/max - U16
58430 0xE43E 1 V3 min/max - U16
58431 0xE43F 1 U12 min/max - U16
58432 0xE440 1 U23 min/max - U16
58433 0xE441 1 U31 min/max - U16
58434 0xE442 1 Reserved - -
58435 0xE443 1 Reserved - -
58436 0xE444 1 Reserved - -
58437 0xE445 1 Reserved - -

Quality events historical


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
58128 0xE310 Command 2 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
58128 0xE310 1 Start record number (0 to 65534) or 65535 for last record - U16
58129 0xE311 1 Event type
0 : All
1 : Swell
2 : Dip
3 : Interruption
4 : Inrush current
5 : Trip
- U16

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
58144 0xE320 Header 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
58144 0xE320 1 Next record number - U16
58145 0xE321 1 Items count (max 3 per request) - U16
58146 0xE322 1 Item size (words) - U16
58147 0xE323 1 Event type
0 : All
1 : Swell
2 : Dip
3 : Interruption
4 : Inrush current
5 : Trip
- U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
58148 0xE324 Data 47 NONE READ READ

Dec address Hex address Words count Description Unit Data type
58148 0xE324 1 Event type
0 : Unknown
1 : Swell
2 : Dip
3 : Interruption
4 : Reserved
5 : Trip
- U16
58149 0xE325 1 Alarm Cause - U16
58150 0xE326 1 Criticality - U8
58151 0xE327 4 Start date - DATETIME_MS
58155 0xE32B 4 End date - DATETIME_MS
58159 0xE32F 1 Net/Load
0 : Net
1 : Load 1
2 : Load 2
3 : Load 3
4 : Load 4
6 : Undefined
- U8
58160 0xE330 1 Line mask - U16_HEX
58161 0xE331 1 Start mask - U16_HEX
58162 0xE332 1 End mask - U16_HEX
58163 0xE333 1 Trig ratio % U16
58164 0xE334 1 Ret trig ratio % U16
58165 0xE335 2 Bit weight VU mV U32
58167 0xE337 2 Reserved - -
58169 0xE339 2 Reserved - -
58171 0xE33B 2 Reserved - -
58173 0xE33D 2 Reserved - -
58175 0xE33F 1 V1ref - U16
58176 0xE340 1 V2ref - U16
58177 0xE341 1 V3ref - U16
58178 0xE342 1 U12ref - U16
58179 0xE343 1 U23ref - U16
58180 0xE344 1 U31ref - U16
58181 0xE345 1 Reserved - -
58182 0xE346 1 Reserved - -
58183 0xE347 1 Reserved - -
58184 0xE348 1 Reserved - -
58185 0xE349 1 V1 min/max - U16
58186 0xE34A 1 V2 min/max - U16
58187 0xE34B 1 V3 min/max - U16
58188 0xE34C 1 U12 min/max - U16
58189 0xE34D 1 U23 min/max - U16
58190 0xE34E 1 U31 min/max - U16
58191 0xE34F 1 Reserved - -
58192 0xE350 1 Reserved - -
58193 0xE351 1 Reserved - -
58194 0xE352 1 Reserved - -

Legacy


Legacy - EN50160 events in progress #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
42240 0xA500 Info 46 NONE READ READ

Dec address Hex address Words count Description Unit Data type
42240 0xA500 1 Event state
0 : Unactive
1 : Active
- U16
42241 0xA501 1 Event type
0 : Unknown
1 : Swell
2 : Dip
3 : Interruption
4 : Reserved
5 : Trip
- U16
42242 0xA502 4 Start date - DATETIME_MS
42246 0xA506 4 End date - DATETIME_MS
42250 0xA50A 1 Net/Load
0 : Net
1 : Load1
2 : Load2
3 : Load3
4 : Load4
6 : Undefined
- U8
42251 0xA50B 1 Line mask - U16_HEX
42252 0xA50C 1 Start mask - U16_HEX
42253 0xA50D 1 End mask - U16_HEX
42254 0xA50E 1 Trig ratio % U16
42255 0xA50F 1 Ret trig ratio % U16
42256 0xA510 2 Bit weight VU mV U32
42258 0xA512 2 Reserved - -
42260 0xA514 2 Reserved - -
42262 0xA516 2 Reserved - -
42264 0xA518 2 Reserved - -
42266 0xA51A 1 V1ref - U16
42267 0xA51B 1 V2ref - U16
42268 0xA51C 1 V3ref - U16
42269 0xA51D 1 U12ref - U16
42270 0xA51E 1 U23ref - U16
42271 0xA51F 1 U31ref - U16
42272 0xA520 1 Reserved - -
42273 0xA521 1 Reserved - -
42274 0xA522 1 Reserved - -
42275 0xA523 1 Reserved - -
42276 0xA524 1 V1 min/max - U16
42277 0xA525 1 V2 min/max - U16
42278 0xA526 1 V3 min/max - U16
42279 0xA527 1 U12 min/max - U16
42280 0xA528 1 U23 min/max - U16
42281 0xA529 1 U31 min/max - U16
42282 0xA52A 1 Reserved - -
42283 0xA52B 1 Reserved - -
42284 0xA52C 1 Reserved - -
42285 0xA52D 1 Reserved - -

Legacy - EN50160 events in progress #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
42286 0xA52E Info 46 NONE READ READ

Dec address Hex address Words count Description Unit Data type
42286 0xA52E 1 Event state
0 : Unactive
1 : Active
- U16
42287 0xA52F 1 Event type
0 : Unknown
1 : Swell
2 : Dip
3 : Interruption
4 : Reserved
5 : Trip
- U16
42288 0xA530 4 Start date - DATETIME_MS
42292 0xA534 4 End date - DATETIME_MS
42296 0xA538 1 Net/Load
0 : Net
1 : Load1
2 : Load2
3 : Load3
4 : Load4
6 : Undefined
- U8
42297 0xA539 1 Line mask - U16_HEX
42298 0xA53A 1 Start mask - U16_HEX
42299 0xA53B 1 End mask - U16_HEX
42300 0xA53C 1 Trig ratio % U16
42301 0xA53D 1 Ret trig ratio % U16
42302 0xA53E 2 Bit weight VU mV U32
42304 0xA540 2 Reserved - -
42306 0xA542 2 Reserved - -
42308 0xA544 2 Reserved - -
42310 0xA546 2 Reserved - -
42312 0xA548 1 V1ref - U16
42313 0xA549 1 V2ref - U16
42314 0xA54A 1 V3ref - U16
42315 0xA54B 1 U12ref - U16
42316 0xA54C 1 U23ref - U16
42317 0xA54D 1 U31ref - U16
42318 0xA54E 1 Reserved - -
42319 0xA54F 1 Reserved - -
42320 0xA550 1 Reserved - -
42321 0xA551 1 Reserved - -
42322 0xA552 1 V1 min/max - U16
42323 0xA553 1 V2 min/max - U16
42324 0xA554 1 V3 min/max - U16
42325 0xA555 1 U12 min/max - U16
42326 0xA556 1 U23 min/max - U16
42327 0xA557 1 U31 min/max - U16
42328 0xA558 1 Reserved - -
42329 0xA559 1 Reserved - -
42330 0xA55A 1 Reserved - -
42331 0xA55B 1 Reserved - -

Legacy - EN50160 events in progress #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
42332 0xA55C Info 46 NONE READ READ

Dec address Hex address Words count Description Unit Data type
42332 0xA55C 1 Event state
0 : Unactive
1 : Active
- U16
42333 0xA55D 1 Event type
0 : Unknown
1 : Swell
2 : Dip
3 : Interruption
4 : Reserved
5 : Trip
- U16
42334 0xA55E 4 Start date - DATETIME_MS
42338 0xA562 4 End date - DATETIME_MS
42342 0xA566 1 Net/Load
0 : Net
1 : Load1
2 : Load2
3 : Load3
4 : Load4
6 : Undefined
- U8
42343 0xA567 1 Line mask - U16_HEX
42344 0xA568 1 Start mask - U16_HEX
42345 0xA569 1 End mask - U16_HEX
42346 0xA56A 1 Trig ratio % U16
42347 0xA56B 1 Ret trig ratio % U16
42348 0xA56C 2 Bit weight VU mV U32
42350 0xA56E 2 Reserved - -
42352 0xA570 2 Reserved - -
42354 0xA572 2 Reserved - -
42356 0xA574 2 Reserved - -
42358 0xA576 1 V1ref - U16
42359 0xA577 1 V2ref - U16
42360 0xA578 1 V3ref - U16
42361 0xA579 1 U12ref - U16
42362 0xA57A 1 U23ref - U16
42363 0xA57B 1 U31ref - U16
42364 0xA57C 1 Reserved - -
42365 0xA57D 1 Reserved - -
42366 0xA57E 1 Reserved - -
42367 0xA57F 1 Reserved - -
42368 0xA580 1 V1 min/max - U16
42369 0xA581 1 V2 min/max - U16
42370 0xA582 1 V3 min/max - U16
42371 0xA583 1 U12 min/max - U16
42372 0xA584 1 U23 min/max - U16
42373 0xA585 1 U31 min/max - U16
42374 0xA586 1 Reserved - -
42375 0xA587 1 Reserved - -
42376 0xA588 1 Reserved - -
42377 0xA589 1 Reserved - -

Legacy - Quality events log


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
42752 0xA700 Command 2 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
42752 0xA700 1 Start record number (0 to 65534) or 65535 for last record - U16
42753 0xA701 1 Event type
0 : All
1 : Swell
2 : Dip
3 : Interruption
4 : Inrush current
5 : Trip
- U16

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
42768 0xA710 Header 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
42768 0xA710 1 Next record number - U16
42769 0xA711 1 Items count (max 3 per request) - U16
42770 0xA712 1 Item size (words) - U16
42771 0xA713 1 Event type
0 : All
1 : Swell
2 : Dip
3 : Interruption
4 : Inrush current
5 : Trip
- U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
42772 0xA714 Data 45 NONE READ READ

Dec address Hex address Words count Description Unit Data type
42772 0xA714 1 Event type
0 : Unknown
1 : Swell
2 : Dip
3 : Interruption
4 : Reserved
5 : Trip
- U16
42773 0xA715 4 Start date - DATETIME_MS
42777 0xA719 4 End date - DATETIME_MS
42781 0xA71D 1 Net/Load
0 : Net
1 : Load 1
2 : Load 2
3 : Load 3
4 : Load 4
6 : Undefined
- U8
42782 0xA71E 1 Line mask - U16_HEX
42783 0xA71F 1 Start mask - U16_HEX
42784 0xA720 1 End mask - U16_HEX
42785 0xA721 1 Trig ratio % U16
42786 0xA722 1 Ret trig ratio % U16
42787 0xA723 2 Bit weight VU mV U32
42789 0xA725 2 Reserved - -
42791 0xA727 2 Reserved - -
42793 0xA729 2 Reserved - -
42795 0xA72B 2 Reserved - -
42797 0xA72D 1 V1ref - U16
42798 0xA72E 1 V2ref - U16
42799 0xA72F 1 V3ref - U16
42800 0xA730 1 U12ref - U16
42801 0xA731 1 U23ref - U16
42802 0xA732 1 U31ref - U16
42803 0xA733 1 Reserved - -
42804 0xA734 1 Reserved - -
42805 0xA735 1 Reserved - -
42806 0xA736 1 Reserved - -
42807 0xA737 1 V1 min/max - U16
42808 0xA738 1 V2 min/max - U16
42809 0xA739 1 V3 min/max - U16
42810 0xA73A 1 U12 min/max - U16
42811 0xA73B 1 U23 min/max - U16
42812 0xA73C 1 U31 min/max - U16
42813 0xA73D 1 Reserved - -
42814 0xA73E 1 Reserved - -
42815 0xA73F 1 Reserved - -
42816 0xA740 1 Reserved - -

Evt EN50160 in Progress


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51984 0xCB10 Info 106 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51984 0xCB10 1 Evt in progress: up to 3 different types (dip, swell, interruption) - U16
51985 0xCB11 1 Data size : 26 - U16
51986 0xCB12 4 Date s 10⁻³ DATETIME_MS
51990 0xCB16 2 Duration s 10⁻³ U32
51992 0xCB18 1 Nature & Network type: Nature
1 : Swell
2 : Dip
3 : Interruption
4 : Overload current
- U8_H
51992 0xCB18 1 Nature & Network type: Network type
0 : 1BL
1 : 2BL
2 : 3BL
3 : 3NBL
4 : 4BL
5 : 4NBL
- U8_L
51993 0xCB19 1 Tresholds and Hysteresis: Threshold % U8_H
51993 0xCB19 1 Tresholds and Hysteresis: Hysteresis % U8_L
51994 0xCB1A 1 Classification (following EN50160 norm) A U16
51995 0xCB1B 1 Start parameter and end parameter: start parameter - U8_H
51995 0xCB1B 1 Start parameter and end parameter: end parameter - U8_L
51996 0xCB1C 2 Nominal voltage : Vnom V 10⁻² U32
51998 0xCB1E 2 Nominal voltage : Unom V 10⁻² U32
52000 0xCB20 2 Reserved - -
52002 0xCB22 1 Ref voltage (V1 & V2): V1 % / 5 S8_H
52002 0xCB22 1 Ref voltage (V1 & V2): V2 % / 5 S8_L
52003 0xCB23 1 Ref voltage (V3 & U12): V3 % / 5 S8_H
52003 0xCB23 1 Ref voltage (V3 & U12): U12 % / 5 S8_L
52004 0xCB24 1 Ref voltage (U23 & U31): U23 % / 5 S8_H
52004 0xCB24 1 Ref voltage (U23 & U31): U31 % / 5 S8_L
52005 0xCB25 1 Voltage delta (V1 & V2): V1 % / 2 S8_H
52005 0xCB25 1 Voltage delta (V1 & V2): V2 % / 2 S8_L
52006 0xCB26 1 Voltage delta (V3 & U12): V3 % / 2 S8_H
52006 0xCB26 1 Voltage delta (V3 & U12): U12 % / 2 S8_L
52007 0xCB27 1 Voltage delta (U23 & U31): U23 % / 2 S8_H
52007 0xCB27 1 Voltage delta (U23 & U31): U31 % / 2 S8_L
52008 0xCB28 1 Reserved - -
52009 0xCB29 1 Reserved - -
52010 0xCB2A 1 Reserved - -
52011 0xCB2B 1 Reserved - -
52012 0xCB2C 4 Date s 10⁻³ DATETIME_MS
52016 0xCB30 2 Duration s 10⁻³ U32
52018 0xCB32 1 Nature & Network type: Nature
1 : Swell
2 : Dip
3 : Interruption
4 : Overload current
- U8_H
52018 0xCB32 1 Nature & Network type: Network type
0 : 1BL
1 : 2BL
2 : 3BL
3 : 3NBL
4 : 4BL
5 : 4NBL
- U8_L
52019 0xCB33 1 Tresholds and Hysteresis: Threshold % U8_H
52019 0xCB33 1 Tresholds and Hysteresis: Hysteresis % U8_L
52020 0xCB34 1 Classification (following EN50160 norm) A U16
52021 0xCB35 1 Start parameter and end parameter: start parameter - U8_H
52021 0xCB35 1 Start parameter and end parameter: end parameter - U8_L
52022 0xCB36 2 Ref V Nominal V 10⁻² U32
52024 0xCB38 2 Ref U Nominal V 10⁻² U32
52026 0xCB3A 2 Reserved - -
52028 0xCB3C 1 Sliding Ref voltage (V1 & V2): V1 % / 5 S8_H
52028 0xCB3C 1 Sliding Ref voltage (V1 & V2): V2 % / 5 S8_L
52029 0xCB3D 1 Sliding Ref voltage (V3 & U12): V3 % / 5 S8_H
52029 0xCB3D 1 Sliding Ref voltage (V3 & U12): U12 % / 5 S8_L
52030 0xCB3E 1 Sliding Ref voltage (U23 & U31): U23 % / 5 S8_H
52030 0xCB3E 1 Sliding Ref voltage (U23 & U31): U31 % / 5 S8_L
52031 0xCB3F 1 Voltage delta (V1 & V2): V1 % / 2 S8_H
52031 0xCB3F 1 Voltage delta (V1 & V2): V2 % / 2 S8_L
52032 0xCB40 1 Voltage delta (V3 & U12): V3 % / 2 S8_H
52032 0xCB40 1 Voltage delta (V3 & U12): U12 % / 2 S8_L
52033 0xCB41 1 Voltage delta (U23 & U31): U23 % / 2 S8_H
52033 0xCB41 1 Voltage delta (U23 & U31): U31 % / 2 S8_L
52034 0xCB42 1 Reserved - -
52035 0xCB43 1 Reserved - -
52036 0xCB44 1 Reserved - -
52037 0xCB45 1 Reserved - -
52038 0xCB46 4 Date s 10⁻³ DATETIME_MS
52042 0xCB4A 2 Duration s 10⁻³ U32
52044 0xCB4C 1 Nature & Network type: Nature
1 : Swell
2 : Dip
3 : Interruption
4 : Overload current
- U8_H
52044 0xCB4C 1 Nature & Network type: Network type
0 : 1BL
1 : 2BL
2 : 3BL
3 : 3NBL
4 : 4BL
5 : 4NBL
- U8_L
52045 0xCB4D 1 Tresholds and Hysteresis: Threshold % U8_H
52045 0xCB4D 1 Tresholds and Hysteresis: Hysteresis % U8_L
52046 0xCB4E 1 Classification (following EN50160 norm) A U16
52047 0xCB4F 1 Start parameter and end parameter: start parameter - U8_H
52047 0xCB4F 1 Start parameter and end parameter: end parameter - U8_L
52048 0xCB50 2 Ref V Nominal V 10⁻² U32
52050 0xCB52 2 Ref U Nominal V 10⁻² U32
52052 0xCB54 2 Reserved - -
52054 0xCB56 1 Sliding Ref voltage (V1 & V2): V1 % / 5 S8_H
52054 0xCB56 1 Sliding Ref voltage (V1 & V2): V2 % / 5 S8_L
52055 0xCB57 1 Sliding Ref voltage (V3 & U12): V3 % / 5 S8_H
52055 0xCB57 1 Sliding Ref voltage (V3 & U12): U12 % / 5 S8_L
52056 0xCB58 1 Sliding Ref voltage (U23 & U31): U23 % / 5 S8_H
52056 0xCB58 1 Sliding Ref voltage (U23 & U31): U31 % / 5 S8_L
52057 0xCB59 1 Voltage delta (V1 & V2): V1 % / 2 S8_H
52057 0xCB59 1 Voltage delta (V1 & V2): V2 % / 2 S8_L
52058 0xCB5A 1 Voltage delta (V3 & U12): V3 % / 2 S8_H
52058 0xCB5A 1 Voltage delta (V3 & U12): U12 % / 2 S8_L
52059 0xCB5B 1 Voltage delta (U23 & U31): U23 % / 2 S8_H
52059 0xCB5B 1 Voltage delta (U23 & U31): U31 % / 2 S8_L
52060 0xCB5C 1 Reserved - -
52061 0xCB5D 1 Reserved - -
52062 0xCB5E 1 Reserved - -
52063 0xCB5F 1 Reserved - -
52064 0xCB60 4 Date s 10⁻³ DATETIME_MS
52068 0xCB64 2 Duration s 10⁻³ U32
52070 0xCB66 1 Nature & Network type: Nature
1 : Swell
2 : Dip
3 : Interruption
4 : Overload current
- U8_H
52070 0xCB66 1 Nature & Network type: Network type
0 : 1BL
1 : 2BL
2 : 3BL
3 : 3NBL
4 : 4BL
5 : 4NBL
- U8_L
52071 0xCB67 1 Tresholds and Hysteresis: Threshold % U8_H
52071 0xCB67 1 Tresholds and Hysteresis: Hysteresis % U8_L
52072 0xCB68 1 Classification (following EN50160 norm) A U16
52073 0xCB69 1 Start parameter and end parameter: start parameter - U8_H
52073 0xCB69 1 Start parameter and end parameter: end parameter - U8_L
52074 0xCB6A 2 Ref V Nominal V 10⁻² U32
52076 0xCB6C 2 Ref U Nominal V 10⁻² U32
52078 0xCB6E 2 Reserved - -
52080 0xCB70 1 Sliding Ref voltage (V1 & V2): V1 % / 5 S8_H
52080 0xCB70 1 Sliding Ref voltage (V1 & V2): V2 % / 5 S8_L
52081 0xCB71 1 Sliding Ref voltage (V3 & U12): V3 % / 5 S8_H
52081 0xCB71 1 Sliding Ref voltage (V3 & U12): U12 % / 5 S8_L
52082 0xCB72 1 Sliding Ref voltage (U23 & U31): U23 % / 5 S8_H
52082 0xCB72 1 Sliding Ref voltage (U23 & U31): U31 % / 5 S8_L
52083 0xCB73 1 Voltage delta (V1 & V2): V1 % / 2 S8_H
52083 0xCB73 1 Voltage delta (V1 & V2): V2 % / 2 S8_L
52084 0xCB74 1 Voltage delta (V3 & U12): V3 % / 2 S8_H
52084 0xCB74 1 Voltage delta (V3 & U12): U12 % / 2 S8_L
52085 0xCB75 1 Voltage delta (U23 & U31): U23 % / 2 S8_H
52085 0xCB75 1 Voltage delta (U23 & U31): U31 % / 2 S8_L
52086 0xCB76 1 Reserved - -
52087 0xCB77 1 Reserved - -
52088 0xCB78 1 Reserved - -
52089 0xCB79 1 Reserved - -

Evt EN50160 log


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
62976 0xF600 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
62976 0xF600 1 Action
0x0001 : Reset read pointer
0xFFFE : Get next data
- U16_HEX

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
62992 0xF610 Header 2 NONE READ READ

Dec address Hex address Words count Description Unit Data type
62992 0xF610 1 Record count (max. 4) - U8
62993 0xF611 1 Record size (words) - U8

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
62994 0xF612 Data 26 NONE READ READ

Dec address Hex address Words count Description Unit Data type
62994 0xF612 4 Date s 10⁻³ DATETIME_MS
62998 0xF616 2 Duration s 10⁻³ U32
63000 0xF618 1 Nature & Network type: Nature
1 : Swell
2 : Dip
3 : Interruption
4 : Overload current
- U8_H
63000 0xF618 1 Nature & Network type: Network type
0 : 1BL
1 : 2BL
2 : 3BL
3 : 3NBL
4 : 4BL
5 : 4NBL
- U8_L
63001 0xF619 1 Tresholds and Hysteresis: Threshold % U8_H
63001 0xF619 1 Tresholds and Hysteresis: Hysteresis % U8_L
63002 0xF61A 1 Classification (following EN50160 norm) A U16
63003 0xF61B 1 Start parameter and end parameter: start parameter - U8_H
63003 0xF61B 1 Start parameter and end parameter: end parameter - U8_L
63004 0xF61C 2 Nominal voltage : Vnom V 10⁻² U32
63006 0xF61E 2 Nominal voltage : Unom V 10⁻² U32
63008 0xF620 2 Reserved - -
63010 0xF622 1 Ref voltage (V1 & V2): V1 % / 5 S8_H
63010 0xF622 1 Ref voltage (V1 & V2): V2 % / 5 S8_L
63011 0xF623 1 Ref voltage (V3 & U12): V3 % / 5 S8_H
63011 0xF623 1 Ref voltage (V3 & U12): U12 % / 5 S8_L
63012 0xF624 1 Ref voltage (U23 & U31): U23 % / 5 S8_H
63012 0xF624 1 Ref voltage (U23 & U31): U31 % / 5 S8_L
63013 0xF625 1 Voltage delta (V1 & V2): V1 % / 2 S8_H
63013 0xF625 1 Voltage delta (V1 & V2): V2 % / 2 S8_L
63014 0xF626 1 Voltage delta (V3 & U12): V3 % / 2 S8_H
63014 0xF626 1 Voltage delta (V3 & U12): U12 % / 2 S8_L
63015 0xF627 1 Voltage delta (U23 & U31): U23 % / 2 S8_H
63015 0xF627 1 Voltage delta (U23 & U31): U31 % / 2 S8_L
63016 0xF628 1 Reserved - -
63017 0xF629 1 Reserved - -
63018 0xF62A 1 Reserved - -
63019 0xF62B 1 Reserved - -




Energy AC


Settings




Alarms


Analog


Analog alarm current status #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39248 0x9950 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39248 0x9950 1 Ack ID - U16
39249 0x9951 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39250 0x9952 1 Alarm cause :
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39251 0x9953 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39252 0x9954 2 Start date - DATETIME
39254 0x9956 2 Duration - U32
39256 0x9958 2 Analog variable (ServiceID) - U32
39258 0x995A 1 Analog variable (Instance index) - U16
39259 0x995B 1 Analog variable (Instance type) - U16
39260 0x995C 1 Startup delay s / 2 U16
39261 0x995D 1 Dropout delay s / 2 U16
39262 0x995E 1 Hysteresis % / 10 U16
39263 0x995F 4 Threshold - S64
39267 0x9963 4 Min/Max - S64

Analog alarm current status #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39272 0x9968 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39272 0x9968 1 Ack ID - U16
39273 0x9969 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39274 0x996A 1 Alarm cause :
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39275 0x996B 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39276 0x996C 2 Start date - DATETIME
39278 0x996E 2 Duration - U32
39280 0x9970 2 Analog variable (ServiceID) - U32
39282 0x9972 1 Analog variable (Instance index) - U16
39283 0x9973 1 Analog variable (Instance type) - U16
39284 0x9974 1 Startup delay s / 2 U16
39285 0x9975 1 Dropout delay s / 2 U16
39286 0x9976 1 Hysteresis % / 10 U16
39287 0x9977 4 Threshold - S64
39291 0x997B 4 Min/Max - S64

Analog alarm current status #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39296 0x9980 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39296 0x9980 1 Ack ID - U16
39297 0x9981 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39298 0x9982 1 Alarm cause :
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39299 0x9983 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39300 0x9984 2 Start date - DATETIME
39302 0x9986 2 Duration - U32
39304 0x9988 2 Analog variable (ServiceID) - U32
39306 0x998A 1 Analog variable (Instance index) - U16
39307 0x998B 1 Analog variable (Instance type) - U16
39308 0x998C 1 Startup delay s / 2 U16
39309 0x998D 1 Dropout delay s / 2 U16
39310 0x998E 1 Hysteresis % / 10 U16
39311 0x998F 4 Threshold - S64
39315 0x9993 4 Min/Max - S64

Analog alarm current status #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39320 0x9998 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39320 0x9998 1 Ack ID - U16
39321 0x9999 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39322 0x999A 1 Alarm cause :
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39323 0x999B 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39324 0x999C 2 Start date - DATETIME
39326 0x999E 2 Duration - U32
39328 0x99A0 2 Analog variable (ServiceID) - U32
39330 0x99A2 1 Analog variable (Instance index) - U16
39331 0x99A3 1 Analog variable (Instance type) - U16
39332 0x99A4 1 Startup delay s / 2 U16
39333 0x99A5 1 Dropout delay s / 2 U16
39334 0x99A6 1 Hysteresis % / 10 U16
39335 0x99A7 4 Threshold - S64
39339 0x99AB 4 Min/Max - S64

Analog alarm current status #5


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39344 0x99B0 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39344 0x99B0 1 Ack ID - U16
39345 0x99B1 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39346 0x99B2 1 Alarm cause :
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39347 0x99B3 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39348 0x99B4 2 Start date - DATETIME
39350 0x99B6 2 Duration - U32
39352 0x99B8 2 Analog variable (ServiceID) - U32
39354 0x99BA 1 Analog variable (Instance index) - U16
39355 0x99BB 1 Analog variable (Instance type) - U16
39356 0x99BC 1 Startup delay s / 2 U16
39357 0x99BD 1 Dropout delay s / 2 U16
39358 0x99BE 1 Hysteresis % / 10 U16
39359 0x99BF 4 Threshold - S64
39363 0x99C3 4 Min/Max - S64

Analog alarm current status #6


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39368 0x99C8 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39368 0x99C8 1 Ack ID - U16
39369 0x99C9 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39370 0x99CA 1 Alarm cause :
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39371 0x99CB 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39372 0x99CC 2 Start date - DATETIME
39374 0x99CE 2 Duration - U32
39376 0x99D0 2 Analog variable (ServiceID) - U32
39378 0x99D2 1 Analog variable (Instance index) - U16
39379 0x99D3 1 Analog variable (Instance type) - U16
39380 0x99D4 1 Startup delay s / 2 U16
39381 0x99D5 1 Dropout delay s / 2 U16
39382 0x99D6 1 Hysteresis % / 10 U16
39383 0x99D7 4 Threshold - S64
39387 0x99DB 4 Min/Max - S64

Analog alarm current status #7


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39392 0x99E0 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39392 0x99E0 1 Ack ID - U16
39393 0x99E1 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39394 0x99E2 1 Alarm cause :
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39395 0x99E3 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39396 0x99E4 2 Start date - DATETIME
39398 0x99E6 2 Duration - U32
39400 0x99E8 2 Analog variable (ServiceID) - U32
39402 0x99EA 1 Analog variable (Instance index) - U16
39403 0x99EB 1 Analog variable (Instance type) - U16
39404 0x99EC 1 Startup delay s / 2 U16
39405 0x99ED 1 Dropout delay s / 2 U16
39406 0x99EE 1 Hysteresis % / 10 U16
39407 0x99EF 4 Threshold - S64
39411 0x99F3 4 Min/Max - S64

Analog alarm current status #8


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39416 0x99F8 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39416 0x99F8 1 Ack ID - U16
39417 0x99F9 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39418 0x99FA 1 Alarm cause :
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39419 0x99FB 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39420 0x99FC 2 Start date - DATETIME
39422 0x99FE 2 Duration - U32
39424 0x9A00 2 Analog variable (ServiceID) - U32
39426 0x9A02 1 Analog variable (Instance index) - U16
39427 0x9A03 1 Analog variable (Instance type) - U16
39428 0x9A04 1 Startup delay s / 2 U16
39429 0x9A05 1 Dropout delay s / 2 U16
39430 0x9A06 1 Hysteresis % / 10 U16
39431 0x9A07 4 Threshold - S64
39435 0x9A0B 4 Min/Max - S64


Combination


Combination alarm current status #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39536 0x9A70 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39536 0x9A70 1 Ack ID - U16
39537 0x9A71 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39538 0x9A72 1 Alarm cause :
0 : Cause Unknown
8 : Combi. And
9 : Combi. Or
- U16
39539 0x9A73 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39540 0x9A74 2 Start date - DATETIME
39542 0x9A76 2 Duration - U32
39544 0x9A78 1 Alarm 1 - U16_HEX
39545 0x9A79 1 Alarm 2 - U16_HEX
39546 0x9A7A 1 Alarm src
0 : AND
1 : OR (Alarm 1)
2 : OR (Alarm 2)
- U16

Combination alarm current status #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39552 0x9A80 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39552 0x9A80 1 Ack ID - U16
39553 0x9A81 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39554 0x9A82 1 Alarm cause :
0 : Cause Unknown
8 : Combi. And
9 : Combi. Or
- U16
39555 0x9A83 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39556 0x9A84 2 Start date - DATETIME
39558 0x9A86 2 Duration - U32
39560 0x9A88 1 Alarm 1 - U16_HEX
39561 0x9A89 1 Alarm 2 - U16_HEX
39562 0x9A8A 1 Alarm src
0 : AND
1 : OR (Alarm 1)
2 : OR (Alarm 2)
- U16

Combination alarm current status #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39568 0x9A90 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39568 0x9A90 1 Ack ID - U16
39569 0x9A91 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39570 0x9A92 1 Alarm cause :
0 : Cause Unknown
8 : Combi. And
9 : Combi. Or
- U16
39571 0x9A93 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39572 0x9A94 2 Start date - DATETIME
39574 0x9A96 2 Duration - U32
39576 0x9A98 1 Alarm 1 - U16_HEX
39577 0x9A99 1 Alarm 2 - U16_HEX
39578 0x9A9A 1 Alarm src
0 : AND
1 : OR (Alarm 1)
2 : OR (Alarm 2)
- U16

Combination alarm current status #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39584 0x9AA0 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39584 0x9AA0 1 Ack ID - U16
39585 0x9AA1 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39586 0x9AA2 1 Alarm cause :
0 : Cause Unknown
8 : Combi. And
9 : Combi. Or
- U16
39587 0x9AA3 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39588 0x9AA4 2 Start date - DATETIME
39590 0x9AA6 2 Duration - U32
39592 0x9AA8 1 Alarm 1 - U16_HEX
39593 0x9AA9 1 Alarm 2 - U16_HEX
39594 0x9AAA 1 Alarm src
0 : AND
1 : OR (Alarm 1)
2 : OR (Alarm 2)
- U16


EN50160


EN50160 alarm current status #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38752 0x9760 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38752 0x9760 1 Ack ID - U16
38753 0x9761 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
38754 0x9762 1 Alarm cause :
0 : Cause Unknown
10 : EN50160 Active
- U16
38755 0x9763 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
38756 0x9764 2 Start date - DATETIME
38758 0x9766 2 Duration - U32
38760 0x9768 1 Event type
0 : Unknown
1 : Swell
2 : Dip
3 : Inter
- U16
38761 0x9769 1 Reserved - -
38762 0x976A 1 Reserved - -

EN50160 alarm current status #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38768 0x9770 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38768 0x9770 1 Ack ID - U16
38769 0x9771 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
38770 0x9772 1 Alarm cause :
0 : Cause Unknown
10 : EN50160 Active
- U16
38771 0x9773 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
38772 0x9774 2 Start date - DATETIME
38774 0x9776 2 Duration - U32
38776 0x9778 1 Event type
0 : Unknown
1 : Swell
2 : Dip
3 : Inter
- U16
38777 0x9779 1 Reserved - -
38778 0x977A 1 Reserved - -

EN50160 alarm current status #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38784 0x9780 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38784 0x9780 1 Ack ID - U16
38785 0x9781 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
38786 0x9782 1 Alarm cause :
0 : Cause Unknown
10 : EN50160 Active
- U16
38787 0x9783 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
38788 0x9784 2 Start date - DATETIME
38790 0x9786 2 Duration - U32
38792 0x9788 1 Event type
0 : Unknown
1 : Swell
2 : Dip
3 : Inter
- U16
38793 0x9789 1 Reserved - -
38794 0x978A 1 Reserved - -


System


System alarm current status


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38496 0x9660 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38496 0x9660 1 Ack ID - U16
38497 0x9661 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
38498 0x9662 1 Alarm Type
0 : None
1 : Net rotation
2 : V/I association
3 : CT disconnected
- U16
38499 0x9663 1 Alarm cause :
0 : Cause Unknown
12 : System Active
- U16
38500 0x9664 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
38501 0x9665 2 Start date - DATETIME
38503 0x9667 2 Duration - U32
38505 0x9669 1 Startup delay s / 2 U16
38506 0x966A 1 Dropout delay s / 2 U16
38507 0x966B 2 Reserved - -
38509 0x966D 1 Reserved - -
38510 0x966E 1 Reserved - -
38511 0x966F 4 Reserved - -
38515 0x9673 4 Reserved - -


Log


Alarm log


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39632 0x9AD0 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
39632 0x9AD0 1 Start record number (0 to 65534) or 65535 for last record - U16

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39648 0x9AE0 Header 3 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39648 0x9AE0 1 Next record number - U16
39649 0x9AE1 1 Items count (max 7 per request) - U16
39650 0x9AE2 1 Item size (words) - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39651 0x9AE3 Data 21 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39651 0x9AE3 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
7 : Logical Active
8 : Combi. And
9 : Combi. Or
10 : EN50160 Active
11 : Inrush Active
12 : System Active
- U16
39652 0x9AE4 1 Criticality :
0 : Information
1 : Not Critical
2 : Critical
- U16
39653 0x9AE5 2 Start date - DATETIME
39655 0x9AE7 2 Duration - U32
39657 0x9AE9 2 Specific data 1 (depend on alarm type) - U32
39659 0x9AEB 1 Specific data 2 (depend on alarm type) - U16
39660 0x9AEC 1 Specific data 3 (depend on alarm type) - U16
39661 0x9AED 1 Specific data 4 (depend on alarm type) - U16
39662 0x9AEE 1 Specific data 5 (depend on alarm type) - U16
39663 0x9AEF 1 Specific data 6 (depend on alarm type) - U16
39664 0x9AF0 4 Specific data 7 (depend on alarm type) - S64
39668 0x9AF4 4 Specific data 8 (depend on alarm type) - S64


Acknowledgment



Diag




Maintenance


Actions



Memory



Events



Diag


Digiware



Token





Development tables


Meas Debug



Digiware




--X33F-LB08-0PZ4-67a0c56f--