Identification
Product
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
50000 | Info | 69 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
50000 | 4 | "SOCO" | - | STRING_16 | |
50004 | 1 | Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) | - | U16 | |
50005 | 1 | Product ID (EX: 1000 ATS3) | - | U16 | |
50006 | 1 | MODBUS Table Version | - | U16 | |
50007 | 1 | Product software version (EX: 100 Version 1.00) | - | U16 | |
50008 | 1 | Serial_AA_SS | - | U16_HEX | |
50009 | 1 | Serial_SST_L | - | U16_HEX | |
50010 | 1 | Serial_order | - | U16 | |
50011 | 2 | Serial_Reserve | - | U32 | |
50013 | 4 | See "Code table" tab for more details | - | U64_HEX | |
50017 | 1 | Customization data loaded (True/False) | - | U8 | |
50018 | 1 | Product version (Major) | - | U16 | |
50019 | 1 | Product version (Minor) | - | U16 | |
50020 | 1 | Product version (Revision) | - | U16 | |
50021 | 1 | Product version (Build) | - | U16 | |
50022 | 3 | Product build date | - | DATETIME_3 | |
50025 | 1 | Software technical base version (Major) | - | U16 | |
50026 | 1 | Software technical base version (Minor) | - | U16 | |
50027 | 1 | Software technical base version (Revision) | - | U16 | |
50028 | 1 | Customization version (Major) | - | U16 | |
50029 | 1 | Customization version (Minor) | - | U16 | |
50030 | 4 | Product VLO (EX : "880100") | - | STRING_NORM | |
50034 | 4 | Customization VLO (EX : "880700") | - | STRING_NORM | |
50038 | 4 | Software technical base VLO (EX : "880600") | - | STRING_NORM | |
50042 | 8 | Vendor name (EX : "SOCOMEC") | - | STRING_NORM | |
50050 | 8 | Product name (EX : "PMD EE") | - | STRING_NORM | |
50058 | 8 | Extended name | - | STRING_NORM | |
50066 | 1 | Resource version (Build 2) | - | U16 | |
50067 | 2 | Net ID | - | U32_HEX |
Master DGW
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
58032 | Info | 13 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
58032 | 1 | Modbus address | - | U8 | |
58033 | 1 | Product order ID | - | U16 | |
58034 | 1 | Product ID | - | U16 | |
58035 | 1 | Serial_AA_SS | - | U16_HEX | |
58036 | 1 | Serial_SST_L | - | U16_HEX | |
58037 | 1 | Serial_order | - | U16 | |
58038 | 2 | Serial_Reserve | - | U32 | |
58040 | 1 | Product version (Major) | - | U16 | |
58041 | 1 | Product version (Minor) | - | U16 | |
58042 | 1 | Product version (Revision) | - | U16 | |
58043 | 2 |
LED
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
49296 | Commands | 1 | NONE | WRITE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
49296 | 1 | Action 1 |
- | U16 |
Date Time
Set
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57600 | Settings | 6 | NONE | READ | WRITE | WRITE_MANY | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57600 | 1 | Day | - | U8 | |
57601 | 1 | Month | - | U8 | |
57602 | 1 | Year | - | U16 | |
57603 | 1 | Hour | - | U8 | |
57604 | 1 | Minute | - | U8 | |
57605 | 1 | Second | - | U8 |
Hour Counter
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
53504 | Info | 4 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
53504 | 2 | Total operating hours counter | s | U32 | |
53506 | 2 | Partial operating hours counter | s | U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
53520 | Commands | 1 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
53520 | 1 | Reset counter 0 |
- | U16 |
TopSynchro
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
34896 | Commands | 1 | NONE | WRITE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
34896 | 1 | Top synchro command 1 |
- | U16 |
Communication
Modbus
Access
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57344 | Settings | 1 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57344 | 1 | Slave Address | - | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
58112 | Settings | 2 | NONE | READ | WRITE | WRITE_MANY | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
58112 | 1 | Code to submit | - | U16 | |
58113 | 1 | Delocker ID | - | U16 |
Commissioning
Network
Settings
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
4096 | Settings | 10 | NONE | READ | WRITE | WRITE_MANY | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
4096 | 1 | Network connection type 1 2 6 |
- | U8 | |
4097 | 2 | Nominal Voltage | V | U32 | |
4099 | 1 | Nominal Frequency 0 1 2 |
- | U8 | |
4100 | 1 | Phase rotation 0 1 |
- | U8 | |
4101 | 1 | Voltage transformer used 0 1 |
- | U8 | |
4102 | 2 | Voltage transformer primary | - | U32 | |
4104 | 1 | Voltage transformer secondary | - | U16 | |
4105 | 1 | Custom Nominal frequency value | Hz | U16 |
Power Monitoring AC
Settings
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
8704 | Settings | 7 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
8704 | 1 | Integration period for instantaneous | s |
U16 | |
8705 | 1 | Integration period for average | min | U16 | |
8706 | 1 | Computing method for reactive and apparent powers : 0 1 |
- | U16 | |
8707 | 1 | THD type : 0 1 |
- | U16 | |
8708 | 1 | THD method : 0 1 |
- | U16 | |
8709 | 1 | THD spectrum limit : 0 1 |
- | U16 | |
8710 | 1 | Power Factor convention 0 1 |
- | U16 |
Insulation Monitoring
Network
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
12480 | Info | 17 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
12480 | 2 | Date of last instance | - | DATETIME | |
12482 | 2 | Rf | ohm | U32 | |
12484 | 2 | Cf | F |
U32 | |
12486 | 2 | Zc (impedance) | ohm | U32 | |
12488 | 2 | Y (admittance) | - |
U32 | |
12490 | 2 | G (conductance) | - |
U32 | |
12492 | 2 | Rf range min | ohm | U32 | |
12494 | 2 | Rf range max | ohm | U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
12384 | Info | 20 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
12384 | 2 | Date of last instance | - | DATETIME | |
12386 | 2 | Rf avg. | ohm | U32 | |
12388 | 2 | Cf avg. | F |
U32 | |
12390 | 2 | Zc avg. | ohm | U32 | |
12392 | 2 | Y avg. | - |
U32 | |
12394 | 2 | G avg. | - |
U32 | |
12396 | 2 | Rf Max on last avg. period | ohm | U32 | |
12398 | 2 | Rf Min on last avg. period | ohm | U32 | |
12400 | 2 | Cf Max on last avg. period | F |
U32 | |
12402 | 2 | Cf Min on last avg. period | F |
U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
12432 | Info | 16 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
12432 | 2 | Max Rf | ohm | U32 | |
12434 | 2 | Date Max Rf | - | DATETIME | |
12436 | 2 | Max Cf | F |
U32 | |
12438 | 2 | Date Max Cf | - | DATETIME | |
12440 | 2 | Min Rf | ohm | U32 | |
12442 | 2 | Date Min Rf | - | DATETIME | |
12444 | 2 | Min Cf | F |
U32 | |
12446 | 2 | Date Min Cf | - | DATETIME |
Trend
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
13056 | Info | 62 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
13056 | 2 | Start Date current min | - | DATETIME | |
13058 | 2 | Rf current min | ohm | F32 | |
13060 | 2 | Rf min-2 | ohm | F32 | |
13062 | 2 | Rf min-4 | ohm | F32 | |
13064 | 2 | Rf min-6 | ohm | F32 | |
13066 | 2 | Rf min-8 | ohm | F32 | |
13068 | 2 | Rf min-10 | ohm | F32 | |
13070 | 2 | Rf min-12 | ohm | F32 | |
13072 | 2 | Rf min-14 | ohm | F32 | |
13074 | 2 | Rf min-16 | ohm | F32 | |
13076 | 2 | Rf min-18 | ohm | F32 | |
13078 | 2 | Rf min-20 | ohm | F32 | |
13080 | 2 | Rf min-22 | ohm | F32 | |
13082 | 2 | Rf min-24 | ohm | F32 | |
13084 | 2 | Rf min-26 | ohm | F32 | |
13086 | 2 | Rf min-28 | ohm | F32 | |
13088 | 2 | Rf min-30 | ohm | F32 | |
13090 | 2 | Rf min-32 | ohm | F32 | |
13092 | 2 | Rf min-34 | ohm | F32 | |
13094 | 2 | Rf min-36 | ohm | F32 | |
13096 | 2 | Rf min-38 | ohm | F32 | |
13098 | 2 | Rf min-40 | ohm | F32 | |
13100 | 2 | Rf min-42 | ohm | F32 | |
13102 | 2 | Rf min-44 | ohm | F32 | |
13104 | 2 | Rf min-46 | ohm | F32 | |
13106 | 2 | Rf min-48 | ohm | F32 | |
13108 | 2 | Rf min-50 | ohm | F32 | |
13110 | 2 | Rf min-52 | ohm | F32 | |
13112 | 2 | Rf min-54 | ohm | F32 | |
13114 | 2 | Rf min-56 | ohm | F32 | |
13116 | 2 | Rf min-58 | ohm | F32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
13136 | Info | 62 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
13136 | 2 | Date current Cf | - | DATETIME | |
13138 | 2 | Cf current min | F | F32 | |
13140 | 2 | Cf min-2 | F | F32 | |
13142 | 2 | Cf min-4 | F | F32 | |
13144 | 2 | Cf min-6 | F | F32 | |
13146 | 2 | Cf min-8 | F | F32 | |
13148 | 2 | Cf min-10 | F | F32 | |
13150 | 2 | Cf min-12 | F | F32 | |
13152 | 2 | Cf min-14 | F | F32 | |
13154 | 2 | Cf min-16 | F | F32 | |
13156 | 2 | Cf min-18 | F | F32 | |
13158 | 2 | Cf min-20 | F | F32 | |
13160 | 2 | Cf min-22 | F | F32 | |
13162 | 2 | Cf min-24 | F | F32 | |
13164 | 2 | Cf min-26 | F | F32 | |
13166 | 2 | Cf min-28 | F | F32 | |
13168 | 2 | Cf min-30 | F | F32 | |
13170 | 2 | Cf min-32 | F | F32 | |
13172 | 2 | Cf min-34 | F | F32 | |
13174 | 2 | Cf min-36 | F | F32 | |
13176 | 2 | Cf min-38 | F | F32 | |
13178 | 2 | Cf min-40 | F | F32 | |
13180 | 2 | Cf min-42 | F | F32 | |
13182 | 2 | Cf min-44 | F | F32 | |
13184 | 2 | Cf min-46 | F | F32 | |
13186 | 2 | Cf min-48 | F | F32 | |
13188 | 2 | Cf min-50 | F | F32 | |
13190 | 2 | Cf min-52 | F | F32 | |
13192 | 2 | Cf min-54 | F | F32 | |
13194 | 2 | Cf min-56 | F | F32 | |
13196 | 2 | Cf min-58 | F | F32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
13312 | Info | 108 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
13312 | 2 | Start Date current hour | - | DATETIME | |
13314 | 2 | Rf current hour | ohm | F32 | |
13316 | 2 | Rf hour-1 | ohm | F32 | |
13318 | 2 | Rf hour-2 | ohm | F32 | |
13320 | 2 | Rf hour-3 | ohm | F32 | |
13322 | 2 | Rf hour-4 | ohm | F32 | |
13324 | 2 | Rf hour-5 | ohm | F32 | |
13326 | 2 | Rf hour-6 | ohm | F32 | |
13328 | 2 | Rf hour-7 | ohm | F32 | |
13330 | 2 | Rf hour-8 | ohm | F32 | |
13332 | 2 | Rf hour-9 | ohm | F32 | |
13334 | 2 | Rf hour-10 | ohm | F32 | |
13336 | 2 | Rf hour-11 | ohm | F32 | |
13338 | 2 | Rf hour-12 | ohm | F32 | |
13340 | 2 | Rf hour-13 | ohm | F32 | |
13342 | 2 | Rf hour-14 | ohm | F32 | |
13344 | 2 | Rf hour-15 | ohm | F32 | |
13346 | 2 | Rf hour-16 | ohm | F32 | |
13348 | 2 | Rf hour-17 | ohm | F32 | |
13350 | 2 | Rf hour-18 | ohm | F32 | |
13352 | 2 | Rf hour-19 | ohm | F32 | |
13354 | 2 | Rf hour-20 | ohm | F32 | |
13356 | 2 | Rf hour-21 | ohm | F32 | |
13358 | 2 | Rf hour-22 | ohm | F32 | |
13360 | 2 | Rf hour-23 | ohm | F32 | |
13362 | 2 | Start Date current day | - | DATETIME | |
13364 | 2 | Rf current day | ohm | F32 | |
13366 | 2 | Rf day-1 | ohm | F32 | |
13368 | 2 | Rf day-2 | ohm | F32 | |
13370 | 2 | Rf day-3 | ohm | F32 | |
13372 | 2 | Rf day-4 | ohm | F32 | |
13374 | 2 | Rf day-5 | ohm | F32 | |
13376 | 2 | Rf day-6 | ohm | F32 | |
13378 | 2 | Rf day-7 | ohm | F32 | |
13380 | 2 | Start Date current week | - | DATETIME | |
13382 | 2 | Rf current week | ohm | F32 | |
13384 | 2 | Rf week-1 | ohm | F32 | |
13386 | 2 | Rf week-2 | ohm | F32 | |
13388 | 2 | Rf week-3 | ohm | F32 | |
13390 | 2 | Rf week-4 | ohm | F32 | |
13392 | 2 | Rf week-5 | ohm | F32 | |
13394 | 2 | Start Date current month | - | DATETIME | |
13396 | 2 | Rf current month | ohm | F32 | |
13398 | 2 | Rf month-1 | ohm | F32 | |
13400 | 2 | Rf month-2 | ohm | F32 | |
13402 | 2 | Rf month-3 | ohm | F32 | |
13404 | 2 | Rf month-4 | ohm | F32 | |
13406 | 2 | Rf month-5 | ohm | F32 | |
13408 | 2 | Rf month-6 | ohm | F32 | |
13410 | 2 | Rf month-7 | ohm | F32 | |
13412 | 2 | Rf month-8 | ohm | F32 | |
13414 | 2 | Rf month-9 | ohm | F32 | |
13416 | 2 | Rf month-10 | ohm | F32 | |
13418 | 2 | Rf month-11 | ohm | F32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
13568 | Info | 108 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
13568 | 2 | Start Date current hour | - | DATETIME | |
13570 | 2 | Cf current hour | F | F32 | |
13572 | 2 | Cf hour-1 | F | F32 | |
13574 | 2 | Cf hour-2 | F | F32 | |
13576 | 2 | Cf hour-3 | F | F32 | |
13578 | 2 | Cf hour-4 | F | F32 | |
13580 | 2 | Cf hour-5 | F | F32 | |
13582 | 2 | Cf hour-6 | F | F32 | |
13584 | 2 | Cf hour-7 | F | F32 | |
13586 | 2 | Cf hour-8 | F | F32 | |
13588 | 2 | Cf hour-9 | F | F32 | |
13590 | 2 | Cf hour-10 | F | F32 | |
13592 | 2 | Cf hour-11 | F | F32 | |
13594 | 2 | Cf hour-12 | F | F32 | |
13596 | 2 | Cf hour-13 | F | F32 | |
13598 | 2 | Cf hour-14 | F | F32 | |
13600 | 2 | Cf hour-15 | F | F32 | |
13602 | 2 | Cf hour-16 | F | F32 | |
13604 | 2 | Cf hour-17 | F | F32 | |
13606 | 2 | Cf hour-18 | F | F32 | |
13608 | 2 | Cf hour-19 | F | F32 | |
13610 | 2 | Cf hour-20 | F | F32 | |
13612 | 2 | Cf hour-21 | F | F32 | |
13614 | 2 | Cf hour-22 | F | F32 | |
13616 | 2 | Cf hour-23 | F | F32 | |
13618 | 2 | Start Date current day | - | DATETIME | |
13620 | 2 | Cf current day | F | F32 | |
13622 | 2 | Cf day-1 | F | F32 | |
13624 | 2 | Cf day-2 | F | F32 | |
13626 | 2 | Cf day-3 | F | F32 | |
13628 | 2 | Cf day-4 | F | F32 | |
13630 | 2 | Cf day-5 | F | F32 | |
13632 | 2 | Cf day-6 | F | F32 | |
13634 | 2 | Cf day-7 | F | F32 | |
13636 | 2 | Start Date current week | - | DATETIME | |
13638 | 2 | Cf current week | F | F32 | |
13640 | 2 | Cf week-1 | F | F32 | |
13642 | 2 | Cf week-2 | F | F32 | |
13644 | 2 | Cf week-3 | F | F32 | |
13646 | 2 | Cf week-4 | F | F32 | |
13648 | 2 | Cf week-5 | F | F32 | |
13650 | 2 | Start Date current month | - | DATETIME | |
13652 | 2 | Cf current month | F | F32 | |
13654 | 2 | Cf month-1 | F | F32 | |
13656 | 2 | Cf month-2 | F | F32 | |
13658 | 2 | Cf month-3 | F | F32 | |
13660 | 2 | Cf month-4 | F | F32 | |
13662 | 2 | Cf month-5 | F | F32 | |
13664 | 2 | Cf month-6 | F | F32 | |
13666 | 2 | Cf month-7 | F | F32 | |
13668 | 2 | Cf month-8 | F | F32 | |
13670 | 2 | Cf month-9 | F | F32 | |
13672 | 2 | Cf month-10 | F | F32 | |
13674 | 2 | Cf month-11 | F | F32 |
Controls
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
12544 | Info | 6 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
12544 | 1 | Injection mode 0 1 2 3 4 |
- | U8 | |
12545 | 1 | IMD Injection period | s | U8 | |
12546 | 1 | LCI Injection period | s | U8 | |
12547 | 1 | Manual Test active | - | U8 | |
12548 | 2 | Last Manual Test Date | s | DATETIME |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
12576 | Commands | 1 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
12576 | 1 | Injection 1 2 0 |
- | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
12592 | Commands | 1 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
12592 | 1 | Manual test 1 0 |
- | U8 |
Settings
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
13904 | Settings | 5 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
13904 | 1 | Installation Profile 0 1 2 3 |
- | U8 | |
13905 | 1 | IMD Injection Voltage 0 1 2 |
- | U8 | |
13906 | 1 | LCI current limitation 0 1 2 3 |
- | U8 | |
13907 | 1 | Cf max | F |
U16 | |
13908 | 1 | Filtering 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
13936 | Settings | 8 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
13936 | 1 | IMD / LCI injection mode 0 1 |
- | U8 | |
13937 | 1 | IMD automatic period 0 1 |
s | U8 | |
13938 | 1 | IMD injection Period | s | U16 | |
13939 | 1 | IMD injection input 255 0 1 2 3 |
s | U8 | |
13940 | 1 | IMD injection report output 255 0 1 2 3 |
s | U8 | |
13941 | 1 | LCI injection period 0 1 2 |
s | U8 | |
13942 | 1 | LCI injection input 255 0 1 2 3 |
s | U8 | |
13943 | 1 | LCI injection report output 255 0 1 2 3 |
s | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
13952 | Settings | 2 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
13952 | 1 | Relay output inhibition during manual test 0 1 |
- | U8 | |
13953 | 1 | Manual test input 255 0 1 2 3 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
14080 | Settings | 3 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
14080 | 1 | HRG Network 0 1 |
- | U8 | |
14081 | 2 | HRG Network Resistance | ohm | U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
15488 | Settings | 5 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
15488 | 1 | Ohmscanner (cartography) activation 0 1 |
- | U8 | |
15489 | 1 | Ohmscanner (cartography) period | h | U8 | |
15490 | 1 | Ohmscanner (cartography) start hour | h | U8 | |
15491 | 1 | Ohmscanner (cartography) duration | min | U8 | |
15492 | 1 | Filter global insulation measurements during Ohmscanner 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
15520 | Settings | 3 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
15520 | 1 | IN0 : enable (0) or disable (1) injection 255 0 1 2 3 |
- | U8 | |
15521 | 1 | IN1 : F-60 linked to Digiware L-60 (0) or remote ethernet L-60 (1) 255 0 1 2 3 |
- | U8 | |
15522 | 1 | IN2 : Activate (1) or deactivate Ethernet link between L-60 & 255 0 1 2 3 |
- | U8 |
Reset
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
15616 | Commands | 3 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
15616 | 1 | Erase Min/Max 1 0 |
- | U8 | |
15617 | 1 | Erase Avg 1 0 |
- | U8 | |
15618 | 1 | Erase Histo 0x0001 0x0002 0x0004 0x0008 0x0010 0xFFFF |
- | U16_HEX |
Automation
Logical I/O
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16384 | Settings | 18 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16384 | 1 | Mode 0 1 |
- | U8 | |
16385 | 1 | Type 0 1 |
- | U8 | |
16386 | 16 | Name | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16402 | Settings | 18 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16402 | 1 | Mode 0 1 |
- | U8 | |
16403 | 1 | Type 0 1 |
- | U8 | |
16404 | 16 | Name | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16420 | Settings | 18 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16420 | 1 | Mode 0 1 |
- | U8 | |
16421 | 1 | Type 0 1 |
- | U8 | |
16422 | 16 | Name | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16438 | Settings | 18 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16438 | 1 | Mode 0 1 |
- | U8 | |
16439 | 1 | Type 0 1 |
- | U8 | |
16440 | 16 | Name | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16640 | Info | 3 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16640 | 1 | Mode 0 1 |
- | U8 | |
16641 | 1 | Function 0 4 5 6 7 8 15 16 17 18 19 20 |
- | U8 | |
16642 | 1 | State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16643 | Info | 3 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16643 | 1 | Mode 0 1 |
- | U8 | |
16644 | 1 | Function 0 4 5 6 7 8 15 16 17 18 19 20 |
- | U8 | |
16645 | 1 | State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16646 | Info | 3 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16646 | 1 | Mode 0 1 |
- | U8 | |
16647 | 1 | Function 0 4 5 6 7 8 15 16 17 18 19 20 |
- | U8 | |
16648 | 1 | State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16649 | Info | 3 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16649 | 1 | Mode 0 1 |
- | U8 | |
16650 | 1 | Function 0 4 5 6 7 8 15 16 17 18 19 20 |
- | U8 | |
16651 | 1 | State 0 1 |
- | U8 |
Insulation Monitoring Outputs
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16896 | Settings | 17 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16896 | 16 | Name | - | STRING_NORM | |
16912 | 1 | Active by default (1: NC, 0: NO) 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16929 | Settings | 17 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16929 | 16 | Name | - | STRING_NORM | |
16945 | 1 | Active by default (1: NC, 0: NO) 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16464 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16464 | 1 | Output function 6 |
- | U8 | |
16465 | 1 | Output Status 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16472 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16472 | 1 | Output function 6 |
- | U8 | |
16473 | 1 | Output Status 0 1 |
- | U8 |
Alarming
Logical
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20800 | Info | 11 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20800 | 1 | Ack ID | - | U16 | |
20801 | 1 | Status 0 1 2 3 |
- | U8 | |
20802 | 1 | Alarm cause 0 7 |
- | U8 | |
20803 | 1 | Criticality 0 1 2 |
- | U8 | |
20804 | 2 | Start date | - | DATETIME | |
20806 | 2 | Duration | s | U32 | |
20808 | 1 | Logical input 0 1 2 3 255 |
- | U8 | |
20809 | 1 | Startup delay | s |
U16 | |
20810 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20811 | Info | 11 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20811 | 1 | Ack ID | - | U16 | |
20812 | 1 | Status 0 1 2 3 |
- | U8 | |
20813 | 1 | Alarm cause 0 7 |
- | U8 | |
20814 | 1 | Criticality 0 1 2 |
- | U8 | |
20815 | 2 | Start date | - | DATETIME | |
20817 | 2 | Duration | s | U32 | |
20819 | 1 | Logical input 0 1 2 3 255 |
- | U8 | |
20820 | 1 | Startup delay | s |
U16 | |
20821 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20822 | Info | 11 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20822 | 1 | Ack ID | - | U16 | |
20823 | 1 | Status 0 1 2 3 |
- | U8 | |
20824 | 1 | Alarm cause 0 7 |
- | U8 | |
20825 | 1 | Criticality 0 1 2 |
- | U8 | |
20826 | 2 | Start date | - | DATETIME | |
20828 | 2 | Duration | s | U32 | |
20830 | 1 | Logical input 0 1 2 3 255 |
- | U8 | |
20831 | 1 | Startup delay | s |
U16 | |
20832 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20896 | Settings | 24 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20896 | 1 | Status 0 1 |
- | U8 | |
20897 | 1 | Criticality 0 1 2 |
- | U8 | |
20898 | 1 | Acknowledgement method 0 1 2 |
- | U8 | |
20899 | 1 | Input for acknowledgement 0 1 2 3 255 |
- | U8 | |
20900 | 1 | Output for report 0 1 2 3 255 |
- | U8 | |
20901 | 1 | Logical input 0 1 2 3 255 |
- | U8 | |
20902 | 1 | Startup delay | s |
U16 | |
20903 | 1 | Dropout delay | s |
U16 | |
20904 | 16 | Name | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20920 | Settings | 24 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20920 | 1 | Status 0 1 |
- | U8 | |
20921 | 1 | Criticality 0 1 2 |
- | U8 | |
20922 | 1 | Acknowledgement method 0 1 2 |
- | U8 | |
20923 | 1 | Input for acknowledgement 0 1 2 3 255 |
- | U8 | |
20924 | 1 | Output for report 0 1 2 3 255 |
- | U8 | |
20925 | 1 | Logical input 0 1 2 3 255 |
- | U8 | |
20926 | 1 | Startup delay | s |
U16 | |
20927 | 1 | Dropout delay | s |
U16 | |
20928 | 16 | Name | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20944 | Settings | 24 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20944 | 1 | Status 0 1 |
- | U8 | |
20945 | 1 | Criticality 0 1 2 |
- | U8 | |
20946 | 1 | Acknowledgement method 0 1 2 |
- | U8 | |
20947 | 1 | Input for acknowledgement 0 1 2 3 255 |
- | U8 | |
20948 | 1 | Output for report 0 1 2 3 255 |
- | U8 | |
20949 | 1 | Logical input 0 1 2 3 255 |
- | U8 | |
20950 | 1 | Startup delay | s |
U16 | |
20951 | 1 | Dropout delay | s |
U16 | |
20952 | 16 | Name | - | STRING_NORM |
Insulation Monitoring
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21248 | Info | 19 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21248 | 1 | Ack ID | - | U16 | |
21249 | 1 | Status 0 1 2 3 |
- | U8 | |
21250 | 1 | Alarm Cause 0 13 |
- | U8 | |
21251 | 1 | Criticality 0 1 2 |
- | U8 | |
21252 | 2 | Start date | - | DATETIME | |
21254 | 2 | Duration | s | U32 | |
21256 | 1 | Alarm type 1 2 |
- | U8 | |
21257 | 1 | Startup delay | s |
U16 | |
21258 | 1 | Dropout delay | s |
U16 | |
21259 | 2 | Alarm Cause Code | - | U32_HEX | |
21261 | 1 | Manu Test Flag | - | U16 | |
21262 | 1 | Spe Data 6 (not used) | % |
U16 | |
21263 | 2 | Rf minimum | ohm | S32 | |
21265 | 2 | Differential inst. current of localization (I?S) threshold maximum | A |
S32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21271 | Info | 19 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21271 | 1 | Ack ID | - | U16 | |
21272 | 1 | Status 0 1 2 3 |
- | U8 | |
21273 | 1 | Alarm Cause 0 13 |
- | U8 | |
21274 | 1 | Criticality 0 1 2 |
- | U8 | |
21275 | 2 | Start date | - | DATETIME | |
21277 | 2 | Duration | s | U32 | |
21279 | 1 | Alarm type 1 2 |
- | U8 | |
21280 | 1 | Startup delay | s |
U16 | |
21281 | 1 | Dropout delay | s |
U16 | |
21282 | 2 | Alarm Cause Code | - | U32_HEX | |
21284 | 1 | Manu Test Flag | - | U16 | |
21285 | 1 | Spe Data 6 (not used) | % |
U16 | |
21286 | 2 | Rf minimum | ohm | S32 | |
21288 | 2 | Differential inst. current of localization (I?S) threshold maximum | A |
S32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21440 | Settings | 14 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21440 | 1 | Status 1 |
- | U8 | |
21441 | 1 | Criticality 0 1 2 |
- | U8 | |
21442 | 1 | Acknowledgement method 0 1 2 |
- | U8 | |
21443 | 1 | Input for acknowledgement 255 0 1 2 3 |
- | U8 | |
21444 | 1 | Output for report 255 0 1 2 3 |
- | U8 | |
21445 | 1 | Alarm type 1 2 |
- | U8 | |
21446 | 1 | Startup delay | s |
U16 | |
21447 | 1 | Dropout delay | s |
U16 | |
21448 | 1 | Relay Delay | s |
U16 | |
21449 | 2 | Rf Alarm threshold | ohm | U32 | |
21451 | 1 | Rf Alarm hysteresis | % | U8 | |
21452 | 1 | ||||
21453 | 1 | Relay activation mode 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21455 | Settings | 14 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21455 | 1 | Status 1 |
- | U8 | |
21456 | 1 | Criticality 0 1 2 |
- | U8 | |
21457 | 1 | Acknowledgement method 0 1 2 |
- | U8 | |
21458 | 1 | Input for acknowledgement 255 0 1 2 3 |
- | U8 | |
21459 | 1 | Output for report 255 0 1 2 3 |
- | U8 | |
21460 | 1 | Alarm type 1 2 |
- | U8 | |
21461 | 1 | Startup delay | s |
U16 | |
21462 | 1 | Dropout delay | s |
U16 | |
21463 | 1 | Relay Delay | s |
U16 | |
21464 | 2 | Rf Alarm threshold | ohm | U32 | |
21466 | 1 | Rf Alarm hysteresis | % | U8 | |
21467 | 1 | ||||
21468 | 1 | Relay activation mode 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21536 | Settings | 2 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21536 | 1 | Network Connection Threshold | % | U8 | |
21537 | 1 | Network Connection Hysteresis | % | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21520 | Settings | 2 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21520 | 1 | PE connection Threshold | V | U8 | |
21521 | 1 | PE connection hysteresis | % | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
22272 | Settings | 7 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
22272 | 1 | Network Connection 0 1 |
- | U8 | |
22273 | 1 | Earth Connection 0 1 |
- | U8 | |
22274 | 1 | Injection Error 0 1 |
- | U8 | |
22275 | 1 | Injection voltage out of range 0 1 |
- | U8 | |
22276 | 1 | Device blinded (unstable measurements) 0 1 |
- | U8 | |
22277 | 1 | Device blinded (Cf too high) 0 1 |
- | U8 | |
22278 | 1 | Device blinded (correlation error) 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
22352 | Settings | 6 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
22352 | 1 | Network Connection 0 1 |
- | U8 | |
22353 | 1 | Earth Connection 0 1 |
- | U8 | |
22354 | 1 | Injection current not in ranges 0 1 |
- | U8 | |
22355 | 1 | Device blinded (measure unstable) 0 1 |
- | U8 | |
22356 | 1 | Device blinded (Cf too high) 0 1 |
- | U8 | |
22357 | 1 | Device blinded (correlation error) 0 1 |
- | U8 |
Transformer
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21424 | Info | 8 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21424 | 1 | Ack ID | - | U16 | |
21425 | 1 | Status 0 1 2 3 |
- | U8 | |
21426 | 1 | Cause 0 14 |
- | U8 | |
21427 | 1 | Criticality 0 1 2 |
- | U8 | |
21428 | 2 | Start date | - | DATETIME | |
21430 | 2 | Duration | s | U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21392 | Settings | 21 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21392 | 1 | Status 0 1 |
- | U8 | |
21393 | 1 | Criticality 0 1 2 |
- | U8 | |
21394 | 1 | Acknowledgement method 0 1 2 |
- | U8 | |
21395 | 1 | Input for acknowledgement 255 0 1 2 3 |
- | U8 | |
21396 | 1 | Output for report 255 0 1 2 3 |
- | U8 | |
21397 | 16 | Name | - | STRING_NORM |
System
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21552 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21552 | 1 | Ack ID | - | U16 | |
21553 | 1 | Status 0 1 2 3 |
- | U8 | |
21554 | 1 | Alarm Type 0 8 13 14 15 16 17 |
- | U8 | |
21555 | 1 | Alarm Cause 0 12 |
- | U8 | |
21556 | 1 | Criticality 0 1 2 |
- | U8 | |
21557 | 2 | Start date | - | DATETIME | |
21559 | 2 | Duration | s | U32 | |
21561 | 1 | Startup delay | s |
U16 | |
21562 | 1 | Dropout delay | s |
U16 | |
21563 | 2 | SpeData 1 | - | U32 | |
21565 | 1 | SpeData 5 | - | U16 | |
21566 | 1 | SpeData 6 | - | U16 | |
21567 | 4 | SpeData 7 | - | S64 | |
21571 | 4 | SpeData 8 | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21575 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21575 | 1 | Ack ID | - | U16 | |
21576 | 1 | Status 0 1 2 3 |
- | U8 | |
21577 | 1 | Alarm Type 0 8 13 14 15 16 17 |
- | U8 | |
21578 | 1 | Alarm Cause 0 12 |
- | U8 | |
21579 | 1 | Criticality 0 1 2 |
- | U8 | |
21580 | 2 | Start date | - | DATETIME | |
21582 | 2 | Duration | s | U32 | |
21584 | 1 | Startup delay | s |
U16 | |
21585 | 1 | Dropout delay | s |
U16 | |
21586 | 2 | SpeData 1 | - | U32 | |
21588 | 1 | SpeData 5 | - | U16 | |
21589 | 1 | SpeData 6 | - | U16 | |
21590 | 4 | SpeData 7 | - | S64 | |
21594 | 4 | SpeData 8 | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21598 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21598 | 1 | Ack ID | - | U16 | |
21599 | 1 | Status 0 1 2 3 |
- | U8 | |
21600 | 1 | Alarm Type 0 8 13 14 15 16 17 |
- | U8 | |
21601 | 1 | Alarm Cause 0 12 |
- | U8 | |
21602 | 1 | Criticality 0 1 2 |
- | U8 | |
21603 | 2 | Start date | - | DATETIME | |
21605 | 2 | Duration | s | U32 | |
21607 | 1 | Startup delay | s |
U16 | |
21608 | 1 | Dropout delay | s |
U16 | |
21609 | 2 | SpeData 1 | - | U32 | |
21611 | 1 | SpeData 5 | - | U16 | |
21612 | 1 | SpeData 6 | - | U16 | |
21613 | 4 | SpeData 7 | - | S64 | |
21617 | 4 | SpeData 8 | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21621 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21621 | 1 | Ack ID | - | U16 | |
21622 | 1 | Status 0 1 2 3 |
- | U8 | |
21623 | 1 | Alarm Type 0 8 13 14 15 16 17 |
- | U8 | |
21624 | 1 | Alarm Cause 0 12 |
- | U8 | |
21625 | 1 | Criticality 0 1 2 |
- | U8 | |
21626 | 2 | Start date | - | DATETIME | |
21628 | 2 | Duration | s | U32 | |
21630 | 1 | Startup delay | s |
U16 | |
21631 | 1 | Dropout delay | s |
U16 | |
21632 | 2 | SpeData 1 | - | U32 | |
21634 | 1 | SpeData 5 | - | U16 | |
21635 | 1 | SpeData 6 | - | U16 | |
21636 | 4 | SpeData 7 | - | S64 | |
21640 | 4 | SpeData 8 | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21644 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21644 | 1 | Ack ID | - | U16 | |
21645 | 1 | Status 0 1 2 3 |
- | U8 | |
21646 | 1 | Alarm Type 0 8 13 14 15 16 17 |
- | U8 | |
21647 | 1 | Alarm Cause 0 12 |
- | U8 | |
21648 | 1 | Criticality 0 1 2 |
- | U8 | |
21649 | 2 | Start date | - | DATETIME | |
21651 | 2 | Duration | s | U32 | |
21653 | 1 | Startup delay | s |
U16 | |
21654 | 1 | Dropout delay | s |
U16 | |
21655 | 2 | SpeData 1 | - | U32 | |
21657 | 1 | SpeData 5 | - | U16 | |
21658 | 1 | SpeData 6 | - | U16 | |
21659 | 4 | SpeData 7 | - | S64 | |
21663 | 4 | SpeData 8 | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21667 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21667 | 1 | Ack ID | - | U16 | |
21668 | 1 | Status 0 1 2 3 |
- | U8 | |
21669 | 1 | Alarm Type 0 8 13 14 15 16 17 |
- | U8 | |
21670 | 1 | Alarm Cause 0 12 |
- | U8 | |
21671 | 1 | Criticality 0 1 2 |
- | U8 | |
21672 | 2 | Start date | - | DATETIME | |
21674 | 2 | Duration | s | U32 | |
21676 | 1 | Startup delay | s |
U16 | |
21677 | 1 | Dropout delay | s |
U16 | |
21678 | 2 | SpeData 1 | - | U32 | |
21680 | 1 | SpeData 5 | - | U16 | |
21681 | 1 | SpeData 6 | - | U16 | |
21682 | 4 | SpeData 7 | - | S64 | |
21686 | 4 | SpeData 8 | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21696 | Settings | 8 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21696 | 1 | Status 0 1 |
- | U8 | |
21697 | 1 | Criticality 0 1 2 |
- | U8 | |
21698 | 1 | Acknowledgement method 0 1 2 |
- | U8 | |
21699 | 1 | Input for acknowledgement 0 1 2 3 255 |
- | U8 | |
21700 | 1 | Output for report 0 1 2 3 255 |
- | U8 | |
21701 | 1 | Alarm Type 0 8 13 14 15 16 17 |
- | U8 | |
21702 | 1 | Startup delay | s |
U16 | |
21703 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21704 | Settings | 8 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21704 | 1 | Status 0 1 |
- | U8 | |
21705 | 1 | Criticality 0 1 2 |
- | U8 | |
21706 | 1 | Acknowledgement method 0 1 2 |
- | U8 | |
21707 | 1 | Input for acknowledgement 0 1 2 3 255 |
- | U8 | |
21708 | 1 | Output for report 0 1 2 3 255 |
- | U8 | |
21709 | 1 | Alarm Type 0 8 13 14 15 16 17 |
- | U8 | |
21710 | 1 | Startup delay | s |
U16 | |
21711 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21712 | Settings | 8 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21712 | 1 | Status 0 1 |
- | U8 | |
21713 | 1 | Criticality 0 1 2 |
- | U8 | |
21714 | 1 | Acknowledgement method 0 1 2 |
- | U8 | |
21715 | 1 | Input for acknowledgement 0 1 2 3 255 |
- | U8 | |
21716 | 1 | Output for report 0 1 2 3 255 |
- | U8 | |
21717 | 1 | Alarm Type 0 8 13 14 15 16 17 |
- | U8 | |
21718 | 1 | Startup delay | s |
U16 | |
21719 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21720 | Settings | 8 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21720 | 1 | Status 0 1 |
- | U8 | |
21721 | 1 | Criticality 0 1 2 |
- | U8 | |
21722 | 1 | Acknowledgement method 0 1 2 |
- | U8 | |
21723 | 1 | Input for acknowledgement 0 1 2 3 255 |
- | U8 | |
21724 | 1 | Output for report 0 1 2 3 255 |
- | U8 | |
21725 | 1 | Alarm Type 0 8 13 14 15 16 17 |
- | U8 | |
21726 | 1 | Startup delay | s |
U16 | |
21727 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21728 | Settings | 8 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21728 | 1 | Status 0 1 |
- | U8 | |
21729 | 1 | Criticality 0 1 2 |
- | U8 | |
21730 | 1 | Acknowledgement method 0 1 2 |
- | U8 | |
21731 | 1 | Input for acknowledgement 0 1 2 3 255 |
- | U8 | |
21732 | 1 | Output for report 0 1 2 3 255 |
- | U8 | |
21733 | 1 | Alarm Type 0 8 13 14 15 16 17 |
- | U8 | |
21734 | 1 | Startup delay | s |
U16 | |
21735 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21736 | Settings | 8 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21736 | 1 | Status 0 1 |
- | U8 | |
21737 | 1 | Criticality 0 1 2 |
- | U8 | |
21738 | 1 | Acknowledgement method 0 1 2 |
- | U8 | |
21739 | 1 | Input for acknowledgement 0 1 2 3 255 |
- | U8 | |
21740 | 1 | Output for report 0 1 2 3 255 |
- | U8 | |
21741 | 1 | Alarm Type 0 8 13 14 15 16 17 |
- | U8 | |
21742 | 1 | Startup delay | s |
U16 | |
21743 | 1 | Dropout delay | s |
U16 |
Acknowledgement
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
22016 | Commands | 2 | NONE | WRITE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
22016 | 1 | Ack ID | - | U16 | |
22017 | 1 | Acknowledge all alarms 1 0 |
- | U16 |
Common settings
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
22032 | Settings | 2 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
22032 | 1 | Input to acknowledge all alarms 0 1 2 3 255 |
- | U8 | |
22033 | 1 | Output report for at least one active alarm 255 0 1 2 3 |
- | U8 |
Maintenance
Actions
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57856 | Commands | 1 | NONE | WRITE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57856 | 1 | Action : 0xA1 0xB2 0xE5 |
- | U8_HEX |
Memory
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57888 | Commands | 1 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57888 | 1 | Action 1 1024 0 |
- | U16 |