--X33F-LB08-0PZ4-66ed3ae4 Content-Disposition: form-data; name=""; filename="DIRIS-DIGIWARE-IO-20-1.2.1_COMMUNICATION-TABLE_2022-01_CMT_EN.html" Content-Type: application/octet-stream  MODBUS tables of DIRIS Digiware IO-20
logosocomec.png

Identification


Product


Product identification


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 69 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 MODBUS Table Version - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Customization data loaded (True/False) - U8
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Product version (Revision) - U16
50021 0xC365 1 Product version (Build) - U16
50022 0xC366 3 Product build date - DATETIME_3
50025 0xC369 1 Software technical base version (Major) - U16
50026 0xC36A 1 Software technical base version (Minor) - U16
50027 0xC36B 1 Software technical base version (Revision) - U16
50028 0xC36C 1 Customization version (Major) - U16
50029 0xC36D 1 Customization version (Minor) - U16
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Customization VLO (EX : "880700") - STRING_NORM
50038 0xC376 4 Software technical base VLO (EX : "880600") - STRING_NORM
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "PMD EE") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM
50066 0xC392 1 Resource version (Build 2) - U16
50067 0xC393 2 Net ID - U32_HEX


Master DGW



LED blinking



Feeders


Feeders


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
13504 0x34C0 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
13504 0x34C0 1 Loads number - U16
13505 0x34C1 1 Bit x : Load x Available (1)/Not available (0) - U16_HEX
13506 0x34C2 1 Multi-fluid feeders (MFF) number - U16
13507 0x34C3 1 Bit x : MFF x Available (1)/Not available (0) - U16_HEX



Date Time


Set / Get



Hour Counter


Operating hours counters


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
512 0x0200 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
512 0x0200 2 Total operating hours counter s U32
514 0x0202 2 Partial operating hours counter s U32



Communication


Modbus


Access



OverRS



Flags



Diag





Automation


Analog I/O


Analog Input #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11584 0x2D40 Info 7 NONE READ READ

Dec address Hex address Words count Description Unit Data type
11584 0x2D40 1 Input Unit
0 : A
1 : V
2 : W
3 : kW
4 : var
5 : kvar
6 : VA
7 : kVA
8 : °C
9 : °F
10 : mbar
11 : bar
12 : custom unit
13 : -
14 : %
- U8
11585 0x2D41 2 Inst. value - S32
11587 0x2D43 2 Avg. value - S32
11589 0x2D45 2 Raw Value A / 1000000 U32

Analog Input #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11616 0x2D60 Info 7 NONE READ READ

Dec address Hex address Words count Description Unit Data type
11616 0x2D60 1 Input Unit
0 : A
1 : V
2 : W
3 : kW
4 : var
5 : kvar
6 : VA
7 : kVA
8 : °C
9 : °F
10 : mbar
11 : bar
12 : custom unit
13 : -
14 : %
- U8
11617 0x2D61 2 Inst. value - S32
11619 0x2D63 2 Avg. value - S32
11621 0x2D65 2 Raw Value A / 1000000 U32

Analog I/O availability


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11648 0x2D80 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
11648 0x2D80 1 Inputs number - U16
11649 0x2D81 1 Bit x : Input x Available (1)/Not available (0) - U16_HEX
11650 0x2D82 1 Outputs number - U16
11651 0x2D83 1 Bit x : Output x Available (1)/Not available (0) - U16_HEX

Trend Analog Input


Trend service log


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
41978 0xA3FA Command 2 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
41978 0xA3FA 1 Start record number (0 to 65534) or 65535 for last record - U16
41979 0xA3FB 1 Item number
0 : Analog Input 1
1 : Analog Input 2
- U8

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
41980 0xA3FC Header 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
41980 0xA3FC 1 Next record number - U16
41981 0xA3FD 1 Items count (20 per record) - U16
41982 0xA3FE 1 Item size - U16
41983 0xA3FF 1 Integration period duration min U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
41984 0xA400 Data 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
41984 0xA400 2 Date s DATETIME
41986 0xA402 2 Point value - F32

Trend point log


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
42064 0xA450 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
42064 0xA450 1 Start record number (0 to 65534) or 65535 for last record - U16

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
42080 0xA460 Header 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
42080 0xA460 1 Next record number - U16
42081 0xA461 1 Items count (2 per record) - U16
42082 0xA462 1 Item size - U16
42083 0xA463 1 Integration period duration min U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
42084 0xA464 Data 58 NONE READ READ

Dec address Hex address Words count Description Unit Data type
42084 0xA464 2 Date - DATETIME
42086 0xA466 2 Trend item 1 - S32
42088 0xA468 2 Trend item 2 - S32
42090 0xA46A 2 Reserved - -
42092 0xA46C 2 Reserved - -
42094 0xA46E 2 Reserved - -
42096 0xA470 2 Reserved - -
42098 0xA472 2 Reserved - -
42100 0xA474 2 Reserved - -
42102 0xA476 2 Reserved - -
42104 0xA478 2 Reserved - -
42106 0xA47A 2 Reserved - -
42108 0xA47C 2 Reserved - -
42110 0xA47E 2 Reserved - -
42112 0xA480 2 Reserved - -
42114 0xA482 2 Reserved - -
42116 0xA484 2 Reserved - -
42118 0xA486 2 Reserved - -
42120 0xA488 2 Reserved - -
42122 0xA48A 2 Reserved - -
42124 0xA48C 2 Reserved - -
42126 0xA48E 2 Reserved - -
42128 0xA490 2 Reserved - -
42130 0xA492 2 Reserved - -
42132 0xA494 2 Reserved - -
42134 0xA496 2 Reserved - -
42136 0xA498 2 Reserved - -
42138 0xA49A 2 Reserved - -
42140 0xA49C 2 Reserved - -




Alarming


Analog


ALM Ana Current Status #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39248 0x9950 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39248 0x9950 1 Ack ID - U16
39249 0x9951 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U8
39250 0x9952 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U8
39251 0x9953 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U8
39252 0x9954 2 Start date - DATETIME
39254 0x9956 2 Duration - U32
39256 0x9958 2 Analog variable (ServiceID) - U32
39258 0x995A 1 Analog variable (Instance index) - U16
39259 0x995B 1 Analog variable (Instance type) - U16
39260 0x995C 1 Startup delay s / 2 U16
39261 0x995D 1 Dropout delay s / 2 U16
39262 0x995E 1 Hysteresis % / 10 U16
39263 0x995F 4 Threshold - S64
39267 0x9963 4 Min/Max - S64

ALM Ana Current Status #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39272 0x9968 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39272 0x9968 1 Ack ID - U16
39273 0x9969 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U8
39274 0x996A 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U8
39275 0x996B 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U8
39276 0x996C 2 Start date - DATETIME
39278 0x996E 2 Duration - U32
39280 0x9970 2 Analog variable (ServiceID) - U32
39282 0x9972 1 Analog variable (Instance index) - U16
39283 0x9973 1 Analog variable (Instance type) - U16
39284 0x9974 1 Startup delay s / 2 U16
39285 0x9975 1 Dropout delay s / 2 U16
39286 0x9976 1 Hysteresis % / 10 U16
39287 0x9977 4 Threshold - S64
39291 0x997B 4 Min/Max - S64


Combination


ALM Comb Current Status #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39536 0x9A70 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39536 0x9A70 1 Ack ID - U16
39537 0x9A71 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U8
39538 0x9A72 1 Alarm cause
0 : Cause Unknown
8 : Combi. And
9 : Combi. Or
- U8
39539 0x9A73 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U8
39540 0x9A74 2 Start date - DATETIME
39542 0x9A76 2 Duration - U32
39544 0x9A78 1 Alarm 1 - U16_HEX
39545 0x9A79 1 Alarm 2 - U16_HEX
39546 0x9A7A 1 Alarm src
0 : AND
1 : OR (Alarm 1)
2 : OR (Alarm 2)
- U16

ALM Comb Current Status #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39552 0x9A80 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39552 0x9A80 1 Ack ID - U16
39553 0x9A81 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U8
39554 0x9A82 1 Alarm cause
0 : Cause Unknown
8 : Combi. And
9 : Combi. Or
- U8
39555 0x9A83 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U8
39556 0x9A84 2 Start date - DATETIME
39558 0x9A86 2 Duration - U32
39560 0x9A88 1 Alarm 1 - U16_HEX
39561 0x9A89 1 Alarm 2 - U16_HEX
39562 0x9A8A 1 Alarm src
0 : AND
1 : OR (Alarm 1)
2 : OR (Alarm 2)
- U16


Log


ALM Log


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39632 0x9AD0 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
39632 0x9AD0 1 Start record number (0 to 65534) or 65535 for last record - U16

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39648 0x9AE0 Header 3 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39648 0x9AE0 1 Next record number - U16
39649 0x9AE1 1 Items count (max 5 per request) - U16
39650 0x9AE2 1 Item size (words) - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39651 0x9AE3 Data 21 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39651 0x9AE3 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
7 : Logical Active
8 : Combi. And
9 : Combi. Or
10 : EN50160 Active
11 : Inrush Active
12 : System Active
- U16
39652 0x9AE4 1 Criticality
0 : Information
1 : Not Critical
2 : Critical
- U16
39653 0x9AE5 2 Start date - DATETIME
39655 0x9AE7 2 Duration - U32
39657 0x9AE9 2 Specific data 1 (depend on alarm type) - U32
39659 0x9AEB 1 Specific data 2 (depend on alarm type) - U16
39660 0x9AEC 1 Specific data 3 (depend on alarm type) - U16
39661 0x9AED 1 Specific data 4 (depend on alarm type) - U16
39662 0x9AEE 1 Specific data 5 (depend on alarm type) - U16
39663 0x9AEF 1 Specific data 6 (depend on alarm type) - U16
39664 0x9AF0 4 Specific data 7 (depend on alarm type) - S64
39668 0x9AF4 4 Specific data 8 (depend on alarm type) - S64


Acknowledgment




Maintenance


Actions



Memory



Diag


Digiware





Development tables


Product Tests


HW Tests




Digiware




--X33F-LB08-0PZ4-66ed3ae4--