--X33F-LB08-0PZ4-66ed3ab2 Content-Disposition: form-data; name=""; filename="DIRIS-DIGIWARE-IO-10-1.3.4_COMMUNICATION-TABLE_2022-01_CMT_EN.html" Content-Type: application/octet-stream  MODBUS tables of DIRIS Digiware IO-10
logosocomec.png

Identification


Product


Product identification


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 69 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 MODBUS Table Version - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Customization data loaded (True/False) - U8
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Product version (Revision) - U16
50021 0xC365 1 Product version (Build) - U16
50022 0xC366 3 Product build date - DATETIME_3
50025 0xC369 1 Software technical base version (Major) - U16
50026 0xC36A 1 Software technical base version (Minor) - U16
50027 0xC36B 1 Software technical base version (Revision) - U16
50028 0xC36C 1 Customization version (Major) - U16
50029 0xC36D 1 Customization version (Minor) - U16
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Customization VLO (EX : "880700") - STRING_NORM
50038 0xC376 4 Software technical base VLO (EX : "880600") - STRING_NORM
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "PMD EE") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM
50066 0xC392 1 Ressource version (Build 2) - U16
50067 0xC393 2 Net ID - U32_HEX


Master DGW



LED blinking



Feeders


Feeders


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
13504 0x34C0 Info 5 NONE READ READ

Dec address Hex address Words count Description Unit Data type
13504 0x34C0 1 Loads number - U16
13505 0x34C1 1 Bit x : Load x Available (1)/Not available (0) - U16_HEX
13506 0x34C2 1 Multi-fluid feeders (MFF) number - U16
13507 0x34C3 1 Bit x : MFF x Available (1)/Not available (0) - U16_HEX
13508 0x34C4 1 Bit x : Protection x Available (1)/Not available (0) - U16_HEX



Date Time


Set / Get



Hour Counter


Operating hours counters


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
512 0x0200 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
512 0x0200 2 Total operating hours counter s U32
514 0x0202 2 Partial operating hours counter s U32


Tariff


Tariff in progress


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
35214 0x898E Info 1 NONE READ READ

Dec address Hex address Words count Description Unit Data type
35214 0x898E 1 Tariff number in progress
0 : Tariff 1
1 : Tariff 2
2 : Tariff 3
3 : Tariff 4
4 : Tariff 5
5 : Tariff 6
6 : Tariff 7
7 : Tariff 8
- U16



Communication


Modbus


Access



OverRS



Flags



Token





Automation


Logical I/O


Logical Input #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11520 0x2D00 Info 2 NONE READ READ

Dec address Hex address Words count Description Unit Data type
11520 0x2D00 1 Input function
0 : eFctNone
3 : eFctLogInPulseMeter
4 : eFctLogInAlm
5 : eFctLogInAlmAck
9 : eFctBreaker
10 : eIomFctExtTop
11 : eFctLogInTariff
141 : eFctState
255 : eFctMultiple
- U8
11521 0x2D01 1 Input State
0 : Deactivated
1 : Activated
- U8

Logical Input #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11522 0x2D02 Info 2 NONE READ READ

Dec address Hex address Words count Description Unit Data type
11522 0x2D02 1 Input function
0 : eFctNone
3 : eFctLogInPulseMeter
4 : eFctLogInAlm
5 : eFctLogInAlmAck
9 : eFctBreaker
10 : eIomFctExtTop
11 : eFctLogInTariff
141 : eFctState
255 : eFctMultiple
- U8
11523 0x2D03 1 Input State
0 : Deactivated
1 : Activated
- U8

Logical Input #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11524 0x2D04 Info 2 NONE READ READ

Dec address Hex address Words count Description Unit Data type
11524 0x2D04 1 Input function
0 : eFctNone
3 : eFctLogInPulseMeter
4 : eFctLogInAlm
5 : eFctLogInAlmAck
9 : eFctBreaker
10 : eIomFctExtTop
11 : eFctLogInTariff
141 : eFctState
255 : eFctMultiple
- U8
11525 0x2D05 1 Input State
0 : Deactivated
1 : Activated
- U8

Logical Input #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11526 0x2D06 Info 2 NONE READ READ

Dec address Hex address Words count Description Unit Data type
11526 0x2D06 1 Input function
0 : eFctNone
3 : eFctLogInPulseMeter
4 : eFctLogInAlm
5 : eFctLogInAlmAck
9 : eFctBreaker
10 : eIomFctExtTop
11 : eFctLogInTariff
141 : eFctState
255 : eFctMultiple
- U8
11527 0x2D07 1 Input State
0 : Deactivated
1 : Activated
- U8

Logical Inputs All


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11248 0x2BF0 Info 8 NONE READ READ

Dec address Hex address Words count Description Unit Data type
11248 0x2BF0 1 Inputs number - U16
11249 0x2BF1 1 Bit x : Input x Available (1)/Not available (0) - U16_HEX
11250 0x2BF2 1 Bit x : Input x Activated (1)/Deactivated (0) - U16_HEX
11251 0x2BF3 1 Bit x : Input x NC (1)/NO (0) - U16_HEX
11252 0x2BF4 1 Input 1 function
0 : eFctNone
3 : eFctLogInPulseMeter
4 : eFctLogInAlm
5 : eFctLogInAlmAck
9 : eFctBreaker
10 : eIomFctExtTop
11 : eFctLogInTariff
141 : eFctState
255 : eFctMultiple
- U16
11253 0x2BF5 1 Input 2 function
0 : eFctNone
3 : eFctLogInPulseMeter
4 : eFctLogInAlm
5 : eFctLogInAlmAck
9 : eFctBreaker
10 : eIomFctExtTop
11 : eFctLogInTariff
141 : eFctState
255 : eFctMultiple
- U16
11254 0x2BF6 1 Input 3 function
0 : eFctNone
3 : eFctLogInPulseMeter
4 : eFctLogInAlm
5 : eFctLogInAlmAck
9 : eFctBreaker
10 : eIomFctExtTop
11 : eFctLogInTariff
141 : eFctState
255 : eFctMultiple
- U16
11255 0x2BF7 1 Input 4 function
0 : eFctNone
3 : eFctLogInPulseMeter
4 : eFctLogInAlm
5 : eFctLogInAlmAck
9 : eFctBreaker
10 : eIomFctExtTop
11 : eFctLogInTariff
141 : eFctState
255 : eFctMultiple
- U16

Logical Output #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11600 0x2D50 Settings 4 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
11600 0x2D50 1 Output function
0 : eFctNone
6 : eFctOutAlmReport
140 : eFctOutTokenReport
255 : eFctMultiple
- U8
11601 0x2D51 1 Output State
0 : Deactivated
1 : Activated
- U8
11602 0x2D52 1 Output Activate Yes (1)/No (0) - U8
11603 0x2D53 1 Output Dectivate Yes (1)/No (0) - U8

Logical Output #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11616 0x2D60 Settings 4 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
11616 0x2D60 1 Output function
0 : eFctNone
6 : eFctOutAlmReport
140 : eFctOutTokenReport
255 : eFctMultiple
- U8
11617 0x2D61 1 Output State
0 : Deactivated
1 : Activated
- U8
11618 0x2D62 1 Output Activate Yes (1)/No (0) - U8
11619 0x2D63 1 Output Dectivate Yes (1)/No (0) - U8

Logical Outputs All


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11280 0x2C10 Settings 8 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
11280 0x2C10 1 Outputs number - U16
11281 0x2C11 1 Bit x : Output x Available (1)/Not available (0) - U16_HEX
11282 0x2C12 1 Bit x : Output x Activated (1)/Deactivated (0) - U16_HEX
11283 0x2C13 1 Bit x : Output x NC (1)/NO (0) - U16_HEX
11284 0x2C14 1 Bit x : Output x Cmd Deactivate Yes (1)/No (0) - U8_HEX
11285 0x2C15 1 Bit x : Output x Cmd Activate Yes (1)/No (0) - U8_HEX
11286 0x2C16 1 Ouput 1 function
0 : eFctNone
6 : eFctOutAlmReport
140 : eFctOutTokenReport
255 : eFctMultiple
- U16
11287 0x2C17 1 Ouput 2 function
0 : eFctNone
6 : eFctOutAlmReport
140 : eFctOutTokenReport
255 : eFctMultiple
- U16


Switch / Breaker


Breaker Status #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11344 0x2C50 Info 7 NONE READ READ

Dec address Hex address Words count Description Unit Data type
11344 0x2C50 1 Breaker state
0 : Opened
1 : Closed
3 : N/A
- U8
11345 0x2C51 1 Trip state
0 : No trip
1 : Trip
3 : N/A
- U8
11346 0x2C52 1 Reserved - -
11347 0x2C53 2 Trip count - U32
11349 0x2C55 2 Last trip date - DATETIME

Breaker Status #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11351 0x2C57 Info 7 NONE READ READ

Dec address Hex address Words count Description Unit Data type
11351 0x2C57 1 Breaker state
0 : Opened
1 : Closed
3 : N/A
- U8
11352 0x2C58 1 Trip state
0 : No trip
1 : Trip
3 : N/A
- U8
11353 0x2C59 1 Reserved - -
11354 0x2C5A 2 Trip count - U32
11356 0x2C5C 2 Last trip date - DATETIME

Breaker Status #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11358 0x2C5E Info 7 NONE READ READ

Dec address Hex address Words count Description Unit Data type
11358 0x2C5E 1 Breaker state
0 : Opened
1 : Closed
3 : N/A
- U8
11359 0x2C5F 1 Trip state
0 : No trip
1 : Trip
3 : N/A
- U8
11360 0x2C60 1 Reserved - -
11361 0x2C61 2 Trip count - U32
11363 0x2C63 2 Last trip date - DATETIME

Breaker Status #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
11365 0x2C65 Info 7 NONE READ READ

Dec address Hex address Words count Description Unit Data type
11365 0x2C65 1 Breaker state
0 : Opened
1 : Closed
3 : N/A
- U8
11366 0x2C66 1 Trip state
0 : No trip
1 : Trip
3 : N/A
- U8
11367 0x2C67 1 Reserved - -
11368 0x2C68 2 Trip count - U32
11370 0x2C6A 2 Last trip date - DATETIME



Multi Fluid


Meters


MFF Meters #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
10240 0x2800 Info 20 NONE READ READ

Dec address Hex address Words count Description Unit Data type
10240 0x2800 1 Enable
0 : Disabled
1 : Enabled
- U8
10241 0x2801 2 Weight - / 100 S32
10243 0x2803 1 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : Mvarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
26 : MImp
30 : -
- U8
10244 0x2804 4 Total - / 100 S64
10248 0x2808 4 Partial - / 100 S64
10252 0x280C 2 Pulse meter current day - / 100 U32
10254 0x280E 2 Pulse meter current week - / 100 U32
10256 0x2810 2 Pulse meter current month - / 100 U32
10258 0x2812 2 Pulse meter current year - / 100 U32

MFF Meters #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
10271 0x281F Info 20 NONE READ READ

Dec address Hex address Words count Description Unit Data type
10271 0x281F 1 Enable
0 : Disabled
1 : Enabled
- U8
10272 0x2820 2 Weight - / 100 S32
10274 0x2822 1 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : Mvarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
26 : MImp
30 : -
- U8
10275 0x2823 4 Total - / 100 S64
10279 0x2827 4 Partial - / 100 S64
10283 0x282B 2 Pulse meter current day - / 100 U32
10285 0x282D 2 Pulse meter current week - / 100 U32
10287 0x282F 2 Pulse meter current month - / 100 U32
10289 0x2831 2 Pulse meter current year - / 100 U32

MFF Meters #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
10302 0x283E Info 20 NONE READ READ

Dec address Hex address Words count Description Unit Data type
10302 0x283E 1 Enable
0 : Disabled
1 : Enabled
- U8
10303 0x283F 2 Weight - / 100 S32
10305 0x2841 1 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : Mvarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
26 : MImp
30 : -
- U8
10306 0x2842 4 Total - / 100 S64
10310 0x2846 4 Partial - / 100 S64
10314 0x284A 2 Pulse meter current day - / 100 U32
10316 0x284C 2 Pulse meter current week - / 100 U32
10318 0x284E 2 Pulse meter current month - / 100 U32
10320 0x2850 2 Pulse meter current year - / 100 U32

MFF Meters #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
10333 0x285D Info 20 NONE READ READ

Dec address Hex address Words count Description Unit Data type
10333 0x285D 1 Enable
0 : Disabled
1 : Enabled
- U8
10334 0x285E 2 Weight - / 100 S32
10336 0x2860 1 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : Mvarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
26 : MImp
30 : -
- U8
10337 0x2861 4 Total - / 100 S64
10341 0x2865 4 Partial - / 100 S64
10345 0x2869 2 Pulse meter current day - / 100 U32
10347 0x286B 2 Pulse meter current week - / 100 U32
10349 0x286D 2 Pulse meter current month - / 100 U32
10351 0x286F 2 Pulse meter current year - / 100 U32

Reset




Hour Fraction


MFF Hour Fraction #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
12800 0x3200 Info 77 NONE READ READ

Dec address Hex address Words count Description Unit Data type
12800 0x3200 1 Enabled
0 : Disabled
1 : Enabled
- U8
12801 0x3201 2 Current Hour Fraction - / 100 S32
12803 0x3203 2 Predictive Demand - / 100 S32
12805 0x3205 2 Previous Hour Fraction-1 - / 100 S32
12807 0x3207 2 Previous Hour Fraction-2 - / 100 S32
12809 0x3209 2 Previous Hour Fraction-3 - / 100 S32
12811 0x320B 2 Previous Hour Fraction-4 - / 100 S32
12813 0x320D 2 Previous Hour Fraction-5 - / 100 S32
12815 0x320F 2 Previous Hour Fraction-6 - / 100 S32
12817 0x3211 2 Previous Hour Fraction-7 - / 100 S32
12819 0x3213 2 Previous Hour Fraction-8 - / 100 S32
12821 0x3215 2 Previous Hour Fraction-9 - / 100 S32
12823 0x3217 2 Previous Hour Fraction-10 - / 100 S32
12825 0x3219 2 Previous Hour Fraction-11 - / 100 S32
12827 0x321B 2 Previous Hour Fraction-12 - / 100 S32
12829 0x321D 2 Previous Hour Fraction-13 - / 100 S32
12831 0x321F 2 Previous Hour Fraction-14 - / 100 S32
12833 0x3221 2 Previous Hour Fraction-15 - / 100 S32
12835 0x3223 2 Previous Hour Fraction-16 - / 100 S32
12837 0x3225 2 Previous Hour Fraction-17 - / 100 S32
12839 0x3227 2 Previous Hour Fraction-18 - / 100 S32
12841 0x3229 2 Previous Hour Fraction-19 - / 100 S32
12843 0x322B 2 Previous Hour Fraction-20 - / 100 S32
12845 0x322D 2 Previous Hour Fraction-21 - / 100 S32
12847 0x322F 2 Previous Hour Fraction-22 - / 100 S32
12849 0x3231 2 Previous Hour Fraction-23 - / 100 S32
12851 0x3233 2 Previous Hour Fraction-24 - / 100 S32
12853 0x3235 2 Previous Hour Fraction-25 - / 100 S32
12855 0x3237 2 Previous Hour Fraction-26 - / 100 S32
12857 0x3239 2 Previous Hour Fraction-27 - / 100 S32
12859 0x323B 2 Previous Hour Fraction-28 - / 100 S32
12861 0x323D 2 Previous Hour Fraction-29 - / 100 S32
12863 0x323F 2 Previous Hour Fraction-30 - / 100 S32
12865 0x3241 2 Previous Hour Fraction-31 - / 100 S32
12867 0x3243 2 Previous Hour Fraction-32 - / 100 S32
12869 0x3245 2 Previous Hour Fraction-33 - / 100 S32
12871 0x3247 2 Previous Hour Fraction-34 - / 100 S32
12873 0x3249 2 Previous Hour Fraction-35 - / 100 S32
12875 0x324B 2 Previous Hour Fraction-36 - / 100 S32

MFF Hour Fraction #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
12928 0x3280 Info 77 NONE READ READ

Dec address Hex address Words count Description Unit Data type
12928 0x3280 1 Enabled
0 : Disabled
1 : Enabled
- U8
12929 0x3281 2 Current Hour Fraction - / 100 S32
12931 0x3283 2 Predictive Demand - / 100 S32
12933 0x3285 2 Previous Hour Fraction-1 - / 100 S32
12935 0x3287 2 Previous Hour Fraction-2 - / 100 S32
12937 0x3289 2 Previous Hour Fraction-3 - / 100 S32
12939 0x328B 2 Previous Hour Fraction-4 - / 100 S32
12941 0x328D 2 Previous Hour Fraction-5 - / 100 S32
12943 0x328F 2 Previous Hour Fraction-6 - / 100 S32
12945 0x3291 2 Previous Hour Fraction-7 - / 100 S32
12947 0x3293 2 Previous Hour Fraction-8 - / 100 S32
12949 0x3295 2 Previous Hour Fraction-9 - / 100 S32
12951 0x3297 2 Previous Hour Fraction-10 - / 100 S32
12953 0x3299 2 Previous Hour Fraction-11 - / 100 S32
12955 0x329B 2 Previous Hour Fraction-12 - / 100 S32
12957 0x329D 2 Previous Hour Fraction-13 - / 100 S32
12959 0x329F 2 Previous Hour Fraction-14 - / 100 S32
12961 0x32A1 2 Previous Hour Fraction-15 - / 100 S32
12963 0x32A3 2 Previous Hour Fraction-16 - / 100 S32
12965 0x32A5 2 Previous Hour Fraction-17 - / 100 S32
12967 0x32A7 2 Previous Hour Fraction-18 - / 100 S32
12969 0x32A9 2 Previous Hour Fraction-19 - / 100 S32
12971 0x32AB 2 Previous Hour Fraction-20 - / 100 S32
12973 0x32AD 2 Previous Hour Fraction-21 - / 100 S32
12975 0x32AF 2 Previous Hour Fraction-22 - / 100 S32
12977 0x32B1 2 Previous Hour Fraction-23 - / 100 S32
12979 0x32B3 2 Previous Hour Fraction-24 - / 100 S32
12981 0x32B5 2 Previous Hour Fraction-25 - / 100 S32
12983 0x32B7 2 Previous Hour Fraction-26 - / 100 S32
12985 0x32B9 2 Previous Hour Fraction-27 - / 100 S32
12987 0x32BB 2 Previous Hour Fraction-28 - / 100 S32
12989 0x32BD 2 Previous Hour Fraction-29 - / 100 S32
12991 0x32BF 2 Previous Hour Fraction-30 - / 100 S32
12993 0x32C1 2 Previous Hour Fraction-31 - / 100 S32
12995 0x32C3 2 Previous Hour Fraction-32 - / 100 S32
12997 0x32C5 2 Previous Hour Fraction-33 - / 100 S32
12999 0x32C7 2 Previous Hour Fraction-34 - / 100 S32
13001 0x32C9 2 Previous Hour Fraction-35 - / 100 S32
13003 0x32CB 2 Previous Hour Fraction-36 - / 100 S32

MFF Hour Fraction #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
13056 0x3300 Info 77 NONE READ READ

Dec address Hex address Words count Description Unit Data type
13056 0x3300 1 Enabled
0 : Disabled
1 : Enabled
- U8
13057 0x3301 2 Current Hour Fraction - / 100 S32
13059 0x3303 2 Predictive Demand - / 100 S32
13061 0x3305 2 Previous Hour Fraction-1 - / 100 S32
13063 0x3307 2 Previous Hour Fraction-2 - / 100 S32
13065 0x3309 2 Previous Hour Fraction-3 - / 100 S32
13067 0x330B 2 Previous Hour Fraction-4 - / 100 S32
13069 0x330D 2 Previous Hour Fraction-5 - / 100 S32
13071 0x330F 2 Previous Hour Fraction-6 - / 100 S32
13073 0x3311 2 Previous Hour Fraction-7 - / 100 S32
13075 0x3313 2 Previous Hour Fraction-8 - / 100 S32
13077 0x3315 2 Previous Hour Fraction-9 - / 100 S32
13079 0x3317 2 Previous Hour Fraction-10 - / 100 S32
13081 0x3319 2 Previous Hour Fraction-11 - / 100 S32
13083 0x331B 2 Previous Hour Fraction-12 - / 100 S32
13085 0x331D 2 Previous Hour Fraction-13 - / 100 S32
13087 0x331F 2 Previous Hour Fraction-14 - / 100 S32
13089 0x3321 2 Previous Hour Fraction-15 - / 100 S32
13091 0x3323 2 Previous Hour Fraction-16 - / 100 S32
13093 0x3325 2 Previous Hour Fraction-17 - / 100 S32
13095 0x3327 2 Previous Hour Fraction-18 - / 100 S32
13097 0x3329 2 Previous Hour Fraction-19 - / 100 S32
13099 0x332B 2 Previous Hour Fraction-20 - / 100 S32
13101 0x332D 2 Previous Hour Fraction-21 - / 100 S32
13103 0x332F 2 Previous Hour Fraction-22 - / 100 S32
13105 0x3331 2 Previous Hour Fraction-23 - / 100 S32
13107 0x3333 2 Previous Hour Fraction-24 - / 100 S32
13109 0x3335 2 Previous Hour Fraction-25 - / 100 S32
13111 0x3337 2 Previous Hour Fraction-26 - / 100 S32
13113 0x3339 2 Previous Hour Fraction-27 - / 100 S32
13115 0x333B 2 Previous Hour Fraction-28 - / 100 S32
13117 0x333D 2 Previous Hour Fraction-29 - / 100 S32
13119 0x333F 2 Previous Hour Fraction-30 - / 100 S32
13121 0x3341 2 Previous Hour Fraction-31 - / 100 S32
13123 0x3343 2 Previous Hour Fraction-32 - / 100 S32
13125 0x3345 2 Previous Hour Fraction-33 - / 100 S32
13127 0x3347 2 Previous Hour Fraction-34 - / 100 S32
13129 0x3349 2 Previous Hour Fraction-35 - / 100 S32
13131 0x334B 2 Previous Hour Fraction-36 - / 100 S32

MFF Hour Fraction #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
13184 0x3380 Info 77 NONE READ READ

Dec address Hex address Words count Description Unit Data type
13184 0x3380 1 Enabled
0 : Disabled
1 : Enabled
- U8
13185 0x3381 2 Current Hour Fraction - / 100 S32
13187 0x3383 2 Predictive Demand - / 100 S32
13189 0x3385 2 Previous Hour Fraction-1 - / 100 S32
13191 0x3387 2 Previous Hour Fraction-2 - / 100 S32
13193 0x3389 2 Previous Hour Fraction-3 - / 100 S32
13195 0x338B 2 Previous Hour Fraction-4 - / 100 S32
13197 0x338D 2 Previous Hour Fraction-5 - / 100 S32
13199 0x338F 2 Previous Hour Fraction-6 - / 100 S32
13201 0x3391 2 Previous Hour Fraction-7 - / 100 S32
13203 0x3393 2 Previous Hour Fraction-8 - / 100 S32
13205 0x3395 2 Previous Hour Fraction-9 - / 100 S32
13207 0x3397 2 Previous Hour Fraction-10 - / 100 S32
13209 0x3399 2 Previous Hour Fraction-11 - / 100 S32
13211 0x339B 2 Previous Hour Fraction-12 - / 100 S32
13213 0x339D 2 Previous Hour Fraction-13 - / 100 S32
13215 0x339F 2 Previous Hour Fraction-14 - / 100 S32
13217 0x33A1 2 Previous Hour Fraction-15 - / 100 S32
13219 0x33A3 2 Previous Hour Fraction-16 - / 100 S32
13221 0x33A5 2 Previous Hour Fraction-17 - / 100 S32
13223 0x33A7 2 Previous Hour Fraction-18 - / 100 S32
13225 0x33A9 2 Previous Hour Fraction-19 - / 100 S32
13227 0x33AB 2 Previous Hour Fraction-20 - / 100 S32
13229 0x33AD 2 Previous Hour Fraction-21 - / 100 S32
13231 0x33AF 2 Previous Hour Fraction-22 - / 100 S32
13233 0x33B1 2 Previous Hour Fraction-23 - / 100 S32
13235 0x33B3 2 Previous Hour Fraction-24 - / 100 S32
13237 0x33B5 2 Previous Hour Fraction-25 - / 100 S32
13239 0x33B7 2 Previous Hour Fraction-26 - / 100 S32
13241 0x33B9 2 Previous Hour Fraction-27 - / 100 S32
13243 0x33BB 2 Previous Hour Fraction-28 - / 100 S32
13245 0x33BD 2 Previous Hour Fraction-29 - / 100 S32
13247 0x33BF 2 Previous Hour Fraction-30 - / 100 S32
13249 0x33C1 2 Previous Hour Fraction-31 - / 100 S32
13251 0x33C3 2 Previous Hour Fraction-32 - / 100 S32
13253 0x33C5 2 Previous Hour Fraction-33 - / 100 S32
13255 0x33C7 2 Previous Hour Fraction-34 - / 100 S32
13257 0x33C9 2 Previous Hour Fraction-35 - / 100 S32
13259 0x33CB 2 Previous Hour Fraction-36 - / 100 S32

MFF Load Curves


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
13568 0x3500 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
13568 0x3500 1 Start record number (0 to 65534) or 65535 for last record - U16

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
13584 0x3510 Header 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
13584 0x3510 1 Next record number - U16
13585 0x3511 1 Items count (max 2 per request) - U16
13586 0x3512 1 Item size (words) - U16
13587 0x3513 1 Integration period duration - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
13588 0x3514 Data 59 NONE READ READ

Dec address Hex address Words count Description Unit Data type
13588 0x3514 2 Date s DATETIME
13590 0x3516 1 Flag
0 : full integration period and date/time set
1 : incomplete integration period and date/time set
2 : full integration period and date/time not set
3 : incomplete integration period and date/time not set
- U16
13591 0x3517 2 MFF IN1 - U32
13593 0x3519 2 MFF IN2 - U32
13595 0x351B 2 MFF IN3 - U32
13597 0x351D 2 MFF IN4 - U32
13599 0x351F 2 Reserved - -
13601 0x3521 2 Reserved - -
13603 0x3523 2 Reserved - -
13605 0x3525 2 Reserved - -
13607 0x3527 2 Reserved - -
13609 0x3529 2 Reserved - -
13611 0x352B 2 Reserved - -
13613 0x352D 2 Reserved - -
13615 0x352F 2 Reserved - -
13617 0x3531 2 Reserved - -
13619 0x3533 2 Reserved - -
13621 0x3535 2 Reserved - -
13623 0x3537 2 Reserved - -
13625 0x3539 2 Reserved - -
13627 0x353B 2 Reserved - -
13629 0x353D 2 Reserved - -
13631 0x353F 2 Reserved - -
13633 0x3541 2 Reserved - -
13635 0x3543 2 Reserved - -
13637 0x3545 2 Reserved - -
13639 0x3547 2 Reserved - -
13641 0x3549 2 Reserved - -
13643 0x354B 2 Reserved - -
13645 0x354D 2 Reserved - -

Reset




Tariff Meters


MFF Tariff total meters #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
32768 0x8000 Info 33 NONE READ READ

Dec address Hex address Words count Description Unit Data type
32768 0x8000 1 Tariff number in progress
0 : Tariff 1
1 : Tariff 2
2 : Tariff 3
3 : Tariff 4
4 : Tariff 5
5 : Tariff 6
6 : Tariff 7
7 : Tariff 8
- U16
32769 0x8001 4 T1 - / 100 S64
32773 0x8005 4 T2 - / 100 S64
32777 0x8009 4 T3 - / 100 S64
32781 0x800D 4 T4 - / 100 S64
32785 0x8011 4 T5 - / 100 S64
32789 0x8015 4 T6 - / 100 S64
32793 0x8019 4 T7 - / 100 S64
32797 0x801D 4 T8 - / 100 S64

MFF Tariff total meters #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
32832 0x8040 Info 33 NONE READ READ

Dec address Hex address Words count Description Unit Data type
32832 0x8040 1 Tariff number in progress
0 : Tariff 1
1 : Tariff 2
2 : Tariff 3
3 : Tariff 4
4 : Tariff 5
5 : Tariff 6
6 : Tariff 7
7 : Tariff 8
- U16
32833 0x8041 4 T1 - / 100 S64
32837 0x8045 4 T2 - / 100 S64
32841 0x8049 4 T3 - / 100 S64
32845 0x804D 4 T4 - / 100 S64
32849 0x8051 4 T5 - / 100 S64
32853 0x8055 4 T6 - / 100 S64
32857 0x8059 4 T7 - / 100 S64
32861 0x805D 4 T8 - / 100 S64

MFF Tariff total meters #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
32896 0x8080 Info 33 NONE READ READ

Dec address Hex address Words count Description Unit Data type
32896 0x8080 1 Tariff number in progress
0 : Tariff 1
1 : Tariff 2
2 : Tariff 3
3 : Tariff 4
4 : Tariff 5
5 : Tariff 6
6 : Tariff 7
7 : Tariff 8
- U16
32897 0x8081 4 T1 - / 100 S64
32901 0x8085 4 T2 - / 100 S64
32905 0x8089 4 T3 - / 100 S64
32909 0x808D 4 T4 - / 100 S64
32913 0x8091 4 T5 - / 100 S64
32917 0x8095 4 T6 - / 100 S64
32921 0x8099 4 T7 - / 100 S64
32925 0x809D 4 T8 - / 100 S64

MFF Tariff total meters #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
32960 0x80C0 Info 33 NONE READ READ

Dec address Hex address Words count Description Unit Data type
32960 0x80C0 1 Tariff number in progress
0 : Tariff 1
1 : Tariff 2
2 : Tariff 3
3 : Tariff 4
4 : Tariff 5
5 : Tariff 6
6 : Tariff 7
7 : Tariff 8
- U16
32961 0x80C1 4 T1 - / 100 S64
32965 0x80C5 4 T2 - / 100 S64
32969 0x80C9 4 T3 - / 100 S64
32973 0x80CD 4 T4 - / 100 S64
32977 0x80D1 4 T5 - / 100 S64
32981 0x80D5 4 T6 - / 100 S64
32985 0x80D9 4 T7 - / 100 S64
32989 0x80DD 4 T8 - / 100 S64

MFF Tariff partial meters #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
33024 0x8100 Info 33 NONE READ READ

Dec address Hex address Words count Description Unit Data type
33024 0x8100 1 Tariff number in progress
0 : Tariff 1
1 : Tariff 2
2 : Tariff 3
3 : Tariff 4
4 : Tariff 5
5 : Tariff 6
6 : Tariff 7
7 : Tariff 8
- U16
33025 0x8101 4 T1 - / 100 S64
33029 0x8105 4 T2 - / 100 S64
33033 0x8109 4 T3 - / 100 S64
33037 0x810D 4 T4 - / 100 S64
33041 0x8111 4 T5 - / 100 S64
33045 0x8115 4 T6 - / 100 S64
33049 0x8119 4 T7 - / 100 S64
33053 0x811D 4 T8 - / 100 S64

MFF Tariff partial meters #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
33088 0x8140 Info 33 NONE READ READ

Dec address Hex address Words count Description Unit Data type
33088 0x8140 1 Tariff number in progress
0 : Tariff 1
1 : Tariff 2
2 : Tariff 3
3 : Tariff 4
4 : Tariff 5
5 : Tariff 6
6 : Tariff 7
7 : Tariff 8
- U16
33089 0x8141 4 T1 - / 100 S64
33093 0x8145 4 T2 - / 100 S64
33097 0x8149 4 T3 - / 100 S64
33101 0x814D 4 T4 - / 100 S64
33105 0x8151 4 T5 - / 100 S64
33109 0x8155 4 T6 - / 100 S64
33113 0x8159 4 T7 - / 100 S64
33117 0x815D 4 T8 - / 100 S64

MFF Tariff partial meters #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
33152 0x8180 Info 33 NONE READ READ

Dec address Hex address Words count Description Unit Data type
33152 0x8180 1 Tariff number in progress
0 : Tariff 1
1 : Tariff 2
2 : Tariff 3
3 : Tariff 4
4 : Tariff 5
5 : Tariff 6
6 : Tariff 7
7 : Tariff 8
- U16
33153 0x8181 4 T1 - / 100 S64
33157 0x8185 4 T2 - / 100 S64
33161 0x8189 4 T3 - / 100 S64
33165 0x818D 4 T4 - / 100 S64
33169 0x8191 4 T5 - / 100 S64
33173 0x8195 4 T6 - / 100 S64
33177 0x8199 4 T7 - / 100 S64
33181 0x819D 4 T8 - / 100 S64

MFF Tariff partial meters #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
33216 0x81C0 Info 33 NONE READ READ

Dec address Hex address Words count Description Unit Data type
33216 0x81C0 1 Tariff number in progress
0 : Tariff 1
1 : Tariff 2
2 : Tariff 3
3 : Tariff 4
4 : Tariff 5
5 : Tariff 6
6 : Tariff 7
7 : Tariff 8
- U16
33217 0x81C1 4 T1 - / 100 S64
33221 0x81C5 4 T2 - / 100 S64
33225 0x81C9 4 T3 - / 100 S64
33229 0x81CD 4 T4 - / 100 S64
33233 0x81D1 4 T5 - / 100 S64
33237 0x81D5 4 T6 - / 100 S64
33241 0x81D9 4 T7 - / 100 S64
33245 0x81DD 4 T8 - / 100 S64

Reset





Alarming


Analog


ALM Ana Current Status #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39424 0x9A00 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39424 0x9A00 1 Ack ID - U16
39425 0x9A01 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39426 0x9A02 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39427 0x9A03 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U16
39428 0x9A04 2 Start date - DATETIME
39430 0x9A06 2 Duration - U32
39432 0x9A08 2 Analog variable (ServiceID) - U32
39434 0x9A0A 1 Analog variable (Instance index) - U16
39435 0x9A0B 1 Analog variable (Instance type) - U16
39436 0x9A0C 1 Startup delay s / 2 U16
39437 0x9A0D 1 Dropout delay s / 2 U16
39438 0x9A0E 1 Hysteresis % / 10 U16
39439 0x9A0F 4 Threshold - S64
39443 0x9A13 4 Min/Max - S64

ALM Ana Current Status #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39448 0x9A18 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39448 0x9A18 1 Ack ID - U16
39449 0x9A19 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39450 0x9A1A 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39451 0x9A1B 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U16
39452 0x9A1C 2 Start date - DATETIME
39454 0x9A1E 2 Duration - U32
39456 0x9A20 2 Analog variable (ServiceID) - U32
39458 0x9A22 1 Analog variable (Instance index) - U16
39459 0x9A23 1 Analog variable (Instance type) - U16
39460 0x9A24 1 Startup delay s / 2 U16
39461 0x9A25 1 Dropout delay s / 2 U16
39462 0x9A26 1 Hysteresis % / 10 U16
39463 0x9A27 4 Threshold - S64
39467 0x9A2B 4 Min/Max - S64

ALM Ana Current Status #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39472 0x9A30 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39472 0x9A30 1 Ack ID - U16
39473 0x9A31 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39474 0x9A32 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39475 0x9A33 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U16
39476 0x9A34 2 Start date - DATETIME
39478 0x9A36 2 Duration - U32
39480 0x9A38 2 Analog variable (ServiceID) - U32
39482 0x9A3A 1 Analog variable (Instance index) - U16
39483 0x9A3B 1 Analog variable (Instance type) - U16
39484 0x9A3C 1 Startup delay s / 2 U16
39485 0x9A3D 1 Dropout delay s / 2 U16
39486 0x9A3E 1 Hysteresis % / 10 U16
39487 0x9A3F 4 Threshold - S64
39491 0x9A43 4 Min/Max - S64

ALM Ana Current Status #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39496 0x9A48 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39496 0x9A48 1 Ack ID - U16
39497 0x9A49 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39498 0x9A4A 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39499 0x9A4B 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U16
39500 0x9A4C 2 Start date - DATETIME
39502 0x9A4E 2 Duration - U32
39504 0x9A50 2 Analog variable (ServiceID) - U32
39506 0x9A52 1 Analog variable (Instance index) - U16
39507 0x9A53 1 Analog variable (Instance type) - U16
39508 0x9A54 1 Startup delay s / 2 U16
39509 0x9A55 1 Dropout delay s / 2 U16
39510 0x9A56 1 Hysteresis % / 10 U16
39511 0x9A57 4 Threshold - S64
39515 0x9A5B 4 Min/Max - S64

ALM Ana Current Status #5


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39520 0x9A60 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39520 0x9A60 1 Ack ID - U16
39521 0x9A61 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39522 0x9A62 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39523 0x9A63 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U16
39524 0x9A64 2 Start date - DATETIME
39526 0x9A66 2 Duration - U32
39528 0x9A68 2 Analog variable (ServiceID) - U32
39530 0x9A6A 1 Analog variable (Instance index) - U16
39531 0x9A6B 1 Analog variable (Instance type) - U16
39532 0x9A6C 1 Startup delay s / 2 U16
39533 0x9A6D 1 Dropout delay s / 2 U16
39534 0x9A6E 1 Hysteresis % / 10 U16
39535 0x9A6F 4 Threshold - S64
39539 0x9A73 4 Min/Max - S64

ALM Ana Current Status #6


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39544 0x9A78 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39544 0x9A78 1 Ack ID - U16
39545 0x9A79 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39546 0x9A7A 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39547 0x9A7B 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U16
39548 0x9A7C 2 Start date - DATETIME
39550 0x9A7E 2 Duration - U32
39552 0x9A80 2 Analog variable (ServiceID) - U32
39554 0x9A82 1 Analog variable (Instance index) - U16
39555 0x9A83 1 Analog variable (Instance type) - U16
39556 0x9A84 1 Startup delay s / 2 U16
39557 0x9A85 1 Dropout delay s / 2 U16
39558 0x9A86 1 Hysteresis % / 10 U16
39559 0x9A87 4 Threshold - S64
39563 0x9A8B 4 Min/Max - S64

ALM Ana Current Status #7


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39568 0x9A90 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39568 0x9A90 1 Ack ID - U16
39569 0x9A91 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39570 0x9A92 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39571 0x9A93 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U16
39572 0x9A94 2 Start date - DATETIME
39574 0x9A96 2 Duration - U32
39576 0x9A98 2 Analog variable (ServiceID) - U32
39578 0x9A9A 1 Analog variable (Instance index) - U16
39579 0x9A9B 1 Analog variable (Instance type) - U16
39580 0x9A9C 1 Startup delay s / 2 U16
39581 0x9A9D 1 Dropout delay s / 2 U16
39582 0x9A9E 1 Hysteresis % / 10 U16
39583 0x9A9F 4 Threshold - S64
39587 0x9AA3 4 Min/Max - S64

ALM Ana Current Status #8


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39592 0x9AA8 Info 23 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39592 0x9AA8 1 Ack ID - U16
39593 0x9AA9 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39594 0x9AAA 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
- U16
39595 0x9AAB 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U16
39596 0x9AAC 2 Start date - DATETIME
39598 0x9AAE 2 Duration - U32
39600 0x9AB0 2 Analog variable (ServiceID) - U32
39602 0x9AB2 1 Analog variable (Instance index) - U16
39603 0x9AB3 1 Analog variable (Instance type) - U16
39604 0x9AB4 1 Startup delay s / 2 U16
39605 0x9AB5 1 Dropout delay s / 2 U16
39606 0x9AB6 1 Hysteresis % / 10 U16
39607 0x9AB7 4 Threshold - S64
39611 0x9ABB 4 Min/Max - S64


Logical


ALM Log Current Status #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39680 0x9B00 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39680 0x9B00 1 Ack ID - U16
39681 0x9B01 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39682 0x9B02 1 Alarm cause :
0 : Cause Unknown
7 : Logical Active
- U16
39683 0x9B03 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39684 0x9B04 2 Start date - DATETIME
39686 0x9B06 2 Duration - U32
39688 0x9B08 1 Logical input
0 : Input 1
1 : Input 2
2 : Input 3
3 : Input 4
4 : Input 5
5 : Input 6
6 : Input 7
7 : Input 8
8 : Input 9
9 : Input 10
255 : Not used
- U16
39689 0x9B09 1 Startup delay s / 2 U16
39690 0x9B0A 1 Dropout delay s / 2 U16

ALM Log Current Status #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39696 0x9B10 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39696 0x9B10 1 Ack ID - U16
39697 0x9B11 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39698 0x9B12 1 Alarm cause :
0 : Cause Unknown
7 : Logical Active
- U16
39699 0x9B13 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39700 0x9B14 2 Start date - DATETIME
39702 0x9B16 2 Duration - U32
39704 0x9B18 1 Logical input
0 : Input 1
1 : Input 2
2 : Input 3
3 : Input 4
4 : Input 5
5 : Input 6
6 : Input 7
7 : Input 8
8 : Input 9
9 : Input 10
255 : Not used
- U16
39705 0x9B19 1 Startup delay s / 2 U16
39706 0x9B1A 1 Dropout delay s / 2 U16

ALM Log Current Status #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39712 0x9B20 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39712 0x9B20 1 Ack ID - U16
39713 0x9B21 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39714 0x9B22 1 Alarm cause :
0 : Cause Unknown
7 : Logical Active
- U16
39715 0x9B23 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39716 0x9B24 2 Start date - DATETIME
39718 0x9B26 2 Duration - U32
39720 0x9B28 1 Logical input
0 : Input 1
1 : Input 2
2 : Input 3
3 : Input 4
4 : Input 5
5 : Input 6
6 : Input 7
7 : Input 8
8 : Input 9
9 : Input 10
255 : Not used
- U16
39721 0x9B29 1 Startup delay s / 2 U16
39722 0x9B2A 1 Dropout delay s / 2 U16

ALM Log Current Status #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39728 0x9B30 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39728 0x9B30 1 Ack ID - U16
39729 0x9B31 1 Status :
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39730 0x9B32 1 Alarm cause :
0 : Cause Unknown
7 : Logical Active
- U16
39731 0x9B33 1 Criticality :
0 : Information
1 : Not critical
2 : Critical
- U16
39732 0x9B34 2 Start date - DATETIME
39734 0x9B36 2 Duration - U32
39736 0x9B38 1 Logical input
0 : Input 1
1 : Input 2
2 : Input 3
3 : Input 4
4 : Input 5
5 : Input 6
6 : Input 7
7 : Input 8
8 : Input 9
9 : Input 10
255 : Not used
- U16
39737 0x9B39 1 Startup delay s / 2 U16
39738 0x9B3A 1 Dropout delay s / 2 U16


Combination


ALM Comb Current Status #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39936 0x9C00 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39936 0x9C00 1 Ack ID - U16
39937 0x9C01 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39938 0x9C02 1 Alarm cause
0 : Cause Unknown
8 : Combi. And
9 : Combi. Or
- U16
39939 0x9C03 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U16
39940 0x9C04 2 Start date - DATETIME
39942 0x9C06 2 Duration - U32
39944 0x9C08 1 Alarm 1 - U16_HEX
39945 0x9C09 1 Alarm 2 - U16_HEX
39946 0x9C0A 1 Alarm src
0 : AND
1 : OR (Alarm 1)
2 : OR (Alarm 2)
- U16

ALM Comb Current Status #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39952 0x9C10 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39952 0x9C10 1 Ack ID - U16
39953 0x9C11 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39954 0x9C12 1 Alarm cause
0 : Cause Unknown
8 : Combi. And
9 : Combi. Or
- U16
39955 0x9C13 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U16
39956 0x9C14 2 Start date - DATETIME
39958 0x9C16 2 Duration - U32
39960 0x9C18 1 Alarm 1 - U16_HEX
39961 0x9C19 1 Alarm 2 - U16_HEX
39962 0x9C1A 1 Alarm src
0 : AND
1 : OR (Alarm 1)
2 : OR (Alarm 2)
- U16

ALM Comb Current Status #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39968 0x9C20 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39968 0x9C20 1 Ack ID - U16
39969 0x9C21 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39970 0x9C22 1 Alarm cause
0 : Cause Unknown
8 : Combi. And
9 : Combi. Or
- U16
39971 0x9C23 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U16
39972 0x9C24 2 Start date - DATETIME
39974 0x9C26 2 Duration - U32
39976 0x9C28 1 Alarm 1 - U16_HEX
39977 0x9C29 1 Alarm 2 - U16_HEX
39978 0x9C2A 1 Alarm src
0 : AND
1 : OR (Alarm 1)
2 : OR (Alarm 2)
- U16

ALM Comb Current Status #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39984 0x9C30 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39984 0x9C30 1 Ack ID - U16
39985 0x9C31 1 Status
0 : Inactive
1 : Active
2 : Finished
3 : FinishedAndAck
- U16
39986 0x9C32 1 Alarm cause
0 : Cause Unknown
8 : Combi. And
9 : Combi. Or
- U16
39987 0x9C33 1 Criticality
0 : Information
1 : Not critical
2 : Critical
- U16
39988 0x9C34 2 Start date - DATETIME
39990 0x9C36 2 Duration - U32
39992 0x9C38 1 Alarm 1 - U16_HEX
39993 0x9C39 1 Alarm 2 - U16_HEX
39994 0x9C3A 1 Alarm src
0 : AND
1 : OR (Alarm 1)
2 : OR (Alarm 2)
- U16


Log


ALM Log


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40464 0x9E10 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40464 0x9E10 1 Start record number (0 to 65534) or 65535 for last record - U16

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40480 0x9E20 Header 3 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40480 0x9E20 1 Next record number - U16
40481 0x9E21 1 Items count (max 5 per request) - U16
40482 0x9E22 1 Item size (words) - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40483 0x9E23 Data 21 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40483 0x9E23 1 Alarm cause
0 : Cause Unknown
1 : Analog. High Th. Single
2 : Analog. High Th. Tri. And
3 : Analog. High Th. Tri. Or
4 : Analog. Low Th Single
5 : Analog. Low Th. Tri. And
6 : Analog. Low Th. Tri. Or
7 : Logical Active
8 : Combi. And
9 : Combi. Or
10 : EN50160 Active
11 : Inrush Active
12 : System Active
- U16
40484 0x9E24 1 Criticality :
0 : Information
1 : Not Critical
2 : Critical
- U16
40485 0x9E25 2 Start date - DATETIME
40487 0x9E27 2 Duration - U32
40489 0x9E29 2 Specific data 1 (depend on alarm type) - U32
40491 0x9E2B 1 Specific data 2 (depend on alarm type) - U16
40492 0x9E2C 1 Specific data 3 (depend on alarm type) - U16
40493 0x9E2D 1 Specific data 4 (depend on alarm type) - U16
40494 0x9E2E 1 Specific data 5 (depend on alarm type) - U16
40495 0x9E2F 1 Specific data 6 (depend on alarm type) - U16
40496 0x9E30 4 Specific data 7 (depend on alarm type) - S64
40500 0x9E34 4 Specific data 8 (depend on alarm type) - S64


Acknowledgement




Maintenance


Actions



Memory



Diag


Digiware



Token





Development tables


Product Tests


HW Tests




Digiware




--X33F-LB08-0PZ4-66ed3ab2--