Product Identification
Identification
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
50000 | Info persistant | 69 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
50000 | 4 | "SOCO" | - | STRING_16 | |
50004 | 1 | Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) | - | U16 | |
50005 | 1 | Product ID (EX: 1000 ATS3) | - | U16 | |
50006 | 1 | MODBUS Table Version | - | U16 | |
50007 | 1 | Product software version (EX: 100 Version 1.00) | - | U16 | |
50008 | 1 | Serial_AA_SS | - | U16_HEX | |
50009 | 1 | Serial_SST_L | - | U16_HEX | |
50010 | 1 | Serial_order | - | U16 | |
50011 | 2 | Serial_Reserve | - | U32 | |
50013 | 4 | See "Code table" tab for more details | - | U64_HEX | |
50017 | 1 | Customization data loaded (True/False) | - | U8 | |
50018 | 1 | Product version (Major) | - | U16 | |
50019 | 1 | Product version (Minor) | - | U16 | |
50020 | 1 | Product version (Revision) | - | U16 | |
50021 | 1 | Product version (Build) | - | U16 | |
50022 | 3 | Product build date | - | DATETIME_3 | |
50025 | 1 | Software technical base version (Major) | - | U16 | |
50026 | 1 | Software technical base version (Minor) | - | U16 | |
50027 | 1 | Software technical base version (Revision) | - | U16 | |
50028 | 1 | Customization version (Major) | - | U16 | |
50029 | 1 | Customization version (Minor) | - | U16 | |
50030 | 4 | Product VLO (EX : "880100") | - | STRING_NORM | |
50034 | 4 | Customization VLO (EX : "880700") | - | STRING_NORM | |
50038 | 4 | Software technical base VLO (EX : "880600") | - | STRING_NORM | |
50042 | 8 | Vendor name (EX : "SOCOMEC") | - | STRING_NORM | |
50050 | 8 | Product name (EX : "PMD EE") | - | STRING_NORM | |
50058 | 8 | Extended name | - | STRING_NORM | |
50066 | 1 | Resource version (Build 2) | - | U16 | |
50067 | 2 | Net ID | - | U32_HEX |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57864 | Commands | 1 | NONE | WRITE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57864 | 1 | Action 1 |
- | U16 |
Visualization
ATS Status
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20480 | Info | 16 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20480 | 2 | Date & Time Current | - | DATETIME | |
20482 | 1 | Operating Mode 0x0010 0x0020 0x0040 0x0080 |
- | U16_HEX | |
20483 | 1 | Switch Position 0 1 2 3 |
- | U8 | |
20484 | 1 | Source 1 Start Generator relay State 0 1 |
- | U8 | |
20485 | 1 | Source 2 Start Generator relay State 0 1 |
- | U8 | |
20486 | 1 | Priority 0 1 2 |
- | U8 | |
20487 | 1 | Source1 State 0 1 2 |
- | U8 | |
20488 | 1 | Source2 State 0 1 2 |
- | U8 | |
20489 | 1 | Test in progress 0x0000 0x0001 0x0002 0x0004 0x0008 |
- | U16_HEX | |
20490 | 1 | Alarm / Fault summary 0 1 2 3 |
- | U8 | |
20491 | 1 | Active Fault (with highest priority) 0 1 2 3 4 5 6 7 |
- | U16 | |
20492 | 1 | Last Switch over cause 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 |
- | U8 | |
20493 | 1 | Product is available 0 1 |
- | U8 | |
20494 | 1 | Source Inhibition state 0 1 2 3 |
- | U8 | |
20495 | 1 | Bit x : State of ODx On Delay Process | - | U8_HEX |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21248 | Info | 46 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21248 | 2 | Date & Time Current | s | DATETIME | |
21250 | 1 | 1FT Source1 Failure Timer | s |
U16 | |
21251 | 1 | 1RT Source1 Available/Return Timer | s | U16 | |
21252 | 1 | 1CT Source1 Genset Cooldown timer | s | U16 | |
21253 | 1 | 10T Source1 return to 0 timer | s | U16 | |
21254 | 1 | 1ST Source1 Start TimeOut timer | s | U16 | |
21255 | 1 | 2FT Source2 Failure Timer | s |
U16 | |
21256 | 1 | 2RT Source2 Available/Return Timer | s | U16 | |
21257 | 1 | 2CT Source2 Genset Cooldown timer | s | U16 | |
21258 | 1 | 20T Source2 return to 0 timer | s | U16 | |
21259 | 1 | 2ST Source2 Start TimeOut timer | s | U16 | |
21260 | 1 | DBT Dead Band timer | s |
U16 | |
21261 | 1 | ||||
21262 | 1 | Limit_TOT Test on load is limited 0 1 |
- | U8 | |
21263 | 1 | TOT Test on load duration timer | s | U16 | |
21264 | 1 | T3T Test on load end timer | s | U16 | |
21265 | 1 | Limit_TFT Test off load is limited 0 1 |
- | U8 | |
21266 | 1 | TFT Test off load duration timer | s | U16 | |
21267 | 1 | E1T Time before external order on load | s | U16 | |
21268 | 1 | E3T Time after external order on load | s | U16 | |
21269 | 1 | Limit_E2T External order on load is limited 0 1 |
- | U8 | |
21270 | 1 | E2T External order on load duration | s | U16 | |
21271 | 1 | E5T Time before external order off load | s | U16 | |
21272 | 1 | E7T Time after external order off load | s | U16 | |
21273 | 1 | Limit_E6T External order off load is limited 0 1 |
- | U8 | |
21274 | 1 | E6T External order off load duration | s | U16 | |
21275 | 1 | ||||
21276 | 1 | ||||
21277 | 1 | ||||
21278 | 1 | ||||
21279 | 1 | ||||
21280 | 1 | ||||
21281 | 1 | ||||
21282 | 1 | ||||
21283 | 1 | ||||
21284 | 1 | OD1: On Delay 1 Timer | s | U16 | |
21285 | 1 | OD2: On Delay 2 Timer | s | U16 | |
21286 | 1 | OD3: On Delay 3 Timer | s | U16 | |
21287 | 1 | CH1: Charging time for breaker 1 | s |
U16 | |
21288 | 1 | CH2: Charging time for breaker 2 | s |
U16 | |
21289 | 2 | 1CY: Source 1 Cycler Duration | s | U32 | |
21291 | 2 | 2CY: Source 2 Cycler Duration | s | U32 | |
21293 | 1 | PreODx : On Delay pre-transfer timer | s | U16 |
Measure
Network
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
36864 | Info | 37 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
36864 | 2 | Date of last instance | s | DATETIME | |
36866 | 1 | Integration time | s |
U16 | |
36867 | 2 | System Ph-N Voltage | V |
U32 | |
36869 | 2 | System Ph-Ph Voltage | V |
U32 | |
36871 | 2 | Frequency | U32 | ||
36873 | 2 | Ph-N Voltage : V1 | V |
U32 | |
36875 | 2 | Ph-N Voltage : V2 | V |
U32 | |
36877 | 2 | Ph-N Voltage : V3 | V |
U32 | |
36879 | 2 | Ph-N Voltage : Vn | V |
U32 | |
36881 | 2 | Ph-Ph Voltage : U12 | V |
U32 | |
36883 | 2 | Ph-Ph Voltage : U23 | V |
U32 | |
36885 | 2 | Ph-Ph Voltage : U31 | V |
U32 | |
36887 | 2 | Vdir | V |
U32 | |
36889 | 2 | Vinv | V |
U32 | |
36891 | 2 | Vhom | V |
U32 | |
36893 | 1 | Vnb | % |
U16 | |
36894 | 2 | Udir | V |
U32 | |
36896 | 2 | Uinv | V |
U32 | |
36898 | 1 | Unb | % |
U16 | |
36899 | 1 | Vnba | % |
U16 | |
36900 | 1 | Unba | % |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
36908 | Info | 37 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
36908 | 2 | Date of last instance | s | DATETIME | |
36910 | 1 | Integration time | s |
U16 | |
36911 | 2 | System Ph-N Voltage | V |
U32 | |
36913 | 2 | System Ph-Ph Voltage | V |
U32 | |
36915 | 2 | Frequency | U32 | ||
36917 | 2 | Ph-N Voltage : V1 | V |
U32 | |
36919 | 2 | Ph-N Voltage : V2 | V |
U32 | |
36921 | 2 | Ph-N Voltage : V3 | V |
U32 | |
36923 | 2 | Ph-N Voltage : Vn | V |
U32 | |
36925 | 2 | Ph-Ph Voltage : U12 | V |
U32 | |
36927 | 2 | Ph-Ph Voltage : U23 | V |
U32 | |
36929 | 2 | Ph-Ph Voltage : U31 | V |
U32 | |
36931 | 2 | Vdir | V |
U32 | |
36933 | 2 | Vinv | V |
U32 | |
36935 | 2 | Vhom | V |
U32 | |
36937 | 1 | Vnb | % |
U16 | |
36938 | 2 | Udir | V |
U32 | |
36940 | 2 | Uinv | V |
U32 | |
36942 | 1 | Unb | % |
U16 | |
36943 | 1 | Vnba | % |
U16 | |
36944 | 1 | Unba | % |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
37120 | Info | 24 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
37120 | 2 | Date of last instance | s | DATETIME | |
37122 | 1 | Integration time | s |
U16 | |
37123 | 2 | Ph-N voltage: V1h1 | V |
U32 | |
37125 | 2 | Ph-N voltage: V2h1 | V |
U32 | |
37127 | 2 | Ph-N voltage: V3h1 | V |
U32 | |
37129 | 2 | Ph-N voltage: Vnh1 | V |
U32 | |
37131 | 1 | Ph-N voltage phase: phV1h1 | ° |
S16 | |
37132 | 1 | Ph-N voltage phase: phV2h1 | ° |
S16 | |
37133 | 1 | Ph-N voltage phase: phV3h1 | ° |
S16 | |
37134 | 1 | Ph-N voltage phase: phVnh1 | ° |
S16 | |
37135 | 2 | Ph-Ph voltage: U12h1 | V |
U32 | |
37137 | 2 | Ph-Ph voltage: U23h1 | V |
U32 | |
37139 | 2 | Ph-Ph voltage: U31h1 | V |
U32 | |
37141 | 1 | Ph-Ph voltage phase: phU12h1 | ° |
S16 | |
37142 | 1 | Ph-Ph voltage phase: phU23h1 | ° |
S16 | |
37143 | 1 | Ph-Ph voltage phase: phU31h1 | ° |
S16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
37296 | Info | 24 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
37296 | 2 | Date of last instance | s | DATETIME | |
37298 | 1 | Integration time | s |
U16 | |
37299 | 2 | Ph-N voltage: V1h1 | V |
U32 | |
37301 | 2 | Ph-N voltage: V2h1 | V |
U32 | |
37303 | 2 | Ph-N voltage: V3h1 | V |
U32 | |
37305 | 2 | Ph-N voltage: Vnh1 | V |
U32 | |
37307 | 1 | Ph-N voltage phase: phV1h1 | ° |
S16 | |
37308 | 1 | Ph-N voltage phase: phV2h1 | ° |
S16 | |
37309 | 1 | Ph-N voltage phase: phV3h1 | ° |
S16 | |
37310 | 1 | Ph-N voltage phase: phVnh1 | ° |
S16 | |
37311 | 2 | Ph-Ph voltage: U12h1 | V |
U32 | |
37313 | 2 | Ph-Ph voltage: U23h1 | V |
U32 | |
37315 | 2 | Ph-Ph voltage: U31h1 | V |
U32 | |
37317 | 1 | Ph-Ph voltage phase: phU12h1 | ° |
S16 | |
37318 | 1 | Ph-Ph voltage phase: phU23h1 | ° |
S16 | |
37319 | 1 | Ph-Ph voltage phase: phU31h1 | ° |
S16 |
Input Output
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
11520 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
11520 | 1 | Input function 0 4 5 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 43 44 45 46 47 48 49 50 53 54 55 56 57 58 59 60 61 64 68 69 125 126 128 255 |
- | U8 | |
11521 | 1 | Input State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
11522 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
11522 | 1 | Input function 0 4 5 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 43 44 45 46 47 48 49 50 53 54 55 56 57 58 59 60 61 64 68 69 125 126 128 255 |
- | U8 | |
11523 | 1 | Input State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
11524 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
11524 | 1 | Input function 0 4 5 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 43 44 45 46 47 48 49 50 53 54 55 56 57 58 59 60 61 64 68 69 125 126 128 255 |
- | U8 | |
11525 | 1 | Input State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
11526 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
11526 | 1 | Input function 0 4 5 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 43 44 45 46 47 48 49 50 53 54 55 56 57 58 59 60 61 64 68 69 125 126 128 255 |
- | U8 | |
11527 | 1 | Input State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
11528 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
11528 | 1 | Input function 0 4 5 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 43 44 45 46 47 48 49 50 53 54 55 56 57 58 59 60 61 64 68 69 125 126 128 255 |
- | U8 | |
11529 | 1 | Input State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
11530 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
11530 | 1 | Input function 0 4 5 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 43 44 45 46 47 48 49 50 53 54 55 56 57 58 59 60 61 64 68 69 125 126 128 255 |
- | U8 | |
11531 | 1 | Input State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
11248 | Info | 7 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
11248 | 1 | Inputs number | - | U16 | |
11249 | 2 | Bit x : Input x Available (1)/Not available (0) | - | U32_HEX | |
11251 | 2 | Bit x : Input x Activated (1)/Deactivated (0) | - | U32_HEX | |
11253 | 2 | Bit x : Input x NC (1)/NO (0) | - | U32_HEX |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
11600 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
11600 | 1 | Output function 0 6 75 76 77 78 79 80 81 82 83 84 88 94 109 116 117 118 119 133 134 135 142 143 144 145 146 255 |
- | U8 | |
11601 | 1 | Output State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
11616 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
11616 | 1 | Output function 0 6 75 76 77 78 79 80 81 82 83 84 88 94 109 116 117 118 119 133 134 135 142 143 144 145 146 255 |
- | U8 | |
11617 | 1 | Output State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
11632 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
11632 | 1 | Output function 0 6 75 76 77 78 79 80 81 82 83 84 88 94 109 116 117 118 119 133 134 135 142 143 144 145 146 255 |
- | U8 | |
11633 | 1 | Output State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
11648 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
11648 | 1 | Output function 0 6 75 76 77 78 79 80 81 82 83 84 88 94 109 116 117 118 119 133 134 135 142 143 144 145 146 255 |
- | U8 | |
11649 | 1 | Output State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
11280 | Info | 7 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
11280 | 1 | Outputs number | - | U16 | |
11281 | 2 | Bit x : Output x Available (1)/Not available (0) | - | U32_HEX | |
11283 | 2 | Bit x : Output x Activated (1)/Deactivated (0) | - | U32_HEX | |
11285 | 2 | Bit x : Output x NC (1)/NO (0) | - | U32_HEX |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16464 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16464 | 1 | Output Relay function 0 6 70 71 72 73 74 77 78 79 80 81 82 83 84 88 94 109 116 117 118 119 133 134 135 142 143 144 145 146 255 |
- | U8 | |
16465 | 1 | Output Relay State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16472 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16472 | 1 | Output Relay function 0 6 70 71 72 73 74 77 78 79 80 81 82 83 84 88 94 109 116 117 118 119 133 134 135 142 143 144 145 146 255 |
- | U8 | |
16473 | 1 | Output Relay State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16480 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16480 | 1 | Output Relay function 0 6 70 71 72 73 74 77 78 79 80 81 82 83 84 88 94 109 116 117 118 119 133 134 135 142 143 144 145 146 255 |
- | U8 | |
16481 | 1 | Output Relay State 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16488 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16488 | 1 | Output Relay function 0 6 70 71 72 73 74 77 78 79 80 81 82 83 84 88 94 109 116 117 118 119 133 134 135 142 143 144 145 146 255 |
- | U8 | |
16489 | 1 | Output Relay State 0 1 |
- | U8 |
Statistics
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
512 | Info | 4 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
512 | 2 | Total operating hours counter | s | U32 | |
514 | 2 | Partial operating hours counter | s | U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
23296 | Info | 30 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
23296 | 2 | Total time in position 1 | s | U32 | |
23298 | 2 | User partial time in position 1 | s | U32 | |
23300 | 2 | Time in position 1 since last commutation | s | U32 | |
23302 | 2 | Total time load supplied by source 1 | s | U32 | |
23304 | 2 | Total time in position 2 | s | U32 | |
23306 | 2 | User partial time in position 2 | s | U32 | |
23308 | 2 | Time in position 2 since last commutation | s | U32 | |
23310 | 2 | Total time load supplied by source 2 | s | U32 | |
23312 | 2 | Start order active duration Genset source 1 | s | U32 | |
23314 | 2 | Start order active duration Genset source 2 | s | U32 | |
23316 | 1 | Start order activation counter Genset source 1 | - | U16 | |
23317 | 1 | Start order activation counter Genset source 2 | - | U16 | |
23318 | 2 | Engine Run Time Source 1 | h | U32 | |
23320 | 2 | Engine Run Time - On Load - Source 1 | h | U32 | |
23322 | 2 | Engine Run Time Source 2 | h | U32 | |
23324 | 2 | Engine Run Time - On Load - Source 2 | h | U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
23552 | Info | 15 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
23552 | 2 | Switch Operating hours counter | s | U32 | |
23554 | 1 | Total Cycles counter | - | U16 | |
23555 | 1 | Cycles in auto mode | - | U16 | |
23556 | 1 | Cycles in remote control mode | - | U16 | |
23557 | 1 | Total switches counter | - | U16 | |
23558 | 1 | Total Position 0 switches counter | - | U16 | |
23559 | 1 | Total Position 1 switches counter | - | U16 | |
23560 | 1 | Total Position 2 switches counter | - | U16 | |
23561 | 1 | Position 0 switches in auto mode counter | - | U16 | |
23562 | 1 | Position 1 switches in auto mode counter | - | U16 | |
23563 | 1 | Position 2 switches in auto mode counter | - | U16 | |
23564 | 1 | Position 0 switches in control mode counter | - | U16 | |
23565 | 1 | Position 1 switches in control mode counter | - | U16 | |
23566 | 1 | Position 2 switches in control mode counter | - | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
23760 | Info | 6 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
23760 | 2 | Date of last Trip breaker 1 | s | DATETIME | |
23762 | 2 | Date of last Trip breaker 2 | s | DATETIME | |
23764 | 1 | Number of trip breaker 1 (activation of TP1) | - | U16 | |
23765 | 1 | Number of trip breaker 2 (activation of TP2) | - | U16 |
Diagnostic
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
12320 | Info | 9 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
12320 | 1 | Computed : Network connection type 0 1 2 3 4 5 |
- | U8 | |
12321 | 2 | Computed : Nominal Voltage | V | U32 | |
12323 | 1 | Computed : Nominal Frequency 0 1 2 |
- | U8 | |
12324 | 1 | Computed : Phase rotation 0 1 |
- | U8 | |
12325 | 1 | Diagnosticated : Network connection type 0 1 2 |
- | U8 | |
12326 | 1 | Diagnosticated : Nominal Voltage 0 1 2 |
- | U8 | |
12327 | 1 | Diagnosticated : Nominal Frequency 0 1 2 |
- | U8 | |
12328 | 1 | Diagnosticated : Phase rotation 0 1 2 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
12330 | Info | 9 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
12330 | 1 | Computed : Network connection type 0 1 2 3 4 5 |
- | U8 | |
12331 | 2 | Computed : Nominal Voltage | V | U32 | |
12333 | 1 | Computed : Nominal Frequency 0 1 2 |
- | U8 | |
12334 | 1 | Computed : Phase rotation 0 1 |
- | U8 | |
12335 | 1 | Diagnosticated : Network connection type 0 1 2 |
- | U8 | |
12336 | 1 | Diagnosticated : Nominal Voltage 0 1 2 |
- | U8 | |
12337 | 1 | Diagnosticated : Nominal Frequency 0 1 2 |
- | U8 | |
12338 | 1 | Diagnosticated : Phase rotation 0 1 2 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
880 | Info | 6 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
880 | 2 | RS SlaveRxRequestCnt | - | U32 | |
882 | 2 | RS SlaveTxRequestCnt | - | U32 | |
884 | 2 | RS SlaveErrorCnt | - | U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
879 | Commands | 1 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
879 | 1 | Modbus diag reset 0 1 |
- | U16 |
Log
Events log
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
4720 | 1 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
4720 | 1 | Start record number (0 to 65534) or 65535 for last record | - | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
4736 | 3 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
4736 | 1 | Next record number | - | U16 | |
4737 | 1 | Items count (max 3 per request) | - | U16 | |
4738 | 1 | Item size (words) | - | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
4739 | 8 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
4739 | 1 | Event ID 0x1102 0x1103 0x1105 0x1106 0x1107 0x2001 0x2002 0x2003 0x2004 0x2005 0x2006 0x2007 0x2008 0x2009 0x200A 0x200B 0x200C 0x200D 0x200E 0x200F 0x2101 0x2102 0x2103 0x2104 0x2105 0x2106 0x2107 0x2108 0x2109 0x210A 0x210B 0x210C 0x210D 0x210E 0x210F 0x2201 0x2202 0x2203 0x2204 0x2205 0x2206 0x2207 0x2208 0x2209 0x220A 0x220B 0x220C 0x220D 0x220E 0x2301 0x2302 0x2303 0x2304 0x2305 0x2306 0x2307 0x2308 0x2309 0x230A 0x230B 0x230C 0x230D 0x230E 0x230F 0x2310 0x2311 0x2312 0x2313 0x2314 0x2315 0x2316 0x2317 0x2318 0x2319 0x231A 0x231B 0x231C 0x231D 0x231E 0x231F 0x2320 0x2321 0x2322 0x2323 0x2324 0x2325 0x2326 0x2327 0x2401 0x2402 0x2403 0x2404 0x2405 0x2406 0x2409 0x240F 0x2410 0x2412 0x2413 0x2414 0x2415 0x2501 0x251D 0x2502 0x251E 0x2503 0x251F 0x2504 0x2520 0x2505 0x2521 0x2506 0x2522 0x2507 0x2523 0x2508 0x2524 0x2509 0x2525 0x250A 0x2526 0x250B 0x2527 0x250C 0x2528 0x250D 0x2529 0x250E 0x252A 0x250F 0x252B 0x2510 0x252C 0x2511 0x252D 0x2512 0x252E 0x2513 0x252F 0x2514 0x2530 0x2515 0x2531 0x2516 0x2532 0x2517 0x2533 0x2518 0x2534 0x2519 0x2535 0x251A 0x2536 0x251C 0x2538 0x2539 0x2555 0x253A 0x2556 0x2601 0x2603 0x2604 0x2605 0x2607 0x2608 0x2609 0x260A 0x260B 0x2706 0x270C 0x270D 0x270E 0x270F 0x2710 0x2711 0x2712 0x2713 0x2714 0x2715 0x2716 0x2717 0x2718 0x2719 0x271A 0x2801 0x2802 0x2803 0x2804 0x2805 0x2806 0x2807 0x2808 0x2809 0x280A 0x2901 0x2902 0x2903 0x2904 0x2905 0x2906 0x2907 0x2908 0x4002 0x4003 0x4100 0x4101 0x4200 0x4201 0x4202 0x4203 0x4204 0x4205 0x4206 0x4207 0x4208 0x4209 0x420A 0x8000 0x8001 0x8100 0x8101 0x8102 0x8105 0x8106 0x8107 0x8110 0x8200 0x8201 0x8300 0x8301 0x8305 0x8306 |
- | U16_HEX | |
4740 | 2 | Start Date | s | DATETIME | |
4742 | 1 | Cause | - | U16_HEX | |
4743 | 1 | Status 0 1 |
- | U16 | |
4744 | 1 | Reserved U16 | - | S16 | |
4745 | 2 | Reserved U32 | - | S32 |
Alarming
Analog-Maintenance
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5029 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5029 | 1 | Ack ID | - | U16 | |
5030 | 1 | Status 0 1 2 3 |
- | U8 | |
5031 | 1 | Alarm cause : 0 1 2 3 4 5 6 19 |
- | U8 | |
5032 | 1 | Criticality : 0 1 2 |
- | U8 | |
5033 | 2 | Start date | - | DATETIME | |
5035 | 2 | Duration | s | U32 | |
5037 | 2 | Analog variable (ServiceID) 5206 5415 5434 5435 5436 5437 156094 156142 156143 |
- | U32 | |
5039 | 1 | Analog variable (Instance index) | - | U16 | |
5040 | 1 | Analog variable (Instance type) | - | U16 | |
5041 | 1 | Startup delay | s |
U16 | |
5042 | 1 | Dropout delay | s |
U16 | |
5043 | 1 | Hysteresis | % |
U16 | |
5044 | 4 | Threshold | - | S64 | |
5048 | 4 | Min/Max | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5053 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5053 | 1 | Ack ID | - | U16 | |
5054 | 1 | Status 0 1 2 3 |
- | U8 | |
5055 | 1 | Alarm cause : 0 1 2 3 4 5 6 19 |
- | U8 | |
5056 | 1 | Criticality : 0 1 2 |
- | U8 | |
5057 | 2 | Start date | - | DATETIME | |
5059 | 2 | Duration | s | U32 | |
5061 | 2 | Analog variable (ServiceID) 5206 5415 5434 5435 5436 5437 156094 156142 156143 |
- | U32 | |
5063 | 1 | Analog variable (Instance index) | - | U16 | |
5064 | 1 | Analog variable (Instance type) | - | U16 | |
5065 | 1 | Startup delay | s |
U16 | |
5066 | 1 | Dropout delay | s |
U16 | |
5067 | 1 | Hysteresis | % |
U16 | |
5068 | 4 | Threshold | - | S64 | |
5072 | 4 | Min/Max | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5077 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5077 | 1 | Ack ID | - | U16 | |
5078 | 1 | Status 0 1 2 3 |
- | U8 | |
5079 | 1 | Alarm cause : 0 1 2 3 4 5 6 19 |
- | U8 | |
5080 | 1 | Criticality : 0 1 2 |
- | U8 | |
5081 | 2 | Start date | - | DATETIME | |
5083 | 2 | Duration | s | U32 | |
5085 | 2 | Analog variable (ServiceID) 5206 5415 5434 5435 5436 5437 156094 156142 156143 |
- | U32 | |
5087 | 1 | Analog variable (Instance index) | - | U16 | |
5088 | 1 | Analog variable (Instance type) | - | U16 | |
5089 | 1 | Startup delay | s |
U16 | |
5090 | 1 | Dropout delay | s |
U16 | |
5091 | 1 | Hysteresis | % |
U16 | |
5092 | 4 | Threshold | - | S64 | |
5096 | 4 | Min/Max | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5101 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5101 | 1 | Ack ID | - | U16 | |
5102 | 1 | Status 0 1 2 3 |
- | U8 | |
5103 | 1 | Alarm cause : 0 1 2 3 4 5 6 19 |
- | U8 | |
5104 | 1 | Criticality : 0 1 2 |
- | U8 | |
5105 | 2 | Start date | - | DATETIME | |
5107 | 2 | Duration | s | U32 | |
5109 | 2 | Analog variable (ServiceID) 5206 5415 5434 5435 5436 5437 156094 156142 156143 |
- | U32 | |
5111 | 1 | Analog variable (Instance index) | - | U16 | |
5112 | 1 | Analog variable (Instance type) | - | U16 | |
5113 | 1 | Startup delay | s |
U16 | |
5114 | 1 | Dropout delay | s |
U16 | |
5115 | 1 | Hysteresis | % |
U16 | |
5116 | 4 | Threshold | - | S64 | |
5120 | 4 | Min/Max | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5125 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5125 | 1 | Ack ID | - | U16 | |
5126 | 1 | Status 0 1 2 3 |
- | U8 | |
5127 | 1 | Alarm cause : 0 1 2 3 4 5 6 19 |
- | U8 | |
5128 | 1 | Criticality : 0 1 2 |
- | U8 | |
5129 | 2 | Start date | - | DATETIME | |
5131 | 2 | Duration | s | U32 | |
5133 | 2 | Analog variable (ServiceID) 5206 5415 5434 5435 5436 5437 156094 156142 156143 |
- | U32 | |
5135 | 1 | Analog variable (Instance index) | - | U16 | |
5136 | 1 | Analog variable (Instance type) | - | U16 | |
5137 | 1 | Startup delay | s |
U16 | |
5138 | 1 | Dropout delay | s |
U16 | |
5139 | 1 | Hysteresis | % |
U16 | |
5140 | 4 | Threshold | - | S64 | |
5144 | 4 | Min/Max | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5149 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5149 | 1 | Ack ID | - | U16 | |
5150 | 1 | Status 0 1 2 3 |
- | U8 | |
5151 | 1 | Alarm cause : 0 1 2 3 4 5 6 19 |
- | U8 | |
5152 | 1 | Criticality : 0 1 2 |
- | U8 | |
5153 | 2 | Start date | - | DATETIME | |
5155 | 2 | Duration | s | U32 | |
5157 | 2 | Analog variable (ServiceID) 5206 5415 5434 5435 5436 5437 156094 156142 156143 |
- | U32 | |
5159 | 1 | Analog variable (Instance index) | - | U16 | |
5160 | 1 | Analog variable (Instance type) | - | U16 | |
5161 | 1 | Startup delay | s |
U16 | |
5162 | 1 | Dropout delay | s |
U16 | |
5163 | 1 | Hysteresis | % |
U16 | |
5164 | 4 | Threshold | - | S64 | |
5168 | 4 | Min/Max | - | S64 |
Logical
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5456 | Info | 11 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5456 | 1 | Ack ID | - | U16 | |
5457 | 1 | Status : 0 1 2 3 |
- | U8 | |
5458 | 1 | Alarm cause : 0 7 |
- | U8 | |
5459 | 1 | Criticality : 0 1 2 |
- | U8 | |
5460 | 2 | Start date | - | DATETIME | |
5462 | 2 | Duration | s | U32 | |
5464 | 1 | Logical input 0 1 2 3 4 5 255 |
- | U8 | |
5465 | 1 | Startup delay | s |
U16 | |
5466 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5467 | Info | 11 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5467 | 1 | Ack ID | - | U16 | |
5468 | 1 | Status : 0 1 2 3 |
- | U8 | |
5469 | 1 | Alarm cause : 0 7 |
- | U8 | |
5470 | 1 | Criticality : 0 1 2 |
- | U8 | |
5471 | 2 | Start date | - | DATETIME | |
5473 | 2 | Duration | s | U32 | |
5475 | 1 | Logical input 0 1 2 3 4 5 255 |
- | U8 | |
5476 | 1 | Startup delay | s |
U16 | |
5477 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5478 | Info | 11 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5478 | 1 | Ack ID | - | U16 | |
5479 | 1 | Status : 0 1 2 3 |
- | U8 | |
5480 | 1 | Alarm cause : 0 7 |
- | U8 | |
5481 | 1 | Criticality : 0 1 2 |
- | U8 | |
5482 | 2 | Start date | - | DATETIME | |
5484 | 2 | Duration | s | U32 | |
5486 | 1 | Logical input 0 1 2 3 4 5 255 |
- | U8 | |
5487 | 1 | Startup delay | s |
U16 | |
5488 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5489 | Info | 11 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5489 | 1 | Ack ID | - | U16 | |
5490 | 1 | Status : 0 1 2 3 |
- | U8 | |
5491 | 1 | Alarm cause : 0 7 |
- | U8 | |
5492 | 1 | Criticality : 0 1 2 |
- | U8 | |
5493 | 2 | Start date | - | DATETIME | |
5495 | 2 | Duration | s | U32 | |
5497 | 1 | Logical input 0 1 2 3 4 5 255 |
- | U8 | |
5498 | 1 | Startup delay | s |
U16 | |
5499 | 1 | Dropout delay | s |
U16 |
System
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6400 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6400 | 1 | Ack ID | - | U16 | |
6401 | 1 | Status : 0 1 2 3 |
- | U8 | |
6402 | 1 | Alarm Type 0 1 20 21 22 23 9 24 27 |
- | U8 | |
6403 | 1 | Alarm cause : 0 12 |
- | U8 | |
6404 | 1 | Criticality : 0 1 2 |
- | U8 | |
6405 | 2 | Start date | - | DATETIME | |
6407 | 2 | Duration | s | U32 | |
6409 | 1 | Startup delay | s |
U16 | |
6410 | 1 | Dropout delay | s |
U16 | |
6411 | 2 | SpeData 1 | - | U32 | |
6413 | 1 | SpeData 5 | - | U16 | |
6414 | 1 | SpeData 6 | - | U16 | |
6415 | 4 | SpeData 7 | - | S64 | |
6419 | 4 | SpeData 8 | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6423 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6423 | 1 | Ack ID | - | U16 | |
6424 | 1 | Status : 0 1 2 3 |
- | U8 | |
6425 | 1 | Alarm Type 0 1 20 21 22 23 9 24 27 |
- | U8 | |
6426 | 1 | Alarm cause : 0 12 |
- | U8 | |
6427 | 1 | Criticality : 0 1 2 |
- | U8 | |
6428 | 2 | Start date | - | DATETIME | |
6430 | 2 | Duration | s | U32 | |
6432 | 1 | Startup delay | s |
U16 | |
6433 | 1 | Dropout delay | s |
U16 | |
6434 | 2 | SpeData 1 | - | U32 | |
6436 | 1 | SpeData 5 | - | U16 | |
6437 | 1 | SpeData 6 | - | U16 | |
6438 | 4 | SpeData 7 | - | S64 | |
6442 | 4 | SpeData 8 | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6446 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6446 | 1 | Ack ID | - | U16 | |
6447 | 1 | Status : 0 1 2 3 |
- | U8 | |
6448 | 1 | Alarm Type 0 1 20 21 22 23 9 24 27 |
- | U8 | |
6449 | 1 | Alarm cause : 0 12 |
- | U8 | |
6450 | 1 | Criticality : 0 1 2 |
- | U8 | |
6451 | 2 | Start date | - | DATETIME | |
6453 | 2 | Duration | s | U32 | |
6455 | 1 | Startup delay | s |
U16 | |
6456 | 1 | Dropout delay | s |
U16 | |
6457 | 2 | SpeData 1 | - | U32 | |
6459 | 1 | SpeData 5 | - | U16 | |
6460 | 1 | SpeData 6 | - | U16 | |
6461 | 4 | SpeData 7 | - | S64 | |
6465 | 4 | SpeData 8 | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6469 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6469 | 1 | Ack ID | - | U16 | |
6470 | 1 | Status : 0 1 2 3 |
- | U8 | |
6471 | 1 | Alarm Type 0 1 20 21 22 23 9 24 27 |
- | U8 | |
6472 | 1 | Alarm cause : 0 12 |
- | U8 | |
6473 | 1 | Criticality : 0 1 2 |
- | U8 | |
6474 | 2 | Start date | - | DATETIME | |
6476 | 2 | Duration | s | U32 | |
6478 | 1 | Startup delay | s |
U16 | |
6479 | 1 | Dropout delay | s |
U16 | |
6480 | 2 | SpeData 1 | - | U32 | |
6482 | 1 | SpeData 5 | - | U16 | |
6483 | 1 | SpeData 6 | - | U16 | |
6484 | 4 | SpeData 7 | - | S64 | |
6488 | 4 | SpeData 8 | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6492 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6492 | 1 | Ack ID | - | U16 | |
6493 | 1 | Status : 0 1 2 3 |
- | U8 | |
6494 | 1 | Alarm Type 0 1 20 21 22 23 9 24 27 |
- | U8 | |
6495 | 1 | Alarm cause : 0 12 |
- | U8 | |
6496 | 1 | Criticality : 0 1 2 |
- | U8 | |
6497 | 2 | Start date | - | DATETIME | |
6499 | 2 | Duration | s | U32 | |
6501 | 1 | Startup delay | s |
U16 | |
6502 | 1 | Dropout delay | s |
U16 | |
6503 | 2 | SpeData 1 | - | U32 | |
6505 | 1 | SpeData 5 | - | U16 | |
6506 | 1 | SpeData 6 | - | U16 | |
6507 | 4 | SpeData 7 | - | S64 | |
6511 | 4 | SpeData 8 | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6515 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6515 | 1 | Ack ID | - | U16 | |
6516 | 1 | Status : 0 1 2 3 |
- | U8 | |
6517 | 1 | Alarm Type 0 1 20 21 22 23 9 24 27 |
- | U8 | |
6518 | 1 | Alarm cause : 0 12 |
- | U8 | |
6519 | 1 | Criticality : 0 1 2 |
- | U8 | |
6520 | 2 | Start date | - | DATETIME | |
6522 | 2 | Duration | s | U32 | |
6524 | 1 | Startup delay | s |
U16 | |
6525 | 1 | Dropout delay | s |
U16 | |
6526 | 2 | SpeData 1 | - | U32 | |
6528 | 1 | SpeData 5 | - | U16 | |
6529 | 1 | SpeData 6 | - | U16 | |
6530 | 4 | SpeData 7 | - | S64 | |
6534 | 4 | SpeData 8 | - | S64 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6538 | Info | 23 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6538 | 1 | Ack ID | - | U16 | |
6539 | 1 | Status : 0 1 2 3 |
- | U8 | |
6540 | 1 | Alarm Type 0 1 20 21 22 23 9 24 27 |
- | U8 | |
6541 | 1 | Alarm cause : 0 12 |
- | U8 | |
6542 | 1 | Criticality : 0 1 2 |
- | U8 | |
6543 | 2 | Start date | - | DATETIME | |
6545 | 2 | Duration | s | U32 | |
6547 | 1 | Startup delay | s |
U16 | |
6548 | 1 | Dropout delay | s |
U16 | |
6549 | 2 | SpeData 1 | - | U32 | |
6551 | 1 | SpeData 5 | - | U16 | |
6552 | 1 | SpeData 6 | - | U16 | |
6553 | 4 | SpeData 7 | - | S64 | |
6557 | 4 | SpeData 8 | - | S64 |
Faults
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5952 | Info | 9 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5952 | 1 | Ack ID | - | U16 | |
5953 | 1 | Status : 0 1 2 3 |
- | U8 | |
5954 | 1 | Alarm Type 0 1 2 3 4 5 6 7 |
- | U8 | |
5955 | 1 | Alarm cause : 0 20 |
- | U8 | |
5956 | 1 | Criticality : 0 1 2 |
- | U8 | |
5957 | 2 | Start date | - | DATETIME | |
5959 | 2 | Duration | s | U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5975 | Info | 9 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5975 | 1 | Ack ID | - | U16 | |
5976 | 1 | Status : 0 1 2 3 |
- | U8 | |
5977 | 1 | Alarm Type 0 1 2 3 4 5 6 7 |
- | U8 | |
5978 | 1 | Alarm cause : 0 20 |
- | U8 | |
5979 | 1 | Criticality : 0 1 2 |
- | U8 | |
5980 | 2 | Start date | - | DATETIME | |
5982 | 2 | Duration | s | U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5998 | Info | 9 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5998 | 1 | Ack ID | - | U16 | |
5999 | 1 | Status : 0 1 2 3 |
- | U8 | |
6000 | 1 | Alarm Type 0 1 2 3 4 5 6 7 |
- | U8 | |
6001 | 1 | Alarm cause : 0 20 |
- | U8 | |
6002 | 1 | Criticality : 0 1 2 |
- | U8 | |
6003 | 2 | Start date | - | DATETIME | |
6005 | 2 | Duration | s | U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6021 | Info | 9 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6021 | 1 | Ack ID | - | U16 | |
6022 | 1 | Status : 0 1 2 3 |
- | U8 | |
6023 | 1 | Alarm Type 0 1 2 3 4 5 6 7 |
- | U8 | |
6024 | 1 | Alarm cause : 0 20 |
- | U8 | |
6025 | 1 | Criticality : 0 1 2 |
- | U8 | |
6026 | 2 | Start date | - | DATETIME | |
6028 | 2 | Duration | s | U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6044 | Info | 9 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6044 | 1 | Ack ID | - | U16 | |
6045 | 1 | Status : 0 1 2 3 |
- | U8 | |
6046 | 1 | Alarm Type 0 1 2 3 4 5 6 7 |
- | U8 | |
6047 | 1 | Alarm cause : 0 20 |
- | U8 | |
6048 | 1 | Criticality : 0 1 2 |
- | U8 | |
6049 | 2 | Start date | - | DATETIME | |
6051 | 2 | Duration | s | U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6067 | Info | 9 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6067 | 1 | Ack ID | - | U16 | |
6068 | 1 | Status : 0 1 2 3 |
- | U8 | |
6069 | 1 | Alarm Type 0 1 2 3 4 5 6 7 |
- | U8 | |
6070 | 1 | Alarm cause : 0 20 |
- | U8 | |
6071 | 1 | Criticality : 0 1 2 |
- | U8 | |
6072 | 2 | Start date | - | DATETIME | |
6074 | 2 | Duration | s | U32 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6090 | Info | 9 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6090 | 1 | Ack ID | - | U16 | |
6091 | 1 | Status : 0 1 2 3 |
- | U8 | |
6092 | 1 | Alarm Type 0 1 2 3 4 5 6 7 |
- | U8 | |
6093 | 1 | Alarm cause : 0 20 |
- | U8 | |
6094 | 1 | Criticality : 0 1 2 |
- | U8 | |
6095 | 2 | Start date | - | DATETIME | |
6097 | 2 | Duration | s | U32 |
Log
ALM Log
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
9120 | 1 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
9120 | 1 | Start record number (0 to 65534) or 65535 for last record | - | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
9136 | 3 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
9136 | 1 | Next record number | - | U16 | |
9137 | 1 | Items count (max 7 per request) | - | U16 | |
9138 | 1 | Item size (words) | - | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
9139 | 21 | NONE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
9139 | 1 | Alarm cause 0 1 2 3 4 5 6 7 8 9 10 11 12 19 20 |
- | U16_HEX | |
9140 | 1 | Criticality : 0 1 2 |
- | U8 | |
9141 | 2 | Start date | - | DATETIME | |
9143 | 2 | Duration | s | U32 | |
9145 | 2 | Specific data 1 (depend on alarm type) | - | U32 | |
9147 | 1 | Specific data 2 (depend on alarm type) | - | U16 | |
9148 | 1 | Specific data 3 (depend on alarm type) | - | U16 | |
9149 | 1 | Specific data 4 (depend on alarm type) | - | U16 | |
9150 | 1 | Specific data 5 (depend on alarm type) | - | U16 | |
9151 | 1 | Specific data 6 (depend on alarm type) | - | U16 | |
9152 | 4 | Specific data 7 (depend on alarm type) | - | S64 | |
9156 | 4 | Specific data 8 (depend on alarm type) | - | S64 |
Settings
Network and Load
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
12288 | Settings | 10 | NONE | READ | WRITE | WRITE_MANY | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
12288 | 1 | Network connection type 0 1 2 3 4 5 7 |
- | U8 | |
12289 | 2 | Nominal Voltage | V | U32 | |
12291 | 1 | Nominal Frequency 0 1 |
- | U8 | |
12292 | 1 | Phase Rotation 0 1 |
- | U8 | |
12293 | 1 | Voltage transformer used 0 1 |
- | U8 | |
12294 | 2 | Voltage transformer rate : primary | - | U32 | |
12296 | 1 | Voltage transformer rate : secondary | - | U16 | |
12297 | 1 | Phase Rotation Check 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
12368 | Commands | 1 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
12368 | 1 | Autodetect network 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
22272 | Settings | 20 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
22272 | 1 | Source 1 : Overvoltage threshold | % | U8 | |
22273 | 1 | Source 1 : Overvoltage hysteresis threshold | % | U8 | |
22274 | 1 | Source 1 : Undervoltage threshold | % | U8 | |
22275 | 1 | Source 1 : Undervoltage hysteresis threshold | % | U8 | |
22276 | 1 | Source 2 : Overvoltage threshold | % | U8 | |
22277 | 1 | Source 2 : Overvoltage hysteresis threshold | % | U8 | |
22278 | 1 | Source 2 : Undervoltage threshold | % | U8 | |
22279 | 1 | Source 2 : Undervoltage hysteresis threshold | % | U8 | |
22280 | 1 | Source 1 : Unbalanced voltage threshold | % | U8 | |
22281 | 1 | Source 1 : Unbalanced voltage hysteresis threshold | % | U8 | |
22282 | 1 | Source 2 : Unbalanced voltage threshold | % | U8 | |
22283 | 1 | Source 2 : Unbalanced voltage hysteresis threshold | % | U8 | |
22284 | 1 | Source 1 : Overfrequency threshold | % |
U16 | |
22285 | 1 | Source 1 : Overfrequency hysteresis threshold | % |
U16 | |
22286 | 1 | Source 1 : Underfrequency threshold | % |
U16 | |
22287 | 1 | Source 1 : Underfrequency hysteresis threshold | % |
U16 | |
22288 | 1 | Source 2 : Overfrequency threshold | % |
U16 | |
22289 | 1 | Source 2 : Overfrequency hysteresis threshold | % |
U16 | |
22290 | 1 | Source 2 : Underfrequency threshold | % |
U16 | |
22291 | 1 | Source 2 : Underfrequency hysteresis threshold | % |
U16 |
Automation
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
22064 | Settings | 55 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
22064 | 1 | Type of Application 0 1 2 |
- | U8 | |
22065 | 1 | ||||
22066 | 1 | External position command logic type 0 1 2 |
- | U8 | |
22067 | 1 | Priority - Power Supply 0 1 2 |
- | U8 | |
22068 | 1 | Priority - Test On Load 0 1 |
- | U8 | |
22069 | 1 | Priority - External Order On Load 0 1 |
- | U8 | |
22070 | 1 | Manual retransfer 0 1 |
- | U8 | |
22071 | 1 | Return to Zero function 0 1 2 3 |
- | U8 | |
22072 | 1 | ||||
22073 | 1 | ||||
22074 | 1 | Switch Technology 1 2 3 4 |
- | U8 | |
22075 | 1 | Test Button use 0 1 |
- | U8 | |
22076 | 1 | Op. Factor : Nb of operations | - | U8 | |
22077 | 1 | Op. Factor : Time for nb of operations | min | U8 | |
22078 | 16 | Source1 Name | - | STRING_NORM | |
22094 | 16 | Source2 Name | - | STRING_NORM | |
22110 | 1 | ||||
22111 | 1 | Retry number | - | U8 | |
22112 | 1 | Retry delay | s |
U16 | |
22113 | 1 | ||||
22114 | 1 | ||||
22115 | 1 | Power Up In Auto 0 1 |
- | U8 | |
22116 | 1 | ||||
22117 | 1 | Load adding delays 0 1 2 3 |
- | U8 | |
22118 | 1 | Dynamic return 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
22016 | Settings | 44 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
22016 | 1 | 1FT Source1 Failure Timer | s |
U16 | |
22017 | 1 | 1RT Source1 Available/Return Timer | s | U16 | |
22018 | 1 | 1CT Source1 Genset Cooldown timer | s | U16 | |
22019 | 1 | 10T Source1 return to 0 timer | s | U16 | |
22020 | 1 | 1ST Source1 Start TimeOut timer | s | U16 | |
22021 | 1 | ||||
22022 | 1 | ||||
22023 | 1 | 2FT Source2 Failure Timer | s |
U16 | |
22024 | 1 | 2RT Source2 Available/Return Timer | s | U16 | |
22025 | 1 | 2CT Source2 Genset Cooldown timer | s | U16 | |
22026 | 1 | 20T Source2 return to 0 timer | s | U16 | |
22027 | 1 | 2ST Source2 Start TimeOut timer | s | U16 | |
22028 | 1 | ||||
22029 | 1 | ||||
22030 | 1 | DBT Dead Band timer | s |
U16 | |
22031 | 1 | Limit_TOT Test on load is limited 0 1 |
- | U8 | |
22032 | 1 | TOT Test on load duration timer | s | U16 | |
22033 | 1 | T3T Test on load end timer | s | U16 | |
22034 | 1 | Limit_TFT Test off load is limited 0 1 |
- | U8 | |
22035 | 1 | TFT Test off load duration timer | s | U16 | |
22036 | 1 | E1T Time before external order on load | s | U16 | |
22037 | 1 | E3T Time after external order on load | s | U16 | |
22038 | 1 | Limit_E2T External order on load is limited 0 1 |
- | U8 | |
22039 | 1 | E2T External order on load duration | s | U16 | |
22040 | 1 | E5T Time before external order off load | s | U16 | |
22041 | 1 | E7T Time after external order off load | s | U16 | |
22042 | 1 | Limit_E6T External order off load is limited 0 1 |
- | U8 | |
22043 | 1 | E6T External order off load duration | s | U16 | |
22044 | 1 | ||||
22045 | 1 | ||||
22046 | 1 | ||||
22047 | 1 | DRT: Dynamic return timer | s | U16 | |
22048 | 1 | ||||
22049 | 1 | ||||
22050 | 1 | ||||
22051 | 1 | ||||
22052 | 1 | OD1: On Delay 1 Timer | s | U16 | |
22053 | 1 | OD2: On Delay 2 Timer | s | U16 | |
22054 | 1 | OD3: On Delay 3 Timer | s | U16 | |
22055 | 1 | CH1: Charging Time Duration Breaker 1 | s |
U16 | |
22056 | 1 | CH2: Charging Time Duration Breaker 2 | s |
U16 | |
22057 | 1 | 1CY: Source 1 Cycler Duration | h | U16 | |
22058 | 1 | 2CY: Source 2 Cycler Duration | h | U16 | |
22059 | 1 | PreODx : On Delay pre-transfer timer | s | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
24064 | Settings | 9 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
24064 | 1 | Custom1: Exerciser Type set 0 1 2 |
- | U8 | |
24065 | 1 | ||||
24066 | 1 | Custom1: Periodic Schedule Set 0 1 2 3 4 5 6 7 8 9 |
- | U8 | |
24067 | 2 | Custom1 Start Time | - | DATETIME | |
24069 | 1 | Custom1 Duration | s | U16 | |
24070 | 2 | ||||
24072 | 1 | Min Idle Time to Run | min | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
24144 | Settings | 11 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
24144 | 1 | Cycler Status 0 1 |
- | U8 | |
24145 | 1 | Transfer strategy between cycles 0 1 |
- | U8 | |
24146 | 1 | Transfer time : Hour | h | U8 | |
24147 | 1 | Transfer time : Minute | min | U8 | |
24148 | 1 | Backup Gen Gen start mode (prio selection) 0 1 2 3 |
- | U8 | |
24149 | 1 | Tripping Action of Breaker 1 0 1 2 3 |
- | U8 | |
24150 | 1 | Operating Mode after trip for Breaker 1 0 1 2 3 |
- | U8 | |
24151 | 1 | Charging time Status for Breaker 1 0 1 2 |
- | U8 | |
24152 | 1 | Tripping Action of Breaker 2 0 1 2 3 |
- | U8 | |
24153 | 1 | Operating Mode after trip for Breaker 2 0 1 2 3 |
- | U8 | |
24154 | 1 | Charging time Status for Breaker 2 0 1 2 |
- | U8 |
Inputs and outputs
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
16384 | Settings | 13 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
16384 | 1 | Output 1 function 0 70 71 72 73 74 77 78 79 80 81 82 83 84 88 94 109 116 117 118 119 133 134 135 142 143 144 145 146 |
- | U8 | |
16385 | 1 | Output 2 function 0 70 71 72 73 74 77 78 79 80 81 82 83 84 88 94 109 116 117 118 119 133 134 135 142 143 144 145 146 |
- | U8 | |
16386 | 1 | Output 3 function 0 70 71 72 73 74 77 78 79 80 81 82 83 84 88 94 109 116 117 118 119 133 134 135 142 143 144 145 146 |
- | U8 | |
16387 | 1 | Output 4 function 0 70 71 72 73 74 77 78 79 80 81 82 83 84 88 94 109 116 117 118 119 133 134 135 142 143 144 145 146 |
- | U8 | |
16388 | 1 | Output 1 type 0 1 |
- | U8 | |
16389 | 1 | Output 2 type 0 1 |
- | U8 | |
16390 | 1 | Output 3 type 0 1 |
- | U8 | |
16391 | 1 | Output 4 type 0 1 |
- | U8 | |
16392 | 1 | Pulse length (RTSE control in pulse mode) | s |
U16 | |
16393 | 1 | Output 5 function (Genset S1) 0 75 77 78 79 80 81 82 83 84 88 94 109 116 117 118 119 133 134 135 142 143 144 145 146 |
- | U8 | |
16394 | 1 | Output 6 function (Genset S2) 0 75 76 77 78 79 80 81 82 83 84 88 94 109 116 117 118 119 133 134 135 142 143 144 145 146 |
- | U8 | |
16395 | 1 | Output 5 type 0 1 |
- | U8 | |
16396 | 1 | Output 6 type 0 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
11296 | Settings | 12 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
11296 | 1 | Input 1 function 0 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 43 44 45 46 47 48 49 50 53 54 55 56 57 58 59 60 61 64 68 69 125 126 128 |
- | U8 | |
11297 | 1 | Input 2 function 0 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 43 44 45 46 47 48 49 50 53 54 55 56 57 58 59 60 61 64 68 69 125 126 128 |
- | U8 | |
11298 | 1 | Input 3 function 0 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 43 44 45 46 47 48 49 50 53 54 55 56 57 58 59 60 61 64 68 69 125 126 128 |
- | U8 | |
11299 | 1 | Input 4 function 0 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 43 44 45 46 47 48 49 50 53 54 55 56 57 58 59 60 61 64 68 69 125 126 128 |
- | U8 | |
11300 | 1 | Input 5 function 0 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 43 44 45 46 47 48 49 50 53 54 55 56 57 58 59 60 61 64 68 69 125 126 128 |
- | U8 | |
11301 | 1 | Input 6 function 0 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 43 44 45 46 47 48 49 50 53 54 55 56 57 58 59 60 61 64 68 69 125 126 128 |
- | U8 | |
11302 | 1 | Input 1 type 0 1 |
- | U8 | |
11303 | 1 | Input 2 type 0 1 |
- | U8 | |
11304 | 1 | Input 3 type 0 1 |
- | U8 | |
11305 | 1 | Input 4 type 0 1 |
- | U8 | |
11306 | 1 | Input 5 type 0 1 |
- | U8 | |
11307 | 1 | Input 6 type 0 1 |
- | U8 |
Communication
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57344 | Settings | 1 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57344 | 1 | Slave Address | - | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57345 | Settings | 3 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57345 | 1 | Baudrate : 0 1 2 3 4 5 6 7 |
- | U8 | |
57346 | 1 | Stop bit : 0 1 |
- | U8 | |
57347 | 1 | Parity : 0 1 2 |
- | U8 |
Display
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57600 | Date/Time command | 6 | NONE | READ | WRITE | WRITE_MANY | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57600 | 1 | Day | - | U8 | |
57601 | 1 | Month | - | U8 | |
57602 | 1 | Year | - | U8 | |
57603 | 1 | Hour | - | U8 | |
57604 | 1 | Minute | - | U8 | |
57605 | 1 | Second | - | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
28928 | Settings | 8 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
28928 | 1 | Language 0 1 2 3 4 5 6 8 9 |
- | U16 | |
28929 | 1 | Backlight intensity | - | U16 | |
28930 | 1 | Backlight timeout | s | U16 | |
28931 | 1 | Contrast 0 1 2 |
- | U16 | |
28932 | 1 | ||||
28933 | 1 | ||||
28934 | 1 | LampTest Duration | s | U16 | |
28935 | 1 | Popup Displayed 0 1 2 3 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
29184 | Settings | 65 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
29184 | 1 | Text Police 0 1 2 3 4 |
- | U8 | |
29185 | 16 | Line 1 Text | - | STRING_NORM | |
29201 | 16 | Line 2 Text | - | STRING_NORM | |
29217 | 16 | Line 3 Text | - | STRING_NORM | |
29233 | 16 | Line 4 Text (not available for 40 police) | - | STRING_NORM |
Alarms
Analog-Maintenance
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
4368 | Settings | 33 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
4368 | 1 | Status : 0 1 |
- | U8 | |
4369 | 1 | Criticality : 0 1 2 |
- | U8 | |
4370 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
4371 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
4372 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
4373 | 2 | Analog variable (ServiceID) 5206 5415 5434 5435 5436 5437 156094 156142 156143 |
- | U32 | |
4375 | 1 | Analog variable (Instance index) | - | U16 | |
4376 | 1 | ||||
4377 | 1 | Variable data access : 0 1 2 3 |
- | U8 | |
4378 | 2 | High threshold | - | S32 | |
4380 | 2 | Low threshold | - | S32 | |
4382 | 1 | Hysteresis | % |
U16 | |
4383 | 1 | Startup delay | s |
U16 | |
4384 | 1 | Dropout delay | s |
U16 | |
4385 | 16 | Name | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
4401 | Settings | 33 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
4401 | 1 | Status : 0 1 |
- | U8 | |
4402 | 1 | Criticality : 0 1 2 |
- | U8 | |
4403 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
4404 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
4405 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
4406 | 2 | Analog variable (ServiceID) 5206 5415 5434 5435 5436 5437 156094 156142 156143 |
- | U32 | |
4408 | 1 | Analog variable (Instance index) | - | U16 | |
4409 | 1 | ||||
4410 | 1 | Variable data access : 0 1 2 3 |
- | U8 | |
4411 | 2 | High threshold | - | S32 | |
4413 | 2 | Low threshold | - | S32 | |
4415 | 1 | Hysteresis | % |
U16 | |
4416 | 1 | Startup delay | s |
U16 | |
4417 | 1 | Dropout delay | s |
U16 | |
4418 | 16 | Name | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
4434 | Settings | 33 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
4434 | 1 | Status : 0 1 |
- | U8 | |
4435 | 1 | Criticality : 0 1 2 |
- | U8 | |
4436 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
4437 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
4438 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
4439 | 2 | Analog variable (ServiceID) 5206 5415 5434 5435 5436 5437 156094 156142 156143 |
- | U32 | |
4441 | 1 | Analog variable (Instance index) | - | U16 | |
4442 | 1 | ||||
4443 | 1 | Variable data access : 0 1 2 3 |
- | U8 | |
4444 | 2 | High threshold | - | S32 | |
4446 | 2 | Low threshold | - | S32 | |
4448 | 1 | Hysteresis | % |
U16 | |
4449 | 1 | Startup delay | s |
U16 | |
4450 | 1 | Dropout delay | s |
U16 | |
4451 | 16 | Name | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
4467 | Settings | 33 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
4467 | 1 | Status : 0 1 |
- | U8 | |
4468 | 1 | Criticality : 0 1 2 |
- | U8 | |
4469 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
4470 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
4471 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
4472 | 2 | Analog variable (ServiceID) 5206 5415 5434 5435 5436 5437 156094 156142 156143 |
- | U32 | |
4474 | 1 | Analog variable (Instance index) | - | U16 | |
4475 | 1 | ||||
4476 | 1 | Variable data access : 0 1 2 3 |
- | U8 | |
4477 | 2 | High threshold | - | S32 | |
4479 | 2 | Low threshold | - | S32 | |
4481 | 1 | Hysteresis | % |
U16 | |
4482 | 1 | Startup delay | s |
U16 | |
4483 | 1 | Dropout delay | s |
U16 | |
4484 | 16 | Name | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
4500 | Settings | 33 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
4500 | 1 | Status : 0 1 |
- | U8 | |
4501 | 1 | Criticality : 0 1 2 |
- | U8 | |
4502 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
4503 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
4504 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
4505 | 2 | Analog variable (ServiceID) 5206 5415 5434 5435 5436 5437 156094 156142 156143 |
- | U32 | |
4507 | 1 | Analog variable (Instance index) | - | U16 | |
4508 | 1 | ||||
4509 | 1 | Variable data access : 0 1 2 3 |
- | U8 | |
4510 | 2 | High threshold | - | S32 | |
4512 | 2 | Low threshold | - | S32 | |
4514 | 1 | Hysteresis | % |
U16 | |
4515 | 1 | Startup delay | s |
U16 | |
4516 | 1 | Dropout delay | s |
U16 | |
4517 | 16 | Name | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
4533 | Settings | 33 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
4533 | 1 | Status : 0 1 |
- | U8 | |
4534 | 1 | Criticality : 0 1 2 |
- | U8 | |
4535 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
4536 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
4537 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
4538 | 2 | Analog variable (ServiceID) 5206 5415 5434 5435 5436 5437 156094 156142 156143 |
- | U32 | |
4540 | 1 | Analog variable (Instance index) | - | U16 | |
4541 | 1 | ||||
4542 | 1 | Variable data access : 0 1 2 3 |
- | U8 | |
4543 | 2 | High threshold | - | S32 | |
4545 | 2 | Low threshold | - | S32 | |
4547 | 1 | Hysteresis | % |
U16 | |
4548 | 1 | Startup delay | s |
U16 | |
4549 | 1 | Dropout delay | s |
U16 | |
4550 | 16 | Name | - | STRING_NORM |
Logical
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5632 | Settings | 24 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5632 | 1 | Status : 0 1 |
- | U8 | |
5633 | 1 | Criticality : 0 1 2 |
- | U8 | |
5634 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
5635 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
5636 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
5637 | 1 | Logical input 0 1 2 3 4 5 255 |
- | U8 | |
5638 | 1 | Startup delay | s |
U16 | |
5639 | 1 | Dropout delay | s |
U16 | |
5640 | 16 | Name | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5656 | Settings | 24 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5656 | 1 | Status : 0 1 |
- | U8 | |
5657 | 1 | Criticality : 0 1 2 |
- | U8 | |
5658 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
5659 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
5660 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
5661 | 1 | Logical input 0 1 2 3 4 5 255 |
- | U8 | |
5662 | 1 | Startup delay | s |
U16 | |
5663 | 1 | Dropout delay | s |
U16 | |
5664 | 16 | Name | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5680 | Settings | 24 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5680 | 1 | Status : 0 1 |
- | U8 | |
5681 | 1 | Criticality : 0 1 2 |
- | U8 | |
5682 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
5683 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
5684 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
5685 | 1 | Logical input 0 1 2 3 4 5 255 |
- | U8 | |
5686 | 1 | Startup delay | s |
U16 | |
5687 | 1 | Dropout delay | s |
U16 | |
5688 | 16 | Name | - | STRING_NORM |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
5704 | Settings | 24 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
5704 | 1 | Status : 0 1 |
- | U8 | |
5705 | 1 | Criticality : 0 1 2 |
- | U8 | |
5706 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
5707 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
5708 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
5709 | 1 | Logical input 0 1 2 3 4 5 255 |
- | U8 | |
5710 | 1 | Startup delay | s |
U16 | |
5711 | 1 | Dropout delay | s |
U16 | |
5712 | 16 | Name | - | STRING_NORM |
System
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6656 | Settings | 8 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6656 | 1 | Status : 0 1 |
- | U8 | |
6657 | 1 | Criticality : 0 1 2 |
- | U8 | |
6658 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
6659 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
6660 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
6661 | 1 | Alarm Type 0 1 20 22 23 9 24 27 |
- | U8 | |
6662 | 1 | Startup delay | s |
U16 | |
6663 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6664 | Settings | 8 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6664 | 1 | Status : 0 1 |
- | U8 | |
6665 | 1 | Criticality : 0 1 2 |
- | U8 | |
6666 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
6667 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
6668 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
6669 | 1 | Alarm Type 0 1 20 22 23 9 24 27 |
- | U8 | |
6670 | 1 | Startup delay | s |
U16 | |
6671 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6672 | Settings | 8 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6672 | 1 | Status : 0 1 |
- | U8 | |
6673 | 1 | Criticality : 0 1 2 |
- | U8 | |
6674 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
6675 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
6676 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
6677 | 1 | Alarm Type 0 1 20 22 23 9 24 27 |
- | U8 | |
6678 | 1 | Startup delay | s |
U16 | |
6679 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6680 | Settings | 8 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6680 | 1 | Status : 0 1 |
- | U8 | |
6681 | 1 | Criticality : 0 1 2 |
- | U8 | |
6682 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
6683 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
6684 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
6685 | 1 | Alarm Type 0 1 20 22 23 9 24 27 |
- | U8 | |
6686 | 1 | Startup delay | s |
U16 | |
6687 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6688 | Settings | 8 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6688 | 1 | Status : 0 1 |
- | U8 | |
6689 | 1 | Criticality : 0 1 2 |
- | U8 | |
6690 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
6691 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
6692 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
6693 | 1 | Alarm Type 0 1 20 22 23 9 24 27 |
- | U8 | |
6694 | 1 | Startup delay | s |
U16 | |
6695 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6696 | Settings | 8 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6696 | 1 | Status : 0 1 |
- | U8 | |
6697 | 1 | Criticality : 0 1 2 |
- | U8 | |
6698 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
6699 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
6700 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
6701 | 1 | Alarm Type 0 1 20 22 23 9 24 27 |
- | U8 | |
6702 | 1 | Startup delay | s |
U16 | |
6703 | 1 | Dropout delay | s |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6704 | Settings | 8 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6704 | 1 | Status : 0 1 |
- | U8 | |
6705 | 1 | Criticality : 0 1 2 |
- | U8 | |
6706 | 1 | Acknowledgement method : 0 1 2 |
- | U8 | |
6707 | 1 | Input for ack 0 1 2 3 4 5 255 |
- | U8 | |
6708 | 1 | Output for report 0 1 2 3 4 5 255 |
- | U8 | |
6709 | 1 | Alarm Type 0 1 20 22 23 9 24 27 |
- | U8 | |
6710 | 1 | Startup delay | s |
U16 | |
6711 | 1 | Dropout delay | s |
U16 |
Maintenance informations
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
7680 | Settings | 31 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
7680 | 16 | Product Name | - | STRING_NORM | |
7696 | 11 | Maintenance Phone Number | - | STRING_NORM | |
7707 | 2 | Last Inspection Date | - | DATETIME | |
7709 | 1 | Max Number of Password Attempts | - | U8 | |
7710 | 1 | Timeout after wrong password | min | U8 |
Commands
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21760 | Commands | 6 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21760 | 1 | Set Command / Alarm 0x01 0x02 0x03 0x04 0x05 0x06 0x07 0x08 0x0A 0x10 0x15 |
- | U8_HEX | |
21761 | 1 | Set Operating Mode 0x0010 0x0020 0x0040 0x0080 |
- | U16_HEX | |
21762 | 1 | Set Priority 0 1 2 |
- | U8 | |
21763 | 1 | Set Position 1 2 3 |
- | U8 | |
21764 | 1 | Set Genset Start Order 0 1 2 3 |
- | U8 | |
21765 | 1 | Bypass Active Timer (whose pop-up is active) 1 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
6912 | Commands | 1 | NONE | WRITE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
6912 | 1 | Ack ID | - | U16 |
System
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57856 | Commands | 1 | NONE | WRITE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57856 | 1 | Action : 0xE5 0xA1 0xB2 |
- | U8_HEX |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
58112 | Settings | 2 | NONE | READ | WRITE | WRITE_MANY | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
58112 | 1 | Code to submit | - | U16 | |
58113 | 1 | Delocker ID | - | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57872 | Commands | 1 | NONE | WRITE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57872 | 1 | USB function : 0x01 0x02 |
- | U8_HEX |
Maintenance
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
528 | Commands | 1 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
528 | 1 | Reset command 0 |
- | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
23376 | Commands | 4 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
23376 | 1 | Reset switch counters 0 1 |
- | U8 | |
23377 | 1 | Reset partial time on position counters 0 1 |
- | U8 | |
23378 | 1 | Reset Genset counters 0 1 2 |
- | U8 | |
23379 | 1 | Reset Breakers Trip counters 0 1 2 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
544 | Commands | 1 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
544 | 1 | Action 0 1 4 |
- | U16 |