50000 |
0xC350 |
4 |
"SOCO" |
- |
STRING_16 |
50004 |
0xC354 |
1 |
Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) |
- |
U16 |
50005 |
0xC355 |
1 |
Product ID (EX: 1000 ATS3) |
- |
U16 |
50006 |
0xC356 |
1 |
JBUS Table Version (EX: 101 Version 1.01) |
- |
U16 |
50007 |
0xC357 |
1 |
Product software version (EX: 100 Version 1.00) |
- |
U16 |
50008 |
0xC358 |
1 |
Serial_AA_SS |
- |
U16_HEX |
50009 |
0xC359 |
1 |
Serial_SST_L |
- |
U16_HEX |
50010 |
0xC35A |
1 |
Serial_order |
- |
U16 |
50011 |
0xC35B |
2 |
Serial_Reserve |
- |
U32 |
50013 |
0xC35D |
4 |
See "Code table" tab for more details |
- |
U64_HEX |
50017 |
0xC361 |
1 |
Customization data loaded (True/False) |
- |
U8 |
50018 |
0xC362 |
1 |
Product version (Major) |
- |
U16 |
50019 |
0xC363 |
1 |
Product version (Minor) |
- |
U16 |
50020 |
0xC364 |
1 |
Product version (Revision) |
- |
U16 |
50021 |
0xC365 |
1 |
Product version (Build) |
- |
U16 |
50022 |
0xC366 |
3 |
Product build date |
- |
DATETIME_3 |
50025 |
0xC369 |
1 |
Software technical base version (Major) |
- |
U16 |
50026 |
0xC36A |
1 |
Software technical base version (Minor) |
- |
U16 |
50027 |
0xC36B |
1 |
Software technical base version (Revision) |
- |
U16 |
50028 |
0xC36C |
1 |
COM board software major verion |
- |
U16 |
50029 |
0xC36D |
1 |
Customization version (Minor) |
- |
U16 |
50030 |
0xC36E |
4 |
Product VLO (EX : "880100") |
- |
STRING_NORM |
50034 |
0xC372 |
4 |
Customization VLO (EX : "880700") |
- |
STRING_NORM |
50038 |
0xC376 |
4 |
Software technical base VLO (EX : "880600") |
- |
STRING_NORM |
50042 |
0xC37A |
8 |
Vendor name (EX : "SOCOMEC") |
- |
STRING_NORM |
50050 |
0xC382 |
8 |
Product name (EX : "DIRIS A40R") |
- |
STRING_NORM |
50058 |
0xC38A |
8 |
Extended name |
- |
STRING_NORM |
50512 |
0xC550 |
2 |
Reserved |
- |
- |
50514 |
0xC552 |
2 |
Phase to Phase Voltage: U12 |
V 10⁻² |
U32 |
50516 |
0xC554 |
2 |
Phase to Phase Voltage: U23 |
V 10⁻² |
U32 |
50518 |
0xC556 |
2 |
Phase to Phase Voltage: U31 |
V 10⁻² |
U32 |
50520 |
0xC558 |
2 |
Simple voltage : V1 |
V 10⁻² |
U32 |
50522 |
0xC55A |
2 |
Simple voltage : V2 |
V 10⁻² |
U32 |
50524 |
0xC55C |
2 |
Simple voltage : V3 |
V 10⁻² |
U32 |
50526 |
0xC55E |
2 |
Frequency : F |
Hz 10⁻² |
U32 |
50528 |
0xC560 |
2 |
Current : I1 |
mA |
U32 |
50530 |
0xC562 |
2 |
Current : I2 |
mA |
U32 |
50532 |
0xC564 |
2 |
Current : I3 |
mA |
U32 |
50534 |
0xC566 |
2 |
Neutral Current : In |
mA |
U32 |
50536 |
0xC568 |
2 |
? Active Power +/- : P |
W 10 |
S32 |
50538 |
0xC56A |
2 |
? Reactive Power +/- : Q |
var 10 |
S32 |
50540 |
0xC56C |
2 |
? Apparent Power : S |
VA 10 |
U32 |
50542 |
0xC56E |
2 |
? Power Factor : -: leading et + : lagging : PF |
- / 1000 |
S32 |
50544 |
0xC570 |
2 |
Active Power phase 1 +/- : P1 |
W 10 |
S32 |
50546 |
0xC572 |
2 |
Active Power phase 2 +/- : P2 |
W 10 |
S32 |
50548 |
0xC574 |
2 |
Active Power phase 3 +/- : P3 |
W 10 |
S32 |
50550 |
0xC576 |
2 |
Reactive Power phase 1 +/- : Q1 |
var 10 |
S32 |
50552 |
0xC578 |
2 |
Reactive Power phase 2 +/- : Q2 |
var 10 |
S32 |
50554 |
0xC57A |
2 |
Reactive Power phase 3 +/- : Q3 |
var 10 |
S32 |
50556 |
0xC57C |
2 |
Apparent Power phase 1 : S1 |
VA 10 |
U32 |
50558 |
0xC57E |
2 |
Apparent Power phase 2 : S2 |
VA 10 |
U32 |
50560 |
0xC580 |
2 |
Apparent Power phase 3 : S3 |
VA 10 |
U32 |
50562 |
0xC582 |
2 |
Power Factor phase 1 -: leading and + : lagging : PF1 |
- / 1000 |
S32 |
50564 |
0xC584 |
2 |
Power Factor phase 2 -: leading and + : lagging : PF2 |
- / 1000 |
S32 |
50566 |
0xC586 |
2 |
Power Factor phase 3 -: leading and + : lagging : PF3 |
- / 1000 |
S32 |
50568 |
0xC588 |
2 |
System value I Sys : ( I1+I2+I3) / 3 |
mA |
U32 |
50570 |
0xC58A |
2 |
System value U Sys : (U12 + U23 + U31 ) / 3 |
V 10⁻² |
U32 |
50572 |
0xC58C |
2 |
System value V Sys : (V1 + V2 + V3 ) / 3 |
V 10⁻² |
U32 |
51280 |
0xC850 |
1 |
Reserved |
- |
- |
51281 |
0xC851 |
1 |
Phase to Phase Voltage: U12 |
V 10⁻² |
U16 |
51282 |
0xC852 |
1 |
Phase to Phase Voltage: U23 |
V 10⁻² |
U16 |
51283 |
0xC853 |
1 |
Phase to Phase Voltage: U31 |
V 10⁻² |
U16 |
51284 |
0xC854 |
1 |
Simple voltage : V1 |
V 10⁻² |
U16 |
51285 |
0xC855 |
1 |
Simple voltage : V2 |
V 10⁻² |
U16 |
51286 |
0xC856 |
1 |
Simple voltage : V3 |
V 10⁻² |
U16 |
51287 |
0xC857 |
1 |
Frequency : F |
Hz 10⁻² |
U16 |
51288 |
0xC858 |
1 |
Reserved |
- |
- |
51289 |
0xC859 |
1 |
Reserved |
- |
- |
51290 |
0xC85A |
1 |
Reserved |
- |
- |
51291 |
0xC85B |
1 |
Reserved |
- |
- |
51292 |
0xC85C |
1 |
? active Power +/- : P |
W 10 |
S16 |
51293 |
0xC85D |
1 |
? reactive Power +/- : Q |
var 10 |
S16 |
51294 |
0xC85E |
1 |
? apparent power : S |
VA 10 |
U16 |
51295 |
0xC85F |
1 |
? power factor : -: leading and + : lagging : PF |
- / 1000 |
S16 |
51296 |
0xC860 |
1 |
Active Power phase 1 +/- : P1 |
W 10 |
S16 |
51297 |
0xC861 |
1 |
Active Power phase 2 +/- : P2 |
W 10 |
S16 |
51298 |
0xC862 |
1 |
Active Power phase 3 +/- : P3 |
W 10 |
S16 |
51299 |
0xC863 |
1 |
Reactive Power phase 1 +/- : Q1 |
var 10 |
S16 |
51300 |
0xC864 |
1 |
Reactive Power phase 2 +/- : Q2 |
var 10 |
S16 |
51301 |
0xC865 |
1 |
Reactive Power phase 3 +/- : Q3 |
var 10 |
S16 |
51302 |
0xC866 |
1 |
Apparent power phase 1 : S1 |
VA 10 |
U16 |
51303 |
0xC867 |
1 |
Apparent power phase 2 : S2 |
VA 10 |
U16 |
51304 |
0xC868 |
1 |
Apparent power phase 3 : S3 |
VA 10 |
U16 |
51305 |
0xC869 |
1 |
Power Factor phase 1 -: leading and + : lagging : PF1 |
- / 1000 |
S16 |
51306 |
0xC86A |
1 |
Power Factor phase 2 -: leading and + : lagging : PF2 |
- / 1000 |
S16 |
51307 |
0xC86B |
1 |
Power Factor phase 3 -: leading and + : lagging : PF3 |
- / 1000 |
S16 |
51308 |
0xC86C |
1 |
System value I Sys : ( I1+I2+I3) / 3 |
mA |
U16 |
51309 |
0xC86D |
1 |
System value U Sys : (U12 + U23 + U31 ) / 3 |
V 10⁻² |
U16 |
51310 |
0xC86E |
1 |
System value V Sys : (V1 + V2 + V3 ) / 3 |
V 10⁻² |
U16 |
51311 |
0xC86F |
1 |
Total Positive Active Energy (no resetable) : Ea+ |
Wh / 1E-06 |
U16 |
51312 |
0xC870 |
1 |
Total Positive Reactive Energy (no resetable) : Er + |
varh / 1E-06 |
U16 |
51313 |
0xC871 |
1 |
Total Negative Active Energy (no resetable) : Ea- |
Wh / 1E-06 |
U16 |
51314 |
0xC872 |
1 |
Total Negative Reactive Energy (no resetable) : Er - |
varh / 1E-06 |
U16 |
51315 |
0xC873 |
1 |
Reserved |
- |
- |
50768 |
0xC650 |
2 |
Reserved |
- |
- |
50770 |
0xC652 |
2 |
Total Positive Active Energy (no resetable) : Ea+ |
kWh |
U32 |
50772 |
0xC654 |
2 |
Total Positive Reactive Energy (no resetable) : Er + |
varh 10³ |
U32 |
50774 |
0xC656 |
2 |
Total Apparent Energy (no resetable) : Eap |
kVAh |
U32 |
50776 |
0xC658 |
2 |
Total Negative Active Energy (no resetable) : Ea- |
kWh |
U32 |
50778 |
0xC65A |
2 |
Total Negative Reactive Energy (no resetable) : Er - |
varh 10³ |
U32 |
50780 |
0xC65C |
2 |
Partial Positive Active Energy: Ea+ |
kWh |
U32 |
50782 |
0xC65E |
2 |
Partial Positive Reactive Energy: Er + |
varh 10³ |
U32 |
50784 |
0xC660 |
2 |
Partial Apparent Energy : Eap |
kVAh |
U32 |
50786 |
0xC662 |
2 |
Partial Negative Active Energy : Ea- |
kWh |
U32 |
50788 |
0xC664 |
2 |
Partial Negative Reactive Energy : Er - |
varh 10³ |
U32 |
50790 |
0xC666 |
2 |
Reserved |
- |
- |
50792 |
0xC668 |
2 |
Reserved |
- |
- |
50794 |
0xC66A |
2 |
Reserved |
- |
- |
50796 |
0xC66C |
2 |
Reserved |
- |
- |
50798 |
0xC66E |
2 |
Reserved |
- |
- |
50800 |
0xC670 |
2 |
Reserved |
- |
- |
50802 |
0xC672 |
2 |
Reserved |
- |
- |
50804 |
0xC674 |
2 |
Reserved |
- |
- |
50806 |
0xC676 |
2 |
Reserved |
- |
- |
50808 |
0xC678 |
2 |
Reserved |
- |
- |
50810 |
0xC67A |
2 |
Reserved |
- |
- |
50812 |
0xC67C |
2 |
Reserved |
- |
- |
50814 |
0xC67E |
2 |
Reserved |
- |
- |
50816 |
0xC680 |
2 |
Reserved |
- |
- |
50818 |
0xC682 |
2 |
Reserved |
- |
- |
50820 |
0xC684 |
2 |
Reserved |
- |
- |
50822 |
0xC686 |
2 |
Reserved |
- |
- |
50824 |
0xC688 |
2 |
Reserved |
- |
- |
50826 |
0xC68A |
2 |
Last date for Record average P/Q/S in second since 01/01/2000 |
- |
DATETIME |
50828 |
0xC68C |
1 |
Last average (P+) |
W |
U16 |
50829 |
0xC68D |
1 |
Reserved |
- |
- |
50830 |
0xC68E |
1 |
Reserved |
- |
- |
50831 |
0xC68F |
1 |
Reserved |
- |
- |
50832 |
0xC690 |
1 |
Reserved |
- |
- |
50944 |
0xC700 |
2 |
Reserved |
- |
- |
50946 |
0xC702 |
2 |
Total Positive Active Energy (no resetable) : Ea+ |
Wh 10 |
U32 |
50948 |
0xC704 |
2 |
Total Positive Reactive Energy (no resetable) : Er + |
varh 10 |
U32 |
50950 |
0xC706 |
2 |
Total Apparent Energy (no resetable) : Eap |
VAh 10 |
U32 |
50952 |
0xC708 |
2 |
Total Negative Active Energy (no resetable) : Ea- |
Wh 10 |
U32 |
50954 |
0xC70A |
2 |
Total Negative Reactive Energy (no resetable) : Er - |
varh 10 |
U32 |
50956 |
0xC70C |
2 |
Partial Positive Active Energy: Ea+ |
Wh 10 |
U32 |
50958 |
0xC70E |
2 |
Partial Positive Reactive Energy: Er + |
varh 10 |
U32 |
50960 |
0xC710 |
2 |
Partial Apparent Energy : Eap |
VAh 10 |
U32 |
50962 |
0xC712 |
2 |
Partial Negative Active Energy : Ea- |
Wh 10 |
U32 |
50964 |
0xC714 |
2 |
Partial Negative Reactive Energy : Er - |
varh 10 |
U32 |
50966 |
0xC716 |
2 |
Reserved |
- |
- |
50968 |
0xC718 |
2 |
Reserved |
- |
- |
50970 |
0xC71A |
2 |
Reserved |
- |
- |
50972 |
0xC71C |
2 |
Reserved |
- |
- |
50974 |
0xC71E |
2 |
Reserved |
- |
- |
50976 |
0xC720 |
2 |
Reserved |
- |
- |
50978 |
0xC722 |
2 |
Reserved |
- |
- |
50980 |
0xC724 |
2 |
Reserved |
- |
- |
50982 |
0xC726 |
2 |
Reserved |
- |
- |
50984 |
0xC728 |
2 |
Reserved |
- |
- |
50986 |
0xC72A |
2 |
Reserved |
- |
- |
50988 |
0xC72C |
2 |
Reserved |
- |
- |
50990 |
0xC72E |
2 |
Reserved |
- |
- |
50992 |
0xC730 |
2 |
Reserved |
- |
- |
50994 |
0xC732 |
2 |
Reserved |
- |
- |
50996 |
0xC734 |
2 |
Reserved |
- |
- |
50998 |
0xC736 |
2 |
Reserved |
- |
- |
51000 |
0xC738 |
2 |
Reserved |
- |
- |
51002 |
0xC73A |
2 |
Last date for Record average P/Q/S in second since 01/01/2000 |
- |
U32 |
51004 |
0xC73C |
1 |
Last average (P+) |
W |
U16 |
51005 |
0xC73D |
1 |
Reserved |
- |
- |
51006 |
0xC73E |
1 |
Reserved |
- |
- |
51007 |
0xC73F |
1 |
Reserved |
- |
- |
51008 |
0xC740 |
1 |
Reserved |
- |
- |
50848 |
0xC6A0 |
1 |
1 >= Tariff number <= 4 |
- |
U8 |
50849 |
0xC6A1 |
1 |
Tariff number in progress ( 1 to 4 ) 1 : Tariff 1 2 : Tariff 2 3 : Tariff 3 4 : Tariff 4 |
- |
U8 |
50850 |
0xC6A2 |
2 |
Positive Active Energies 1 |
kWh |
U32 |
50852 |
0xC6A4 |
2 |
Positive Active Energies 2 |
kWh |
U32 |
50854 |
0xC6A6 |
2 |
Positive Active Energies 3 |
kWh |
U32 |
50856 |
0xC6A8 |
2 |
Positive Active Energies 4 |
kWh |
U32 |
50858 |
0xC6AA |
2 |
Reserved |
- |
- |
50860 |
0xC6AC |
2 |
Reserved |
- |
- |
50862 |
0xC6AE |
2 |
Reserved |
- |
- |
50864 |
0xC6B0 |
2 |
Reserved |
- |
- |
50866 |
0xC6B2 |
2 |
Positive Reactive Enegies 1 |
varh 10³ |
U32 |
50868 |
0xC6B4 |
2 |
Positive Reactive Enegies 2 |
varh 10³ |
U32 |
50870 |
0xC6B6 |
2 |
Positive Reactive Enegies 3 |
varh 10³ |
U32 |
50872 |
0xC6B8 |
2 |
Positive Reactive Enegies 4 |
varh 10³ |
U32 |
50874 |
0xC6BA |
2 |
Reserved |
- |
- |
50876 |
0xC6BC |
2 |
Reserved |
- |
- |
50878 |
0xC6BE |
2 |
Reserved |
- |
- |
50880 |
0xC6C0 |
2 |
Reserved |
- |
- |
50882 |
0xC6C2 |
2 |
Time Counter 1 |
h 10⁻² |
U32 |
50884 |
0xC6C4 |
2 |
Time Counter 2 |
h 10⁻² |
U32 |
50886 |
0xC6C6 |
2 |
Time Counter 3 |
h 10⁻² |
U32 |
50888 |
0xC6C8 |
2 |
Time Counter 4 |
h 10⁻² |
U32 |
50890 |
0xC6CA |
2 |
Reserved |
- |
- |
50892 |
0xC6CC |
2 |
Reserved |
- |
- |
50894 |
0xC6CE |
2 |
Reserved |
- |
- |
50896 |
0xC6D0 |
2 |
Reserved |
- |
- |
51200 |
0xC800 |
1 |
1 >= Tariff number <= 4 |
- |
U8 |
51201 |
0xC801 |
1 |
Tariff number in progress ( 1 to 4 ) 1 : Tariff 1 2 : Tariff 2 3 : Tariff 3 4 : Tariff 4 |
- |
U8 |
51202 |
0xC802 |
2 |
Positive Active Energies 1 |
Wh 10 |
U32 |
51204 |
0xC804 |
2 |
Positive Active Energies 2 |
Wh 10 |
U32 |
51206 |
0xC806 |
2 |
Positive Active Energies 3 |
Wh 10 |
U32 |
51208 |
0xC808 |
2 |
Positive Active Energies 4 |
Wh 10 |
U32 |
51210 |
0xC80A |
2 |
Reserved |
- |
- |
51212 |
0xC80C |
2 |
Reserved |
- |
- |
51214 |
0xC80E |
2 |
Reserved |
- |
- |
51216 |
0xC810 |
2 |
Reserved |
- |
- |
51218 |
0xC812 |
2 |
Positive Reactive Enegies 1 |
varh 10 |
U32 |
51220 |
0xC814 |
2 |
Positive Reactive Enegies 2 |
varh 10 |
U32 |
51222 |
0xC816 |
2 |
Positive Reactive Enegies 3 |
varh 10 |
U32 |
51224 |
0xC818 |
2 |
Positive Reactive Enegies 4 |
varh 10 |
U32 |
51226 |
0xC81A |
2 |
Reserved |
- |
- |
51228 |
0xC81C |
2 |
Reserved |
- |
- |
51230 |
0xC81E |
2 |
Reserved |
- |
- |
51232 |
0xC820 |
2 |
Reserved |
- |
- |
51234 |
0xC822 |
2 |
Time Counter 1 |
h 10⁻² |
U32 |
51236 |
0xC824 |
2 |
Time Counter 2 |
h 10⁻² |
U32 |
51238 |
0xC826 |
2 |
Time Counter 3 |
h 10⁻² |
U32 |
51240 |
0xC828 |
2 |
Time Counter 4 |
h 10⁻² |
U32 |
51242 |
0xC82A |
2 |
Reserved |
- |
- |
51244 |
0xC82C |
2 |
Reserved |
- |
- |
51246 |
0xC82E |
2 |
Reserved |
- |
- |
51248 |
0xC830 |
2 |
Reserved |
- |
- |
19840 |
0x4D80 |
1 |
Reserved |
- |
- |
19841 |
0x4D81 |
2 |
Reserved |
- |
- |
19843 |
0x4D83 |
2 |
Total Positive active Energy : Ea+ |
kWh |
U32 |
19845 |
0x4D85 |
1 |
Total Residual positive active Energy : rEa+ |
Wh 10⁻¹ |
U16 |
19846 |
0x4D86 |
2 |
Total Negative active Energy : Ea- |
kWh |
U32 |
19848 |
0x4D88 |
1 |
Total Residual negative active Energy : rEa- |
Wh 10⁻¹ |
U16 |
19849 |
0x4D89 |
2 |
Total Positive reactive Energy : Er+ |
varh 10³ |
U32 |
19851 |
0x4D8B |
1 |
Total Residual positive reactive Energy : rEr+ |
varh 10⁻¹ |
U16 |
19852 |
0x4D8C |
2 |
Total Negative reactive Energy : Er- |
varh 10³ |
U32 |
19854 |
0x4D8E |
1 |
Total Residual negative reactive Energy : rEr- |
varh 10⁻¹ |
U16 |
19855 |
0x4D8F |
2 |
Total Apparent Energy : Eap |
kVAh |
U32 |
19857 |
0x4D91 |
1 |
Total Residual apparent Energy : rEap |
VAh 10⁻¹ |
U16 |
19858 |
0x4D92 |
2 |
Total positive lagging reactive Energy : Er+ (lagging) |
varh 10³ |
U32 |
19860 |
0x4D94 |
1 |
Total Residual positive lagging reactive Energy : rEr+ (lagging) |
varh 10⁻¹ |
U16 |
19861 |
0x4D95 |
2 |
Total negative lagging reactive Energy : Er- (lagging) |
varh 10³ |
U32 |
19863 |
0x4D97 |
1 |
Total Residual negative lagging reactive Energy : rEr- (lagging) |
varh 10⁻¹ |
U16 |
19864 |
0x4D98 |
2 |
Total positive leading reactive Energy : Er+ (leading) |
varh 10³ |
U32 |
19866 |
0x4D9A |
1 |
Total Residual positive leading reactive Energy : rEr+ (leading) |
varh 10⁻¹ |
U16 |
19867 |
0x4D9B |
2 |
Total negative leading reactive Energy : Er- (leading) |
varh 10³ |
U32 |
19869 |
0x4D9D |
1 |
Total Residual negative leading reactive Energy : rEr- (leading) |
varh 10⁻¹ |
U16 |
19870 |
0x4D9E |
2 |
Reserved |
- |
- |
19872 |
0x4DA0 |
2 |
Reserved |
- |
- |
19874 |
0x4DA2 |
1 |
Reserved |
- |
- |
19875 |
0x4DA3 |
2 |
Reserved |
- |
- |
19877 |
0x4DA5 |
1 |
Reserved |
- |
- |
19878 |
0x4DA6 |
2 |
Reserved |
- |
- |
19880 |
0x4DA8 |
1 |
Reserved |
- |
- |
19881 |
0x4DA9 |
2 |
Reserved |
- |
- |
19883 |
0x4DAB |
1 |
Reserved |
- |
- |
19884 |
0x4DAC |
2 |
Reserved |
- |
- |
19886 |
0x4DAE |
1 |
Reserved |
- |
- |
19887 |
0x4DAF |
2 |
Reserved |
- |
- |
19889 |
0x4DB1 |
2 |
Reserved |
- |
- |
19891 |
0x4DB3 |
2 |
Reserved |
- |
- |
19893 |
0x4DB5 |
1 |
Reserved |
- |
- |
19894 |
0x4DB6 |
2 |
Reserved |
- |
- |
19896 |
0x4DB8 |
1 |
Reserved |
- |
- |
19897 |
0x4DB9 |
2 |
Reserved |
- |
- |
19899 |
0x4DBB |
1 |
Reserved |
- |
- |
19900 |
0x4DBC |
2 |
Reserved |
- |
- |
19902 |
0x4DBE |
1 |
Reserved |
- |
- |
19903 |
0x4DBF |
2 |
Reserved |
- |
- |
19905 |
0x4DC1 |
1 |
Reserved |
- |
- |
21888 |
0x5580 |
1 |
Reserved |
- |
- |
21889 |
0x5581 |
2 |
Reserved |
- |
- |
21891 |
0x5583 |
2 |
Total Positive active Energy : Ea+ |
kWh |
U32 |
21893 |
0x5585 |
1 |
Total Residual positive active Energy : rEa+ |
Wh 10⁻¹ |
U16 |
21894 |
0x5586 |
2 |
Total Negative active Energy : Ea- |
kWh |
U32 |
21896 |
0x5588 |
1 |
Total Residual negative active Energy : rEa- |
Wh 10⁻¹ |
U16 |
21897 |
0x5589 |
2 |
Total Positive reactive Energy : Er+ |
varh 10³ |
U32 |
21899 |
0x558B |
1 |
Total Residual positive reactive Energy : rEr+ |
varh 10⁻¹ |
U16 |
21900 |
0x558C |
2 |
Total Negative reactive Energy : Er- |
varh 10³ |
U32 |
21902 |
0x558E |
1 |
Total Residual negative reactive Energy : rEr- |
varh 10⁻¹ |
U16 |
21903 |
0x558F |
2 |
Total Apparent Energy : Eap |
kVAh |
U32 |
21905 |
0x5591 |
1 |
Total Residual apparent Energy : rEap |
VAh 10⁻¹ |
U16 |
21906 |
0x5592 |
2 |
Total positive lagging reactive Energy : Er+ (lagging) |
varh 10³ |
U32 |
21908 |
0x5594 |
1 |
Total Residual positive lagging reactive Energy : rEr+ (lagging) |
varh 10⁻¹ |
U16 |
21909 |
0x5595 |
2 |
Total negative lagging reactive Energy : Er- (lagging) |
varh 10³ |
U32 |
21911 |
0x5597 |
1 |
Total Residual negative lagging reactive Energy : rEr- (lagging) |
varh 10⁻¹ |
U16 |
21912 |
0x5598 |
2 |
Total positive leading reactive Energy : Er+ (leading) |
varh 10³ |
U32 |
21914 |
0x559A |
1 |
Total Residual positive leading reactive Energy : rEr+ (leading) |
varh 10⁻¹ |
U16 |
21915 |
0x559B |
2 |
Total negative leading reactive Energy : Er- (leading) |
varh 10³ |
U32 |
21917 |
0x559D |
1 |
Total Residual negative leading reactive Energy : rEr- (leading) |
varh 10⁻¹ |
U16 |
21918 |
0x559E |
2 |
Reserved |
- |
- |
21920 |
0x55A0 |
2 |
Reserved |
- |
- |
21922 |
0x55A2 |
1 |
Reserved |
- |
- |
21923 |
0x55A3 |
2 |
Reserved |
- |
- |
21925 |
0x55A5 |
1 |
Reserved |
- |
- |
21926 |
0x55A6 |
2 |
Reserved |
- |
- |
21928 |
0x55A8 |
1 |
Reserved |
- |
- |
21929 |
0x55A9 |
2 |
Reserved |
- |
- |
21931 |
0x55AB |
1 |
Reserved |
- |
- |
21932 |
0x55AC |
2 |
Reserved |
- |
- |
21934 |
0x55AE |
1 |
Reserved |
- |
- |
21935 |
0x55AF |
2 |
Reserved |
- |
- |
21937 |
0x55B1 |
2 |
Reserved |
- |
- |
21939 |
0x55B3 |
2 |
Reserved |
- |
- |
21941 |
0x55B5 |
1 |
Reserved |
- |
- |
21942 |
0x55B6 |
2 |
Reserved |
- |
- |
21944 |
0x55B8 |
1 |
Reserved |
- |
- |
21945 |
0x55B9 |
2 |
Reserved |
- |
- |
21947 |
0x55BB |
1 |
Reserved |
- |
- |
21948 |
0x55BC |
2 |
Reserved |
- |
- |
21950 |
0x55BE |
1 |
Reserved |
- |
- |
21951 |
0x55BF |
2 |
Reserved |
- |
- |
21953 |
0x55C1 |
1 |
Reserved |
- |
- |
23936 |
0x5D80 |
1 |
Reserved |
- |
- |
23937 |
0x5D81 |
2 |
Reserved |
- |
- |
23939 |
0x5D83 |
2 |
Total Positive active Energy : Ea+ |
kWh |
U32 |
23941 |
0x5D85 |
1 |
Total Residual positive active Energy : rEa+ |
Wh 10⁻¹ |
U16 |
23942 |
0x5D86 |
2 |
Total Negative active Energy : Ea- |
kWh |
U32 |
23944 |
0x5D88 |
1 |
Total Residual negative active Energy : rEa- |
Wh 10⁻¹ |
U16 |
23945 |
0x5D89 |
2 |
Total Positive reactive Energy : Er+ |
varh 10³ |
U32 |
23947 |
0x5D8B |
1 |
Total Residual positive reactive Energy : rEr+ |
varh 10⁻¹ |
U16 |
23948 |
0x5D8C |
2 |
Total Negative reactive Energy : Er- |
varh 10³ |
U32 |
23950 |
0x5D8E |
1 |
Total Residual negative reactive Energy : rEr- |
varh 10⁻¹ |
U16 |
23951 |
0x5D8F |
2 |
Total Apparent Energy : Eap |
kVAh |
U32 |
23953 |
0x5D91 |
1 |
Total Residual apparent Energy : rEap |
VAh 10⁻¹ |
U16 |
23954 |
0x5D92 |
2 |
Total positive lagging reactive Energy : Er+ (lagging) |
varh 10³ |
U32 |
23956 |
0x5D94 |
1 |
Total Residual positive lagging reactive Energy : rEr+ (lagging) |
varh 10⁻¹ |
U16 |
23957 |
0x5D95 |
2 |
Total negative lagging reactive Energy : Er- (lagging) |
varh 10³ |
U32 |
23959 |
0x5D97 |
1 |
Total Residual negative lagging reactive Energy : rEr- (lagging) |
varh 10⁻¹ |
U16 |
23960 |
0x5D98 |
2 |
Total positive leading reactive Energy : Er+ (leading) |
varh 10³ |
U32 |
23962 |
0x5D9A |
1 |
Total Residual positive leading reactive Energy : rEr+ (leading) |
varh 10⁻¹ |
U16 |
23963 |
0x5D9B |
2 |
Total negative leading reactive Energy : Er- (leading) |
varh 10³ |
U32 |
23965 |
0x5D9D |
1 |
Total Residual negative leading reactive Energy : rEr- (leading) |
varh 10⁻¹ |
U16 |
23966 |
0x5D9E |
2 |
Reserved |
- |
- |
23968 |
0x5DA0 |
2 |
Reserved |
- |
- |
23970 |
0x5DA2 |
1 |
Reserved |
- |
- |
23971 |
0x5DA3 |
2 |
Reserved |
- |
- |
23973 |
0x5DA5 |
1 |
Reserved |
- |
- |
23974 |
0x5DA6 |
2 |
Reserved |
- |
- |
23976 |
0x5DA8 |
1 |
Reserved |
- |
- |
23977 |
0x5DA9 |
2 |
Reserved |
- |
- |
23979 |
0x5DAB |
1 |
Reserved |
- |
- |
23980 |
0x5DAC |
2 |
Reserved |
- |
- |
23982 |
0x5DAE |
1 |
Reserved |
- |
- |
23983 |
0x5DAF |
2 |
Reserved |
- |
- |
23985 |
0x5DB1 |
2 |
Reserved |
- |
- |
23987 |
0x5DB3 |
2 |
Reserved |
- |
- |
23989 |
0x5DB5 |
1 |
Reserved |
- |
- |
23990 |
0x5DB6 |
2 |
Reserved |
- |
- |
23992 |
0x5DB8 |
1 |
Reserved |
- |
- |
23993 |
0x5DB9 |
2 |
Reserved |
- |
- |
23995 |
0x5DBB |
1 |
Reserved |
- |
- |
23996 |
0x5DBC |
2 |
Reserved |
- |
- |
23998 |
0x5DBE |
1 |
Reserved |
- |
- |
23999 |
0x5DBF |
2 |
Reserved |
- |
- |
24001 |
0x5DC1 |
1 |
Reserved |
- |
- |
25984 |
0x6580 |
1 |
Reserved |
- |
- |
25985 |
0x6581 |
2 |
Reserved |
- |
- |
25987 |
0x6583 |
2 |
Total Positive active Energy : Ea+ |
kWh |
U32 |
25989 |
0x6585 |
1 |
Total Residual positive active Energy : rEa+ |
Wh 10⁻¹ |
U16 |
25990 |
0x6586 |
2 |
Total Negative active Energy : Ea- |
kWh |
U32 |
25992 |
0x6588 |
1 |
Total Residual negative active Energy : rEa- |
Wh 10⁻¹ |
U16 |
25993 |
0x6589 |
2 |
Total Positive reactive Energy : Er+ |
varh 10³ |
U32 |
25995 |
0x658B |
1 |
Total Residual positive reactive Energy : rEr+ |
varh 10⁻¹ |
U16 |
25996 |
0x658C |
2 |
Total Negative reactive Energy : Er- |
varh 10³ |
U32 |
25998 |
0x658E |
1 |
Total Residual negative reactive Energy : rEr- |
varh 10⁻¹ |
U16 |
25999 |
0x658F |
2 |
Total Apparent Energy : Eap |
kVAh |
U32 |
26001 |
0x6591 |
1 |
Total Residual apparent Energy : rEap |
VAh 10⁻¹ |
U16 |
26002 |
0x6592 |
2 |
Total positive lagging reactive Energy : Er+ (lagging) |
varh 10³ |
U32 |
26004 |
0x6594 |
1 |
Total Residual positive lagging reactive Energy : rEr+ (lagging) |
varh 10⁻¹ |
U16 |
26005 |
0x6595 |
2 |
Total negative lagging reactive Energy : Er- (lagging) |
varh 10³ |
U32 |
26007 |
0x6597 |
1 |
Total Residual negative lagging reactive Energy : rEr- (lagging) |
varh 10⁻¹ |
U16 |
26008 |
0x6598 |
2 |
Total positive leading reactive Energy : Er+ (leading) |
varh 10³ |
U32 |
26010 |
0x659A |
1 |
Total Residual positive leading reactive Energy : rEr+ (leading) |
varh 10⁻¹ |
U16 |
26011 |
0x659B |
2 |
Total negative leading reactive Energy : Er- (leading) |
varh 10³ |
U32 |
26013 |
0x659D |
1 |
Total Residual negative leading reactive Energy : rEr- (leading) |
varh 10⁻¹ |
U16 |
26014 |
0x659E |
2 |
Reserved |
- |
- |
26016 |
0x65A0 |
2 |
Reserved |
- |
- |
26018 |
0x65A2 |
1 |
Reserved |
- |
- |
26019 |
0x65A3 |
2 |
Reserved |
- |
- |
26021 |
0x65A5 |
1 |
Reserved |
- |
- |
26022 |
0x65A6 |
2 |
Reserved |
- |
- |
26024 |
0x65A8 |
1 |
Reserved |
- |
- |
26025 |
0x65A9 |
2 |
Reserved |
- |
- |
26027 |
0x65AB |
1 |
Reserved |
- |
- |
26028 |
0x65AC |
2 |
Reserved |
- |
- |
26030 |
0x65AE |
1 |
Reserved |
- |
- |
26031 |
0x65AF |
2 |
Reserved |
- |
- |
26033 |
0x65B1 |
2 |
Reserved |
- |
- |
26035 |
0x65B3 |
2 |
Reserved |
- |
- |
26037 |
0x65B5 |
1 |
Reserved |
- |
- |
26038 |
0x65B6 |
2 |
Reserved |
- |
- |
26040 |
0x65B8 |
1 |
Reserved |
- |
- |
26041 |
0x65B9 |
2 |
Reserved |
- |
- |
26043 |
0x65BB |
1 |
Reserved |
- |
- |
26044 |
0x65BC |
2 |
Reserved |
- |
- |
26046 |
0x65BE |
1 |
Reserved |
- |
- |
26047 |
0x65BF |
2 |
Reserved |
- |
- |
26049 |
0x65C1 |
1 |
Reserved |
- |
- |
32768 |
0x8000 |
2 |
Partial positive active Energy : Ea+ Tariff 1 |
kWh |
U32 |
32770 |
0x8002 |
1 |
Partial Residual positive active Energy : rEa+ Tariff 1 |
Wh 10⁻¹ |
U16 |
32771 |
0x8003 |
2 |
Partial positive active Energy : Ea+ Tariff 2 |
kWh |
U32 |
32773 |
0x8005 |
1 |
Partial Residual positive active Energy : rEa+ Tariff 2 |
Wh 10⁻¹ |
U16 |
32774 |
0x8006 |
2 |
Partial positive active Energy : Ea+ Tariff 3 |
kWh |
U32 |
32776 |
0x8008 |
1 |
Partial Residual positive active Energy : rEa+ Tariff 3 |
Wh 10⁻¹ |
U16 |
32777 |
0x8009 |
2 |
Partial positive active Energy : Ea+ Tariff 4 |
kWh |
U32 |
32779 |
0x800B |
1 |
Partial Residual positive active Energy : rEa+ Tariff 4 |
Wh 10⁻¹ |
U16 |
32780 |
0x800C |
2 |
Reserved |
- |
- |
32782 |
0x800E |
1 |
Reserved |
- |
- |
32783 |
0x800F |
2 |
Reserved |
- |
- |
32785 |
0x8011 |
1 |
Reserved |
- |
- |
32786 |
0x8012 |
2 |
Reserved |
- |
- |
32788 |
0x8014 |
1 |
Reserved |
- |
- |
32789 |
0x8015 |
2 |
Reserved |
- |
- |
32791 |
0x8017 |
1 |
Reserved |
- |
- |
32792 |
0x8018 |
2 |
Partial negative active Energy : Ea- Tariff 1 |
kWh |
U32 |
32794 |
0x801A |
1 |
Partial Residual negative active Energy : rEa- Tariff 1 |
Wh 10⁻¹ |
U16 |
32795 |
0x801B |
2 |
Partial negative active Energy : Ea- Tariff 2 |
kWh |
U32 |
32797 |
0x801D |
1 |
Partial Residual negative active Energy : rEa- Tariff 2 |
Wh 10⁻¹ |
U16 |
32798 |
0x801E |
2 |
Partial negative active Energy : Ea- Tariff 3 |
kWh |
U32 |
32800 |
0x8020 |
1 |
Partial Residual negative active Energy : rEa- Tariff 3 |
Wh 10⁻¹ |
U16 |
32801 |
0x8021 |
2 |
Partial negative active Energy : Ea- Tariff 4 |
kWh |
U32 |
32803 |
0x8023 |
1 |
Partial Residual negative active Energy : rEa- Tariff 4 |
Wh 10⁻¹ |
U16 |
32804 |
0x8024 |
2 |
Reserved |
- |
- |
32806 |
0x8026 |
1 |
Reserved |
- |
- |
32807 |
0x8027 |
2 |
Reserved |
- |
- |
32809 |
0x8029 |
1 |
Reserved |
- |
- |
32810 |
0x802A |
2 |
Reserved |
- |
- |
32812 |
0x802C |
1 |
Reserved |
- |
- |
32813 |
0x802D |
2 |
Reserved |
- |
- |
32815 |
0x802F |
1 |
Reserved |
- |
- |