Identification
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
50000 | Info | 17 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
50000 | 4 | "SOCO" | - | STRING_16 | |
50004 | 1 | Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) | - | U16 | |
50005 | 1 | Product ID (EX: 1000 ATS3) | - | U16 | |
50006 | 1 | JBUS Table Version (EX: 101 Version 1.01) | - | U16 | |
50007 | 1 | Product software version (EX: 100 Version 1.00) | - | U16 | |
50008 | 1 | Serial_AA_SS | - | U16_HEX | |
50009 | 1 | Serial_SST_L | - | U16_HEX | |
50010 | 1 | Serial_order | - | U16 | |
50011 | 2 | Serial_Reserve | - | U32 | |
50013 | 4 | See "Code table" tab for more details | - | U64_HEX |
Visualization
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20480 | Info persistant | 15 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20480 | 1 | Network Type 1 2 |
- | U16 | |
20481 | 1 | Operating Mode 0x0000 0x0010 0x0020 0x0040 |
- | U16_HEX | |
20482 | 1 | Switch Position 0 1 2 3 |
- | U16 | |
20483 | 1 | Source 1 Start Generator relay State 0 1 |
- | U16 | |
20484 | 1 | Source 2 Start Generator relay State 0 1 |
- | U16 | |
20485 | 1 | Priority 0 1 2 |
- | U16 | |
20486 | 1 | Source1 State 0 1 2 |
- | U16 | |
20487 | 1 | Source2 State 0 1 2 |
- | U16 | |
20488 | 1 | Test in progress 0x0000 0x0001 0x0002 0x0004 0x0008 |
- | U16_HEX | |
20489 | 1 | Cycle Counter | - | U16 | |
20490 | 1 | Position 1 Manœuvre counter | - | U16 | |
20491 | 1 | Position 2 Manœuvre counter | - | U16 | |
20492 | 1 | Fault summary 0 1 2 |
- | U16 | |
20493 | 1 | Alarm/Fault Code 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 |
- | U16 | |
20494 | 1 | Last Switch over cause 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 |
- | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20992 | Info | 24 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20992 | 1 | Source 1 : SFT Timer / 1FT | s | U16 | |
20993 | 1 | Source 1 : SAT Timer / 1RT | s | U16 | |
20994 | 1 | Source 1 : LAT Timer / 1CT | s | U16 | |
20995 | 1 | Source 1 : 0RT Timer / 1OT | s | U16 | |
20996 | 1 | Source 1 : FST Timer / 1ST | s | U16 | |
20997 | 1 | Source 1 : EET Timer | h | U16 | |
20998 | 1 | Source 1 : EDT Timer | - | U16 | |
20999 | 1 | Source 2 : SFT Timer / 2FT | s | U16 | |
21000 | 1 | Source 2 : SAT Timer / 2RT Or 2AT | s | U16 | |
21001 | 1 | Source 2 : LAT Timer / 2CT | s | U16 | |
21002 | 1 | Source 2 : 0RT Timer / 2OT | s | U16 | |
21003 | 1 | Source 2 : FST Timer / 2ST | s | U16 | |
21004 | 1 | Source 2 : EET Timer | h | U16 | |
21005 | 1 | Source 2 : EDT Timer | - | U16 | |
21006 | 1 | DBT Timer / 0DT | s | U16 | |
21007 | 1 | LoadShedding Timer (duration) / LST | s | U16 | |
21008 | 1 | TOF (Test Off Load Duration) Timer | s | U16 | |
21009 | 1 | TOL (Test On Load Duration) Timer | s | U16 | |
21010 | 1 | STOLT ( Time before Ord. Ext On Load ) Timer / E1T | s | U16 | |
21011 | 1 | ETOLT ( Time after Ord. Ext On Load ) Timer / E3T | s | U16 | |
21012 | 1 | EOLTOT ( Ord. Ext On Load Duration ) Timer / E2T | s | U16 | |
21013 | 1 | STOFT ( Time before Ord. Ext Off Load ) Timer / E5T | s | U16 | |
21014 | 1 | ETOFT ( Time after Ord. Ext Off Load ) Timer / E7T | s | U16 | |
21015 | 1 | EOFTOF ( Ord. Ext Off Load Duration ) Timer / E6T | s | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
23424 | Info | 2 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
23424 | 1 | No Of Operation | - | U8 | |
23425 | 1 | Time for number of operations | min | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
51968 | Info | 4 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
51968 | 1 | Input count | - | U8 | |
51969 | 1 | Bit 0 : Input 1 Open or ClosedBit x : Input x Open or Closed | - | U8 | |
51970 | 1 | Output count | - | U8 | |
51971 | 1 | Bit 0 : Output 1 Open or ClosedBit x : Output x Open or Closed | - | U8 |
Measure
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
20736 | Info | 21 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
20736 | 1 | U12 | V |
U16 | |
20737 | 1 | U23 | V |
U16 | |
20738 | 1 | U31 | V |
U16 | |
20739 | 1 | V1 | V |
U16 | |
20740 | 1 | V2 | V |
U16 | |
20741 | 1 | V3 | V |
U16 | |
20742 | 1 | Fr | Hz |
U16 | |
20743 | 1 | Source 1 : U12 | V |
U16 | |
20744 | 1 | Source 1 : U23 | V |
U16 | |
20745 | 1 | Source 1 : U31 | V |
U16 | |
20746 | 1 | Source 1 : V1 | V |
U16 | |
20747 | 1 | Source 1 : V2 | V |
U16 | |
20748 | 1 | Source 1 : V3 | V |
U16 | |
20749 | 1 | Source 1 : F | Hz |
U16 | |
20750 | 1 | Source 2 : U12 | V |
U16 | |
20751 | 1 | Source 2 : U23 | V |
U16 | |
20752 | 1 | Source 2 : U31 | V |
U16 | |
20753 | 1 | Source 2 : V1 | V |
U16 | |
20754 | 1 | Source 2 : V2 | V |
U16 | |
20755 | 1 | Source 2 : V3 | V |
U16 | |
20756 | 1 | Source 2 : F | Hz |
U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
51280 | Info | 35 | NONE | READ | READ |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
51280 | 1 | ||||
51281 | 1 | Phase to Phase Voltage: U12 | V |
U16 | |
51282 | 1 | Phase to Phase Voltage: U23 | V |
U16 | |
51283 | 1 | Phase to Phase Voltage: U31 | V |
U16 | |
51284 | 1 | Simple voltage : V1 | V |
U16 | |
51285 | 1 | Simple voltage : V2 | V |
U16 | |
51286 | 1 | Simple voltage : V3 | V |
U16 | |
51287 | 1 | Frequency : F | Hz |
U16 | |
51288 | 1 | ||||
51289 | 1 | ||||
51290 | 1 | ||||
51291 | 1 | ||||
51292 | 1 | ||||
51293 | 1 | ||||
51294 | 1 | ||||
51295 | 1 | ||||
51296 | 1 | ||||
51297 | 1 | ||||
51298 | 1 | ||||
51299 | 1 | ||||
51300 | 1 | ||||
51301 | 1 | ||||
51302 | 1 | ||||
51303 | 1 | ||||
51304 | 1 | ||||
51305 | 1 | ||||
51306 | 1 | ||||
51307 | 1 | ||||
51308 | 1 | ||||
51309 | 1 | ||||
51310 | 1 | ||||
51311 | 1 | ||||
51312 | 1 | ||||
51313 | 1 | ||||
51314 | 1 |
Settings
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21760 | Settings | 27 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21760 | 1 | Source 1 : SFT Timer / 1FT | s | U16 | |
21761 | 1 | Source 1 : SAT Timer / 1RT | s | U16 | |
21762 | 1 | ||||
21763 | 1 | Source 1 : 0RT Timer / 1OT | s | U16 | |
21764 | 1 | ||||
21765 | 1 | Source 2 : SFT Timer / 2FT | s | U16 | |
21766 | 1 | Source 2 : SAT Timer / 2RT Or 2AT | s | U16 | |
21767 | 1 | Source 2 : LAT Timer / 2CT | s | U16 | |
21768 | 1 | Source 2 : 0RT Timer / 2OT | s | U16 | |
21769 | 1 | Source 2 : FST Timer / 2ST | s | U16 | |
21770 | 1 | DBT Timer / 0DT | s | U16 | |
21771 | 1 | TOL is unlimited 0 1 |
- | U16 | |
21772 | 1 | TOL (Test On Load Duration) Timer | s | U16 | |
21773 | 1 | TOF is unlimited 0 1 |
- | U16 | |
21774 | 1 | TOF (Test Off Load Duration) Timer | s | U16 | |
21775 | 1 | EOL duration is unlimited (1 = unlimited, 0 = limited) 0 1 |
s | U16 | |
21776 | 1 | STOLT ( Time before Ord. Ext On Load ) Timer / E1T | s | U16 | |
21777 | 1 | ETOLT ( Time after Ord. Ext On Load ) Timer / E3T | s | U16 | |
21778 | 1 | EOLTOT ( Ord. Ext On Load Duration ) Timer / E2T | s | U16 | |
21779 | 1 | STOFT ( Time before Ord. Ext Off Load ) Timer / E5T | s | U16 | |
21780 | 1 | ETOFT ( Time after Ord. Ext Off Load ) Timer / E7T | s | U16 | |
21781 | 1 | EOFTOF ( Ord. Ext Off Load Duration ) Timer / E6T | s | U16 | |
21782 | 1 | LoadShedding Timer (duration) / LST | s | U16 | |
21783 | 1 | LoadShedding Off 0 1 |
s | U16 | |
21784 | 1 | ||||
21785 | 1 | DRT (Dynamic SAT) between 0 and 3600s | s | U16 | |
21786 | 1 | EOF duration is unlimited 1 0 |
- | U16 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
22352 | Settings | 12 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
22352 | 1 | In 1 - Function 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 |
- | U8 | |
22353 | 1 | In 2 - Function 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 |
- | U8 | |
22354 | 1 | In 3 - Function 0 1 10 11 12 13 14 15 16 17 18 19 2 20 21 22 23 3 4 5 6 7 8 9 |
- | U8 | |
22355 | 1 | In 1 - State 0 1 |
- | U8 | |
22356 | 1 | In 2 - State 0 1 |
- | U8 | |
22357 | 1 | In 3 - State 0 1 |
- | U8 | |
22358 | 1 | Out 1 - Function 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 |
- | U8 | |
22359 | 1 | Out 2 - Function 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 |
- | U8 | |
22360 | 1 | Out 3 - Function 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 |
- | U8 | |
22361 | 1 | State_Output1 0 1 |
- | U8 | |
22362 | 1 | State_Output2 0 1 |
- | U8 | |
22363 | 1 | State_Output3 0 1 |
- | U8 |
Network And Sources
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
22096 | Settings | 17 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
22096 | 1 | Network Type 0 1 2 3 4 5 6 7 8 9 |
- | U8 | |
22097 | 1 | Neutral Detection 0 1 2 |
- | U8 | |
22098 | 1 | Phase rotation 0 1 2 |
- | U8 | |
22099 | 1 | Nominal Voltage | V | U16 | |
22100 | 1 | Nominal Frequency 0 1 |
- | U8 | |
22101 | 1 | Type Application 0 1 |
- | U8 | |
22102 | 1 | ||||
22103 | 1 | RelaisGE State 0 1 |
- | U8 | |
22104 | 1 | Source priority 0 1 2 |
- | U8 | |
22105 | 1 | Test On Load priority 0 1 |
- | U8 | |
22106 | 1 | External Order On Load priority 0 1 |
- | U8 | |
22107 | 1 | Manual retransfer 0 1 |
- | U8 | |
22108 | 1 | FonctionRT 0 1 |
- | U8 | |
22109 | 1 | LoadShedding 0 1 |
- | U8 | |
22110 | 1 | Second Trip function 0 1 |
- | U8 | |
22111 | 1 | Auto mode forced 0 1 |
- | U8 | |
22112 | 1 | BackLight 0 1 2 |
- | U8 |
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21840 | Settings | 20 | USER | READ | READ | WRITE | WRITE_MANY |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21840 | 1 | Source 1 : Overvoltage threshold | % | U8 | |
21841 | 1 | Source 1 : Overvoltage hysteresis threshold | % | U8 | |
21842 | 1 | Source 1 : Undervoltage threshold | % | U8 | |
21843 | 1 | Source 1 : Undervoltage hysteresis threshold | % | U8 | |
21844 | 1 | Source 2 : Overvoltage threshold | % | U8 | |
21845 | 1 | Source 2 : Overvoltage hysteresis threshold | % | U8 | |
21846 | 1 | Source 2 : Undervoltage threshold | % | U8 | |
21847 | 1 | Source 2 : Undervoltage hysteresis threshold | % | U8 | |
21848 | 1 | Source 1 : Unbalanced voltage threshold | % | U8 | |
21849 | 1 | Source 1 : Unbalanced voltage hysteresis threshold | % | U8 | |
21850 | 1 | Source 2 : Unbalanced voltage threshold | % | U8 | |
21851 | 1 | Source 2 : Unbalanced voltage hysteresis threshold | % | U8 | |
21852 | 1 | Source 1 : Overfrequency threshold | % |
U16 | |
21853 | 1 | Source 1 : Overfrequency hysteresis threshold | % |
U16 | |
21854 | 1 | Source 1 : Underfrequency threshold | % |
U16 | |
21855 | 1 | Source 1 : Underfrequency hysteresis threshold | % |
U16 | |
21856 | 1 | Source 2 : Overfrequency threshold | % |
U16 | |
21857 | 1 | Source 2 : Overfrequency hysteresis threshold | % |
U16 | |
21858 | 1 | Source 2 : Underfrequency threshold | % |
U16 | |
21859 | 1 | Source 2 : Underfrequency hysteresis threshold | % |
U16 |
Commands
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
21584 | Commands | 4 | USER | NONE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
21584 | 1 | Set Command / Alarm 0x01 0x02 0x03 0x04 0x05 0x06 0x07 0x08 0x10 0x11 0x12 0x13 0x14 0x15 |
- | U8_HEX | |
21585 | 1 | Set Operating Mode 3 4 5 |
- | U8 | |
21586 | 1 | Set Priority 0 1 2 |
- | U8 | |
21587 | 1 | Set Position 0 1 2 3 |
- | U8 |
System
Dec start address | Hex start address | Type | Size | Lock level | Locked fcts | Unlocked fcts |
---|---|---|---|---|---|---|
57856 | Commands | 1 | NONE | WRITE | WRITE |
Dec address | Hex address | Words count | Description | Unit | Data type |
---|---|---|---|---|---|
57856 | 1 | Action : 0xC3 0xA1 0xB2 |
- | U8_HEX |