UG9pbnRzIGZvcnRz

  • RmFjaWxpdMOpIGRlIG1pc2UgZW4gb2V1dnJl

  • U8OpY3VyaXTDqSBhY2NydWUgYXZlYyBsYSBzdXBwcmVzc2lvbiBkZXMgY29ubmV4aW9ucw==

Rm9uY3Rpb24=

TGVzIGJhcnJlcyBjdWl2cmUgc291cGxlcyBwZXJtZXR0ZW50IGRlIHLDqWFsaXNlciBkZXMgbGlhaXNvbnMgZW50cmUgbGVzIGpldXggZGUgYmFycmVzIGV0IGxlcyBhcHBhcmVpbHMgZGUgY291cHVyZS4=

Caractéristiques techniques

Hauteur [mm] 2000
Hauteur 63
Largeur [mm] 63
Profondeur [mm] 1
Poids du produit [kg] 4.15
Longueur 2000
Modèle Insulated Flexible Copper Bar
Epaisseur 1
Nombre de couches 3

Classification

UNSPSC 26121634
Classe ETIM EC001522
IGCC 1786

Commerce

Date d'effet 2000-08-01
Code cycle de vie 40
Pays d'origine DE

ETIM - Caractéristiques électriques

Courant assigné in [A] 715

ETIM - Caractéristiques mécaniques

Longueur [mm] 2000
Largeur [mm] 63
Hauteur [mm] 1
Traitement de surface Autre

ETIM - Caractéristiques techniques

Modèle Autre
Flexible Oui

Logistique

GTIN/EAN 3596031224982
Code douane 7409190000
Unité de contenu PC
Poids brut de l'unité d'emballage [kg] 4.15
Longueur de l'unité d'emballage [m] 2
Largeur de l'unité d'emballage [m] 0.015
Profondeur de l'unité d'emballage [m] 0.055

Normes

Conformité aux normes IEC
  • PDF
    Insulated flexible copper bars - Busbar
    Sélectionner
  • PDF
    Barres cuivre souples isolées - Jeu de barres
    Sélectionner

Références

Insulated flexible copper bars est disponible dans 63 versions

Article Modèle Hauteur Epaisseur Longueur Nombre de couches Select
45189004 Insulated Flexible Copper Bar 100 1 2000 4
45189005 Insulated Flexible Copper Bar 100 1 2000 5
45189006 Insulated Flexible Copper Bar 100 1 2000 6
45189008 Insulated Flexible Copper Bar 100 1 2000 8
45189010 Insulated Flexible Copper Bar 100 1 2000 10
45181303 Insulated Flexible Copper Bar 13 0.5 2000 3
45181304 Insulated Flexible Copper Bar 13 0.5 2000 4
45181305 Insulated Flexible Copper Bar 13 0.5 2000 5
45181306 Insulated Flexible Copper Bar 13 0.5 2000 6
45181502 Insulated Flexible Copper Bar 15.5 0.8 2000 2
45181503 Insulated Flexible Copper Bar 15.5 0.8 2000 3
45181504 Insulated Flexible Copper Bar 15.5 0.8 2000 4
45181506 Insulated Flexible Copper Bar 15.5 0.8 2000 6
45181508 Insulated Flexible Copper Bar 15.5 0.8 2000 8
45181510 Insulated Flexible Copper Bar 15.5 0.8 2000 10
45182002 Insulated Flexible Copper Bar 20 1 2000 2
45182003 Insulated Flexible Copper Bar 20 1 2000 3
45182004 Insulated Flexible Copper Bar 20 1 2000 4
45182005 Insulated Flexible Copper Bar 20 1 2000 5
45182006 Insulated Flexible Copper Bar 20 1 2000 6
45182008 Insulated Flexible Copper Bar 20 1 2000 8
45182010 Insulated Flexible Copper Bar 20 1 2000 10
45182402 Insulated Flexible Copper Bar 24 1 2000 2
45182403 Insulated Flexible Copper Bar 24 1 2000 3
45182404 Insulated Flexible Copper Bar 24 1 2000 4
45182405 Insulated Flexible Copper Bar 24 1 2000 5
45182406 Insulated Flexible Copper Bar 24 1 2000 6
45182408 Insulated Flexible Copper Bar 24 1 2000 8
45182410 Insulated Flexible Copper Bar 24 1 2000 10
45183202 Insulated Flexible Copper Bar 32 1 2000 2
45183203 Insulated Flexible Copper Bar 32 1 2000 3
45183204 Insulated Flexible Copper Bar 32 1 2000 4
45183205 Insulated Flexible Copper Bar 32 1 2000 5
45183206 Insulated Flexible Copper Bar 32 1 2000 6
45183208 Insulated Flexible Copper Bar 32 1 2000 8
45183210 Insulated Flexible Copper Bar 32 1 2000 10
45184002 Insulated Flexible Copper Bar 40 1 2000 2
45184003 Insulated Flexible Copper Bar 40 1 2000 3
45184004 Insulated Flexible Copper Bar 40 1 2000 4
45184005 Insulated Flexible Copper Bar 40 1 2000 5
45184006 Insulated Flexible Copper Bar 40 1 2000 6
45184008 Insulated Flexible Copper Bar 40 1 2000 8
45184010 Insulated Flexible Copper Bar 40 1 2000 10
45185003 Insulated Flexible Copper Bar 50 1 2000 3
45185004 Insulated Flexible Copper Bar 50 1 2000 4
45185005 Insulated Flexible Copper Bar 50 1 2000 5
45185006 Insulated Flexible Copper Bar 50 1 2000 6
45185008 Insulated Flexible Copper Bar 50 1 2000 8
45185010 Insulated Flexible Copper Bar 50 1 2000 10
45186304 Insulated Flexible Copper Bar 63 1 2000 4
45186305 Insulated Flexible Copper Bar 63 1 2000 5
45186306 Insulated Flexible Copper Bar 63 1 2000 6
45186308 Insulated Flexible Copper Bar 63 1 2000 8
45186310 Insulated Flexible Copper Bar 63 1 2000 10
45188003 Insulated Flexible Copper Bar 80 1 2000 3
45188004 Insulated Flexible Copper Bar 80 1 2000 4
45188005 Insulated Flexible Copper Bar 80 1 2000 5
45188006 Insulated Flexible Copper Bar 80 1 2000 6
45188008 Insulated Flexible Copper Bar 80 1 2000 8
45188010 Insulated Flexible Copper Bar 80 1 2000 10
45180903 Insulated Flexible Copper Bar 9 0.8 2000 3
45180905 Insulated Flexible Copper Bar 9 0.8 2000 5
45180906 Insulated Flexible Copper Bar 9 0.8 2000 6