UG9pbnRzIGZvcnRz

  • SGF1dCBuaXZlYXUgZGUgcGVyZm9ybWFuY2U=

  • RmlhYmlsaXTDqSDDqWxldsOpZQ==

  • U8OpY3VyaXTDqSByZW5mb3Jjw6ll

  • SW5kaWNhdGlvbiBkZSBsYSBmdXNpb24gZHUgZnVzaWJsZQ==

Rm9uY3Rpb24=

TGVzIGZ1c2libGVzIHVsdHJhLXJhcGlkZXMgKHVSKSBhc3N1cmVudCBsYSBwcm90ZWN0aW9uIGRlcyBzZW1pLWNvbmR1Y3RldXJzIGRlIHB1aXNzYW5jZSBldCBkZXMgY2lyY3VpdHMgc291cyB0ZW5zaW9uIGNvbnRpbnVlLg==

Caractéristiques techniques

Indication de la fusion du fusible with T indicator
Taille fusible NH0
Tension nominale 690 VAC
Calibre [A] 25
Type uR DIN43620

Classification

UNSPSC 39121628
Classe ETIM EC000055
IGCC 4982

Commerce

Date d'effet 1991-09-04
Code cycle de vie 40
Pays d'origine IN

ETIM - Caractéristiques électriques

Type de tension AC
Courant nominal assigné [A] 25
Tension assignée ca [V] 690
Classe de fonctionnement Autres

ETIM - Caractéristiques techniques

Taille de fusible selon IEC 60269 NH0

Logistique

GTIN/EAN 3596031028542
Code douane 8536105090
Unité de contenu PC
Poids brut de l'unité d'emballage [kg] 0.27
Longueur de l'unité d'emballage [m] 0.03
Largeur de l'unité d'emballage [m] 0.07
Profondeur de l'unité d'emballage [m] 0.05

Normes

Conformité aux normes IEC
  • PDF
    Protection fusible
    Sélectionner
  • PDF
    High-speed fuses (uR) - gR and aR curves from 5 to 2000 A
    Sélectionner
  • PDF
    Fusibles ultra-rapides (uR) - Courbes gR et aR
    Sélectionner

Références

High-speed fuses (uR) DIN standard is also available in 65 versions

Article Calibre [A] Tension nominale Taille fusible Type Indication de la fusion du fusible Select
170M1558 10 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M2672 10 1000 VAC NH00 uR DIN43620 with T indicator
170M2673 20 1000 VAC NH00 uR DIN43620 with T indicator
170M1559 16 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M2674 25 1000 VAC NH00 uR DIN43620 with T indicator
170M2675 32 1000 VAC NH00 uR DIN43620 with T indicator
170M7909 20 690 VAC NH0 uR DIN43620 with T indicator
170M1560 20 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M2676 35 1000 VAC NH00 uR DIN43620 with T indicator
170M2677 40 1000 VAC NH00 uR DIN43620 with T indicator
170M1561 25 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M2678 50 1000 VAC NH00 uR DIN43620 with T indicator
170M2679 63 1000 VAC NH00 uR DIN43620 with T indicator
170M1562 32 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M2680 80 1000 VAC NH00 uR DIN43620 with T indicator
170M2681 100 1000 VAC NH00 uR DIN43620 with T indicator
170M1563 40 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M2682 125 1000 VAC NH00 uR DIN43620 with T indicator
170M2683 160 1000 VAC NH00 uR DIN43620 with T indicator
170M2684 200 900 VAC NH00 uR DIN43620 with T indicator
170M7913 50 690 VAC NH0 uR DIN43620 with T indicator
170M1564 50 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3809 50 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7914 63 690 VAC NH0 uR DIN43620 with T indicator
170M1565 63 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3810 63 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7915 80 690 VAC NH0 uR DIN43620 with T indicator
170M1566 80 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3811 80 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7916 100 690 VAC NH0 uR DIN43620 with T indicator
170M1567 100 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3812 100 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7917 125 690 VAC NH0 uR DIN43620 with T indicator
170M1568 125 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3813 125 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7918 160 690 VAC NH0 uR DIN43620 with T indicator
170M1569 160 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3814 160 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M7919 200 690 VAC NH0 uR DIN43620 with T indicator
170M1570 200 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3815 200 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M5804 200 690 VAC NH2 uR DIN43620 with T indicator
170M1571 250 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3816 250 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M5805 250 690 VAC NH2 uR DIN43620 with T indicator
170M1572 315 690 VAC NH000 uR DIN43620 dual: on body and with T indicator
170M3817 315 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M5806 315 690 VAC NH2 uR DIN43620 with T indicator
170M3818 350 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M5807 350 690 VAC NH2 uR DIN43620 with T indicator
170M3819 400 690 VAC NH1 uR DIN43620 dual: on body and with T indicator
170M5808 400 690 VAC NH2 uR DIN43620 with T indicator
170M5809 450 690 VAC NH2 uR DIN43620 with T indicator
170M5810 500 690 VAC NH2 uR DIN43620 with T indicator
170M6808 500 690 VAC NH3 uR DIN43620 with T indicator
170M5811 550 690 VAC NH2 uR DIN43620 with T indicator
170M6809 550 690 VAC NH3 uR DIN43620 with T indicator
170M5812 630 690 VAC NH2 uR DIN43620 with T indicator
170M6810 630 690 VAC NH3 uR DIN43620 with T indicator
170M5813 700 690 VAC NH2 uR DIN43620 with T indicator
170M6811 700 690 VAC NH3 uR DIN43620 with T indicator
170M6812 800 690 VAC NH3 uR DIN43620 with T indicator
170M6813 900 690 VAC NH3 uR DIN43620 with T indicator
170M6814 1000 690 VAC NH3 uR DIN43620 with T indicator
170M8554 1250 690 VAC NH3 uR DIN43620 dual: on body and with T indicator