Specialized in testing of LV switchgears, components and switchgear assemblies.

Tesla Lab - Power Testing and Certification is an independent laboratory specialized in testing of LV switchgears, components and switchgear assemblies. Tesla Lab provides a wide range of equipment and experience in electrical, mechanical, climatic and functional tests for low voltage operating, control, safety and measuring equipment.

30
experts
à votre service
2000 m²
surface area
50
years' experience

Check out Tesla Power Lab

Check out the “Tesla Power Lab”, a new technological platform of nearly 2000 m² that has the most comprehensive facilities for a wide range of electrical, mechanical, climatic and functional tests for the development of electrical equipment. The Tesla Power Lab is also accredited by international certification organisations (DEKRA and UL) for carrying out the most stringent certification tests.

High-performance resources

3 test stations are available for checking: • switch making and breaking capacities (overloads) • conditional short-circuit characteristics (with protection) • characteristics of short admissible duration short-circuits (1 second and 3 seconds) • electrical endurances • operating characteristics of protection systems (fuses, circuit breakers, …) • links between different equipment

Platform 1

This platform is supplied by a HV/LV 1250 KVA transformer with: available voltages: 250V, 440V, 550V, 660V, 725V, 1000V and 1100 V available currents: 2500A/440V, 2000A/550V, 1500A/725V.

Platform 2

Its power source is an alternator with: nominal power: 4 MVA instantaneous power: 20 MVA Test characteristics: 30 kA/440V, 24 kA/525V.

Platform 3

Its power source is an alternator with: nominal power: 28 MVA instantaneous power: 100 MVA Test characteristics: 100 kA/440V, 80 kA/525V, 50 kA/725V 100 kA 1 second, 50 kA 3 seconds.

Complete tests
Temperature rise tests

Three special temperature-rise rooms allow rises in temperature to be measured on the electrical equipment using 72 thermocouples and two central read-out stations. The currents available can reach 6000A in direct or alternative current. The temperature-rise rooms also allow power dissipation to be calculated.

Environmental tests

Tests in dry or humid atmospheres (from -20°C to +180°C), cyclical temperature or humidity variation tests, storage tests up to -40°C, cyclical or resonance sinusoidal vibration and tests thermal derating tests.

Dielectric tests

Shockwave 1.2 µs, peak voltage up to 30 KV, test at 50 Hz, 1 minute, voltage of 1 to 20 KV.

Tests in direct current (DC)

A 3-phase bridge rectifier supplied by one of the 3 platforms allows the carrying out of tests in direct current.

Mechanical tests

Mechanical durability of electrical equipment tests, bending and tensile tests on equipment terminals, tensile or compression tests up to 20 000 N.

Tests on insulation

Extinguishability tests with glowing wire up to 960°C

Image
Resource Center
CAD files, instruction manuals, software... All resources for each step of your project.
Image
Any questions?
Contact our experts for tailor made support

(1) COFRAC

(Comité Français d'Accréditation) French accreditation body. (Scope of accreditation available on request). Set up in 1994 by the public authorities, the COFRAC provides a means for the laboratories and organisations it accredits to prove their competence and impartiality. Thus it offers companies, consumers and the public authorities a real guarantee of confidence in the services offered by the accredited organisations.

(2) ASEFA (Certification body for low voltage equipment)

Created in 1973, the ASEFA is an independent certification organisation. It makes available to its clients test platforms that today represent the most powerful means in the world in short-circuit capacity. The ASEFA has an independent structure. Platforms linked to the ASEFA by a charter, are accredted by the COFRAC in order to guarantee ultra high performance know-how, absolute neutrality and the total confidentiality of the results. The ASEFA offers 23 platforms belonging to its 9 members (ABB, FERRAZ, LCIE, SOCOMEC, SCHNEIDER, GE Power Control France, LEGRAND, CEGELEC, ENTRELEC).

(3) LOVAG

In a European framework, the EOTC (European Organisation for Testing and Certification) has recognised an agreement group, the LOVAG (Low Voltage Agreement Group) to deal with the mutual recognition of certifications between the ACAE and CESI (Italy), ALPHA (Germany), ASEFA (France), CEBEC (Belgium), KEMA (Netherlands), SEMKO (Sweden), FIMKO (Finland) and ASTA (Great Britain), which are similar organisations. This mutual recognition offers openings at international level.