U3Ryb25nIFBvaW50cw==

  • QmVzdC1pbi1jbGFzcyBkZXNpZ24=

  • VXAgdG8gNS15ZWFyIHdhcnJhbnR5

  • RWFzZSBvZiB1c2U=

  • T3B0aW11bSBiYXR0ZXJ5IG1hbmFnZW1lbnQ=

  • SW9UIGFuZCBjeWJlcnNlY3VyaXR5

  • U2ltcGxlIGluc3RhbGxhdGlvbiB3aXRoaW4gYW55IG9wZXJhdGluZyBlbnZpcm9ubWVudA==

  • TGktSW9uIGJhdHRlcnkgVVBTOiBDb21wYWN0IGFuZCByZXNpbGllbnQ=

  • TGktSW9uIGJhdHRlcnkgVVBTOiBGYXN0ZXIgYW5kIGxvbmdlcg==

RnVuY3Rpb24=

TkVUWVMgUlQgaXMgdGhlIGZvdXJ0aCBnZW5lcmF0aW9uIG9mIHNpbmdsZS1waGFzZSByYWNrLXRvd2VyIFVQUywgZW5zdXJpbmcgdGhlIHByb3RlY3Rpb24gYW5kIGF2YWlsYWJpbGl0eSBvZiBJVCBpbmZyYXN0cnVjdHVyZSB0aGF0IG1lZXRzIHRoZSBkZW1hbmRzIG9mIGJvdGggcG93ZXIgcmVsaWFiaWxpdHkgYW5kIGluc3RhbGxhdGlvbiBmbGV4aWJpbGl0eS4=

Classification

UNSPSC 39121011
ETIM Class EC000382
IGCC 4149

Commerce

Description NeTYS RT 1000VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
Effective date 2025-01-01
Offer Life Cycle Code 40
Country of origin CN

Environmental Sustainability

Climate change - Total - Cradle to Grave [kg CO₂ eq.] 1750
Climate change - Total - Cradle to Gate [kg CO₂ eq.] 129
SVHC > 0.1 mass percentage? Yes
RoHS applicable? Yes

ETIM - Electrical characteristics

Input voltage [V] 110..300
Primary frequency [Hz] 40..70
Number of phases primary 1
Output voltage [V] 200..240
Secondary frequency [Hz] 50..60
Output effective power [W] 1000
Output apparent power [VA] 1000
Number of phases secondary 1
SNMP No
Voltage type AC
Max. voltage distortion output (linear load) [%] 1
Output power factor 1

ETIM - Mechanical characteristics

Height [mm] 85.5
Width [mm] 438
Depth [mm] 445
Weight [kg] 15.5
Construction type 482.6 mm (19 inch) device
Input connection C14
Number of output connections C13 8

ETIM - Technical features

USB interface Yes
With communication interface RS-232 No
Bridging time full load [min] 7
Suitable for network-management Yes
USV- technology Online
Overall efficiency [%] 92.23
Efficiency in eco-mode [%] 97.2
Potential free switch contact Yes
Auto shut down function Yes

Logistics

GTIN/EAN 8027122823326
Customs number 8504409590
Price unit PC
Weight of the packing unit [kg] 21.1
Length of the packing unit [m] 0.5
Width of the packing unit [m] 0.24
Depth of the packing unit [m] 0.59

Norms

Conformity to standards IEC

Technical Characteristics

Height [mm] 85.5
Width [mm] 438
Depth [mm] 445
Weight [kg] 15.5
In/out 1/1
Output voltage 230
Rated frequency 50/50
Sn [kVA] 1
Pn [kW] 1
Conf C1
Input voltage 230
Rate (min) 1
Rate (max) 1
Battery Life Time [Year] 03-05
Typical Backup Time [min] 14
Configuration UPS Single Unit(s) with Bypass

Documentation

  • PDF
    ASI et solutions d’alimentation critique
    Select
  • PDF
    NETYS RT4 1-3 DNV FILTER
    Select
  • PDF
    NETYS RT4 de 1 à 10 kVA
    Select
  • PDF
    NETYS RT4 1 to 10 kVA
    Select
  • PDF
    Programmable IO relay card (xxx-OP-ADC)
    Select
  • PDF
    Best-seller Produits et services
    Select
  • PDF
    NETYS RT ASI monophasée en rack_tour
    Select
  • PDF
    NETYS RT Single-phase UPS rack_tower
    Select
  • PDF
    Overview Products & services
    Select
  • PDF
    NETYS RT Single-phase UPS rack_tower
    Select
  • PDF
    NETYS RT ASI monophasée en rack_tour
    Select
  • PDF
    NETYS RT4 1-3 kVA
    Select
  • PDF
    NETYS RT4 1-3 kVA
    Select
  • PDF
    NETYS RT4 1-3 kVA
    Select
  • PDF
    NETYS RT4 - 1 to 3 kVA with batteries_PEP
    Select
  • PDF
    NETYS RT4
    Select

References

NETYS RT is also available in 28 versions

Item Sn [kVA] In/out Typical Backup Time [min] Battery Life Time [Year] Width [mm] Depth [mm] Height [mm] Weight [kg] Description Select
NRT4-U110 10 3/1 438 570 86.3 15.8 NeTYS RT 10000VA VFI UPS x/1 PF=1
NRT4-060K 6 1/1 10 03-05 438 600 171.8 54.5 NeTYS RT 6000VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-080K 8.5 1/1 13 03-05 438 590 215.3 75.2 NeTYS RT 8500VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-LI-U030B 3 1/1 438 600 85.5 21.3 NeTYS RT 3000VA VFI UPS 1/1 PF=1 WITH Lithium-ion BATTERY INTEGRATED +RAILS, PCB TROPICALISATION
NRT4-U020B 2 1/1 15 03-05 438 600 85.5 25.6 NeTYS RT 2000VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-U030B 3 1/1 9 03-05 438 600 85.5 26.1 NeTYS RT 3000VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-U030LB 3 1/1 438 600 85.5 10.9 NeTYS RT 3000VA VFI UPS 1/1 PF=1 WITH POWERFUL CHARGER FOR EXTERNAL LONG AUTONOMY BATTERY +RAILS
NRT4-U050-C 5 1/1 438 570 86.3 13.7 NeTYS RT 5000VA VFI UPS 1/1 PF=1, PCB TROPICALISATION
NRT4-U060 6 1/1 438 570 86.3 13.7 NeTYS RT 6000VA VFI UPS 1/1 PF=1
NRT4-U060LB-C 6 1/1 438 570 86.3 13.9 NeTYS RT 6000VA VFI UPS 1/1 PF=1 WITH POWERFUL CHARGER FOR EXTERNAL LONG AUTONOMY BATTERY, PCB TROPICALISATION
NRT4-050K 5 1/1 13 03-05 438 600 171.8 54.5 NeTYS RT 5000VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-100K 10 1/1 10 03-05 438 590 215.3 75.3 NeTYS RT 10000VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-LI-U010B 1 1/1 438 445 85.5 15.1 NeTYS RT 1000VA VFI UPS 1/1 PF=1 WITH Lithium-ion BATTERY INTEGRATED +RAILS, PCB TROPICALISATION
NRT4-LI-U020B 2 1/1 438 600 85.5 21.3 NeTYS RT 2000VA VFI UPS 1/1 PF=1 WITH Lithium-ion BATTERY INTEGRATED +RAILS, PCB TROPICALISATION
NRT4-U015LB 1.5 1/1 438 445 85.5 8.2 NeTYS RT 1500VA VFI UPS 1/1 PF=1 WITH POWERFUL CHARGER FOR EXTERNAL LONG AUTONOMY BATTERY +RAILS
NRT4-U100LB-C 10 1/1 438 570 86.3 15.5 NeTYS RT 10000VA VFI UPS 1/1 PF=1 WITH POWERFUL CHARGER FOR EXTERNAL LONG AUTONOMY BATTERY, PCB TROPICALISATION
NRT4-U108 8.5 3/1 438 570 86.3 15.8 NeTYS RT 8500VA VFI UPS X/1 PF=1
NRT4-108K 8.5 3/1 13 03-05 438 590 215.3 75.8 NeTYS RT 8500VA VFI UPS X/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-110K 10 3/1 10 03-05 438 590 215.3 75.8 NeTYS RT 10000VA VFI UPS X/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-U050 5 1/1 438 570 86.3 13.7 NeTYS RT 5000VA VFI UPS 1/1 PF=1
NRT4-U060-C 6 1/1 438 570 86.3 13.7 NeTYS RT 6000VA VFI UPS 1/1 PF=1, PCB TROPICALISATION
NRT4-U060LB 6 1/1 438 570 86.3 13.7 NeTYS RT 6000VA VFI UPS 1/1 PF=1 WITH POWERFUL CHARGER FOR EXTERNAL LONG AUTONOMY BATTERY
NRT4-U080-C 8.5 1/1 438 570 86.3 15.2 NeTYS RT 8500VA VFI UPS 1/1 PF=1, PCB TROPICALISATION
NRT4-U100-C 10 1/1 438 570 86.3 15.3 NeTYS RT 10000VA VFI UPS 1/1 PF=1, PCB TROPICALISATION
NRT4-U100LB 10 1/1 438 570 86.3 15.5 NETYS RT 10000 VA VFI UPS 1/1 PF=1 POWERFUL CHARGER FOR EXTERNAL LONG AUTONOMY BATTERY
NRT4-U015B 1.5 1/1 8 03-05 438 445 85.5 15.7 NeTYS RT 1500VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-U080 8.5 1/1 438 570 86.3 15.2 NeTYS RT 8500VA VFI UPS 1/1 PF=1
NRT4-U100 10 1/1 438 570 86.3 15.3 NeTYS RT 10000VA VFI UPS 1/1 PF=1