U3Ryb25nIFBvaW50cw==
-
UmVhZHkgZm9yIGluc3RhbGxhdGlvbiBpbiB0aGUgZW5jbG9zdXJlIG9mIHlvdXIgY2hvaWNl
-
SGlnaC1wZXJmb3JtYW5jZSBzd2l0Y2hpbmc=
-
U2FmZSBvbi1sb2FkIHRyYW5zZmVyOiBJLTAtSUk=
RnVuY3Rpb24=
Classification
| UNSPSC | 39122205 |
|---|---|
| ETIM Class | EC000216 |
| IGCC | 5177 |
Commerce
| Description | Remotely Operated Transfer Switch ATyS d H IEC certified fixed, switching type I-0-II, frame dH, 3P 5000A, to be mounted in the enclosure of your choice, with an integrated Dual Power Supply |
|---|---|
| Effective date | 2014-12-11 |
| Offer Life Cycle Code | 40 |
| Country of origin | KR |
ETIM - Electrical characteristics
| Max. rated operation voltage Ue AC [V] | 660 |
|---|---|
| Rated operating voltage [V] | 660..660 |
| Rated permanent current Iu [A] | 5000 |
| Rated short-time withstand current lcw [kA] | 65 |
| Number of poles | 3 |
ETIM - Mechanical characteristics
| Suitable for floor mounting | Yes |
|---|---|
| Suitable for front mounting 4-hole | No |
| Suitable for front mounting centre | No |
| Suitable for distribution board installation | No |
| Suitable for intermediate mounting | No |
| Colour control element | Other |
| Degree of protection (IP), front side | IP20 |
ETIM - Technical features
| Version as main switch | Yes |
|---|---|
| Version as maintenance-/service switch | Yes |
| Version as safety switch | Yes |
| Version as emergency stop installation | No |
| Version as reversing switch | Yes |
| Number of switches | 1 |
| Motor drive optional | No |
| Motor drive integrated | Yes |
| Voltage release optional | No |
| Device construction | Built-in device fixed built-in technique |
| Type of control element | Other |
| Interlockable | Yes |
| Type of electrical connection of main circuit | Bolt connection |
Logistics
| GTIN/EAN | 3596032903268 |
|---|---|
| Customs number | 8536508000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 220 |
| Length of the packing unit [m] | 0,92 |
| Width of the packing unit [m] | 1,22 |
| Depth of the packing unit [m] | 0,9 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Control operator | RTSE |
|---|---|
| Number of poles | 3 |
| Rated current [A] | 5000 |
| Type | Class PC |
| Frame size | dH |
