U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000216 |
Commerce
Effective date | 2021-04-29 |
---|---|
Country of origin | TN |
Environmental Sustainability
Climate change - Total - Cradle to Grave [kg CO₂ eq] | 677,806826138946 |
---|---|
Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 43,8889228187919 |
Packaging mass [kg] | 0,707 |
Product mass without packaging [kg] | 5,863 |
Logistics
GTIN/EAN | 3596033173196 |
---|---|
Customs number | 8535301090 |
Weight of the packing unit [kg] | 6,57 |
Length of the packing unit [m] | 0,39 |
Width of the packing unit [m] | 0,29 |
Depth of the packing unit [m] | 0,16 |