U3Ryb25nIFBvaW50cw==
-
SGlnaC1wZXJmb3JtYW5jZQ==
-
SW5jcmVhc2VkIHJlbGlhYmlsaXR5
-
SW1wcm92ZWQgc2FmZXR5
RnVuY3Rpb24=
Classification
| UNSPSC | 39121612 |
|---|---|
| ETIM Class | EC000055 |
| IGCC | 4908 |
Commerce
| Effective date | 1988-04-15 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | HU |
ETIM - Electrical characteristics
| Voltage type | AC |
|---|---|
| Rated current [A] | 200 |
| Rated voltage AC [V] | 690 |
| Utilization category | aM |
ETIM - Technical features
| Fuse construction type according to IEC 60269 | NH2 |
|---|
Logistics
| GTIN/EAN | 3596031408597 |
|---|---|
| Customs number | 8536109090 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.578 |
| Length of the packing unit [m] | 0.145 |
| Width of the packing unit [m] | 0.065 |
| Depth of the packing unit [m] | 0.05 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Height [mm] | 61 |
|---|---|
| Width [mm] | 152.5 |
| Depth [mm] | 60 |
| Weight [kg] | 0.578 |
| Fuse melting indicator | with striker |
| Fuse size | S2 |
| Rated voltage | 690 VAC |
| Rated current [A] | 200 |
| Type | aM |
