Classification
| UNSPSC | 39121612 |
|---|---|
| ETIM Class | EC000055 |
| IGCC | 4908 |
Commerce
| Effective date | 2008-10-17 |
|---|---|
| Obsolescence date | 2025-07-01 |
| Production ban date | 2025-12-31 |
| Offer Life Cycle Code | 70 |
| Country of origin | ES |
ETIM - Electrical characteristics
| Voltage type | AC |
|---|---|
| Rated current [A] | 800 |
| Rated voltage AC [V] | 690 |
| Utilization category | aM (switchgear protection) |
ETIM - Technical features
| Fuse construction type according to IEC 60269 | NH4 |
|---|
Logistics
| GTIN/EAN | 3596031940233 |
|---|---|
| Customs number | 8536109090 |
| Price unit | PC |
| Weight of the packing unit [kg] | 2,5 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Fuse melting indicator | with striker |
|---|---|
| Fuse size | S4 |
| Rated voltage | 690 VAC |
| Rated current [A] | 800 |
| Type | aM |