U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121612 |
---|---|
ETIM Class | EC000055 |
IGCC | 4908 |
Commerce
Effective date | 1988-04-15 |
---|---|
Obsolescence date | 2025-07-01 |
Production ban date | 2025-12-31 |
Offer Life Cycle Code | 70 |
Country of origin | HU |
ETIM - Electrical characteristics
Voltage type | AC |
---|---|
Rated current [A] | 32 |
Rated voltage AC [V] | 690 |
ETIM - Mechanical characteristics
Type of fuse status indicator | None |
---|
ETIM - Technical features
Fuse construction type according to IEC 60269 | NH00 |
---|
Logistics
GTIN/EAN | 3596031383887 |
---|---|
Customs number | 8536105090 |
Price unit | PC |
Weight of the packing unit [kg] | 0,175 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Length of the product unit [mm] | 48 |
---|---|
Width of the product unit [mm] | 80 |
Depth of the product unit [mm] | 30 |
Weight [kg] | 0.175 |
Fuse melting indicator | without striker |
Fuse size | S00 |
Rated voltage | 690 VAC |
Rated current [A] | 32 |
Type | gG |