U3Ryb25nIFBvaW50cw==

  • UHJlbWl1bSBwZXJmb3JtYW5jZSBmb3IgZW5lcmd5IHN0b3JhZ2U=

  • QSByYW5nZSBmb3IgYSBtdWx0aXR1ZGUgb2YgZGVzaWducw==

  • Q2VydGlmaWVkIGNvb3JkaW5hdGlvbg==

RnVuY3Rpb24=

RlAgRVNTIGZ1c2VzIGFyZSBkZXNpZ25lZCBzcGVjaWZpY2FsbHkgZm9yIERDIG5ldHdvcmtzIHdpdGggaGlnaCB2b2x0YWdlIGFuZCBzaG9ydCBjaXJjdWl0IGxldmVscy4gVGhleSBwZXJmZWN0bHkgbWVldCB0aGUgcmVxdWlyZW1lbnRzIG9mIGVuZXJneSBzdG9yYWdlIGFwcGxpY2F0aW9ucyBhbmQgZW5zdXJlIG9wdGltYWwgcHJvdGVjdGlvbiBvZiBiYXR0ZXJ5IHJhY2tzIGFuZCBiYXR0ZXJ5IGNvbm5lY3Rpb24gcGFuZWwgKEJDUCkgYWdhaW5zdCBzaG9ydCBjaXJjdWl0cyBhbmQgb3ZlcmxvYWRzLg==

Classification

UNSPSC 39121612
ETIM Class EC000055

Commerce

Effective date 2024-05-01
Offer Life Cycle Code 40
Country of origin CN

Environmental Sustainability

Climate change - Total - Cradle to Grave [kg CO₂ eq.] 892
Climate change - Total - Cradle to Gate [kg CO₂ eq.] 24
SVHC > 0.1 mass percentage? No
RoHS applicable? Yes

Logistics

GTIN/EAN 3596033370458
Customs number 8535100090
Price unit PC
Weight of the packing unit [kg] 12,04
Length of the packing unit [m] 0,27
Width of the packing unit [m] 0,27
Depth of the packing unit [m] 0,25

Documentation

  • PDF
    Fuse protection
    Select
  • PDF
    Protection fusible
    Select
  • PDF
    FP ESS fuse - Frame 5_PEP
    Select
  • PDF
    Special-purpose fuses Frame4 - 5_UL certificate
    Select