U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121609 |
---|---|
ETIM Class | EC002704 |
IGCC | 4905 |
Commerce
Effective date | 2010-06-28 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | ES |
ETIM - Electrical characteristics
Breaking capacity [kA] | 30 |
---|---|
Power loss at rated current [W] | 2.7 |
Voltage type | DC |
Rated current [A] | 16 |
Rated voltage [V] | 1000 |
Utilization category | gPV (photovoltaic protection) |
ETIM - Mechanical characteristics
Size | 10x38 mm |
---|
ETIM - Technical features
Model | Ceramic fuse |
---|
Logistics
GTIN/EAN | 3596032012151 |
---|---|
Customs number | 8536105090 |
Price unit | PC |
Weight of the packing unit [kg] | 0.01 |
Length of the packing unit [m] | 0.01 |
Width of the packing unit [m] | 0.01 |
Depth of the packing unit [m] | 0.038 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Length of the product unit [mm] | 38 |
---|---|
Width of the product unit [mm] | 10.3 |
Depth of the product unit [mm] | 10.5 |
Weight [kg] | 0.01 |
Fuse melting indicator | without striker |
Fuse size | 10x38 |
Rated voltage | 1000 VDC |
Rated current [A] | 16 |
Type | gPV |