U3Ryb25nIFBvaW50cw==
-
SW1wcm92ZWQgc2FmZXR5
-
UHJvZHVjdCBkZWRpY2F0ZWQgdG8gUFYgVUwgYW5kIElFQyBhcHBsaWNhdGlvbnM=
-
RmVhdHVyZXMgYW5kIG9wdGlvbnM=
RnVuY3Rpb24=
Classification
UNSPSC | 39121624 |
---|---|
ETIM Class | EC002705 |
IGCC | 4974 |
Commerce
Effective date | 2014-07-09 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | ES |
Logistics
GTIN/EAN | 3596032814359 |
---|---|
Customs number | 8536105090 |
Price unit | PC |
Weight of the packing unit [kg] | 0.06 |
Length of the packing unit [m] | 0.085 |
Width of the packing unit [m] | 0.065 |
Depth of the packing unit [m] | 0.02 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Length of the product unit [mm] | 78 |
---|---|
Width of the product unit [mm] | 58 |
Depth of the product unit [mm] | 17.5 |
Weight [kg] | 0.06 |
Fuse melting indicator | no |
Fuse size | 10x38 |
Number of poles | 1 |
Rated current [A] | 32 |
Size | RM32 |