U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121624 |
---|---|
ETIM Class | EC002705 |
IGCC | 4974 |
Commerce
Effective date | 2011-08-30 |
---|---|
Country of origin | ES |
ETIM - Electrical characteristics
Nominal voltage [V] | 690 |
---|---|
Number of poles | 1 |
Concurrently switching neutral conductor | No |
ETIM - Mechanical characteristics
Built-in depth [mm] | 40 |
---|---|
Degree of protection (IP) | IP2X |
Mounting method | DIN rail |
For fuse size | 14x51 mm |
Width in number of modular spacings | 1 |
ETIM - Technical features
Lockable | Yes |
---|---|
With optical defect indication | Yes |
Logistics
GTIN/EAN | 3596032619619 |
---|---|
Customs number | 8536105090 |
Price unit | PC |
Weight of the packing unit [kg] | 0.02 |
Length of the packing unit [m] | 0.1 |
Width of the packing unit [m] | 0.1 |
Depth of the packing unit [m] | 0.001 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Length of the product unit [mm] | 110 |
---|---|
Width of the product unit [mm] | 106 |
Depth of the product unit [mm] | 76 |
Fuse melting indicator | Yes |
Fuse size | 14x51 |
Number of poles | 1 |
Rated current [A] | 50 |
Size | RM/RMS 50 |