U3Ryb25nIFBvaW50cw==

  • RXh0ZW5zaXZlIHJhbmdl

  • RWFzeSBpbnRlZ3JhdGlvbg==

RnVuY3Rpb24=

RGlzdHJpYnV0b3JzIHByb3ZpZGUgYW4gZWFzeSBjb25uZWN0aW9uIHRvIGNvbmR1Y3RvcnMuIEluc3RhbGxlZCBkb3duc3RyZWFtIG9mIHRoZSBGVVNFUkJMT0Mu

Classification
UNSPSC 39121421
ETIM Class EC000276
IGCC 4586
Commerce
Effective date 2000-09-01
Country of origin FR
ETIM - Mechanical characteristics
Number of poles 4
With seal head No
Logistics
GTIN/EAN 3596031540655
Customs number 8536901000
Price unit PC
Weight of the packing unit [kg] 1.39
Length of the packing unit [m] 0.01
Width of the packing unit [m] 0.213
Depth of the packing unit [m] 0.355
Norms
Conformity to standards IEC
Technical Characteristics
Number of conductors 15
Number of poles 4
Rated current [A] 160

Resources & Documentation