U3Ryb25nIFBvaW50cw==

  • RXh0ZW5zaXZlIHJhbmdl

  • RWFzeSBpbnRlZ3JhdGlvbg==

RnVuY3Rpb24=

RGlzdHJpYnV0b3JzIHByb3ZpZGUgYW4gZWFzeSBjb25uZWN0aW9uIHRvIGNvbmR1Y3RvcnMuIEluc3RhbGxlZCBkb3duc3RyZWFtIG9mIHRoZSBGVVNFUkJMT0Mu

Classification
UNSPSC 39121421
ETIM Class EC000276
IGCC 4586
Commerce
Effective date 2000-09-01
Country of origin FR
ETIM - Mechanical characteristics
Number of poles 3
With seal head No
Logistics
GTIN/EAN 3596031540648
Customs number 8536901000
Price unit PC
Weight of the packing unit 2.053
Length of the packing unit 0.36
Width of the packing unit 0.2
Depth of the packing unit 0.06
Norms
Conformity to standards IEC
Technical Characteristics
Number of conductors 11
Number of poles 3
Rated current 250